Yuan Yi Chang (YYC)Machinery Co., Ltd.
By Yuan Yi Chang (YYC)Machinery Co., Ltd.

Series MSGH-CP-DIN6 Helical Teeth Ground Pinions module 5

Manufacturer Yuan Yi Chang (YYC)Machinery Co., Ltd.
Description Helical Teeth Ground Pinions MSGH-CP050020-DIN6
Part Number MSGH-CP050020-DIN6
Material SCM415 / SCM440
Mass 1,4
Module 1,5915
No. of Teeth 20
Quality DIN 6
CAD models
Share

Product selection

Index CAD Selector Part Number Description Material Mass Module No. of Teeth d2 d3 D w1 w2 Quality Fta kN d1H7 L1 L2 Hole GUDEL
1 No CAD available 1 MSGH-CP050020-DIN6 Helical Teeth Ground Pinions MSGH-CP050020-DIN6 SCM415 / SCM440 1,4 1,5915 20 * 31,831 35 11,5 90 DIN 6 3,45 20h6 78,5 19 M8 900915
2 No CAD available 2 MSGH-CP052020-DIN6 Helical Teeth Ground Pinions MSGH-CP052020-DIN6 SCM415 / SCM440 1,4 1,5915 20 * 31,831 35 11,5 90 DIN 6 3,45 20h6 75,5 19 M8 900920
3 No CAD available 3 MSGH-CP053020-DIN6 Helical Teeth Ground Pinions MSGH-CP053020-DIN6 SCM415 / SCM440 0,5 1,5915 20 25 31,831 35 14,5 23 DIN 6 4,35 10H7 8,5 * * 154050

Documentation

Contact the supplier

Yuan Yi Chang (YYC)Machinery Co., Ltd.

Yuan Yi Chang (YYC)Machinery Co., Ltd.

YYC is the worldwide brand of Spur Rack, Pinion, Planetary Reducers and backlash free gearboxes. With ISO 9001 certified and patents. Exporting over 40 countries. It’s your best partner for Industry 4.0.

Google Map