Yuan Yi Chang (YYC)Machinery Co., Ltd.
By Yuan Yi Chang (YYC)Machinery Co., Ltd.

Series MNTGH-00-Q6 Ground Guideway

Manufacturer Yuan Yi Chang (YYC)Machinery Co., Ltd.
Description Straight V Type Ground Guideway Racks MNTGH-00-Q6-1
Part Number MNTGH-00-Q6-1
Material SCM440
Mass 2,5
CAD models
Share

Product selection

Index CAD Selector Part Number Description Material Mass No. L0 L L1 B A0 D I d D1 E
1 No CAD available 1 MNTGH-00-Q6-1 Straight V Type Ground Guideway Racks MNTGH-00-Q6-1 SCM440 2,5 1 1033,89 1030 1000 14,5 24,5 15 100 11 7 6,8
2 No CAD available 2 MNTGH-00-Q6-2 Straight V Type Ground Guideway Racks MNTGH-00-Q6-2 SCM440 4 2 1035,23 1030 1000 19,5 29,5 15 100 15 9 9
3 No CAD available 3 MNTGH-00-Q6-3 Straight V Type Ground Guideway Racks MNTGH-00-Q6-3 SCM440 6,8 3 1236,62 1230 1200 24,7 33 15 100 15 9 9
4 4 MNTGH-00-Q6-4 Straight V Type Ground Guideway Racks MNTGH-00-Q6-4 SCM440 13,4 4 1239,27 1230 1200 34,6 46,6 15 100 18 11 11

Documentation

Contact the supplier

Yuan Yi Chang (YYC)Machinery Co., Ltd.

Yuan Yi Chang (YYC)Machinery Co., Ltd.

YYC is the worldwide brand of Spur Rack, Pinion, Planetary Reducers and backlash free gearboxes. With ISO 9001 certified and patents. Exporting over 40 countries. It’s your best partner for Industry 4.0.

Google Map