Series MHMH-DIN10 Helical Hardened Pinions module 2
1

Series MHMH-DIN10 Helical Hardened Pinions module 2

Manufacturer Yuan Yi Chang (YYC)Machinery Co., Ltd.
Description Helical Hardened Pinions MHMH0200181-DIN10
Part Number MHMH0200181-DIN10
Material S50C
Mass 0,2
No. of Teeth 18
Quality DIN 10
Product selection
CAD Selector Part Number Description Material Mass No. of Teeth d1H6 d2 d3 D w1 w2 k h Quality Fta kN
No CAD available 1 MHMH0200181-DIN10 Helical Hardened Pinions MHMH0200181-DIN10 S50C 0,2 18 16 25 38,197 42,2 28 30 5 18,3 DIN 10 9,44
No CAD available 12 MHMH0200201-DIN10 Helical Hardened Pinions MHMH0200201-DIN10 S50C 0,3 20 19 30 42,44 46,4 28 30 6 21,8 DIN 10 9,8
No CAD available 23 MHMH0200202-DIN10 Helical Hardened Pinions MHMH0200202-DIN10 S50C 0,6 20 19 30 42,44 46,4 28 56 6 21,8 DIN 10 9,8
No CAD available 33 MHMH0200203-DIN10 Helical Hardened Pinions MHMH0200203-DIN10 S50C 0,3 20 20 30 42,44 46,4 28 30 6 22,8 DIN 10 9,8
No CAD available 34 MHMH0200204-DIN10 Helical Hardened Pinions MHMH0200204-DIN10 S50C 0,6 20 22 36 42,44 46,4 28 56 6 24,8 DIN 10 9,8
No CAD available 35 MHMH0200205-DIN10 Helical Hardened Pinions MHMH0200205-DIN10 S50C 0,3 20 22 30 42,44 46,4 28 30 6 24,8 DIN 10 9,8
No CAD available 36 MHMH0200211-DIN10 Helical Hardened Pinions MHMH0200211-DIN10 S50C 0,3 21 16 25 44,56 48,6 28 30 5 18,3 DIN 10 9,9
No CAD available 37 MHMH0200212-DIN10 Helical Hardened Pinions MHMH0200212-DIN10 S50C 0,3 21 22 36 44,56 48,6 28 30 6 24,8 DIN 10 9,9
No CAD available 38 MHMH0200221-DIN10 Helical Hardened Pinions MHMH0200221-DIN10 S50C 0,4 22 19 30 46,69 50,7 28 30 6 21,8 DIN 10 10,1
No CAD available 2 MHMH0200222-DIN10 Helical Hardened Pinions MHMH0200222-DIN10 S50C 0,7 22 19 30 46,69 50,7 28 56 6 21,8 DIN 10 10,1
No CAD available 3 MHMH0200223-DIN10 Helical Hardened Pinions MHMH0200223-DIN10 S50C 0,4 22 22 30 46,69 50,7 28 30 6 24,8 DIN 10 10,1
No CAD available 4 MHMH0200224-DIN10 Helical Hardened Pinions MHMH0200224-DIN10 S50C 0,7 22 22 36 46,69 50,7 28 56 6 24,8 DIN 10 10,1
No CAD available 5 MHMH0200251-DIN10 Helical Hardened Pinions MHMH0200251-DIN10 S50C 0,5 25 19 30 53,05 57,1 28 30 6 21,8 DIN 10 10,5
No CAD available 6 MHMH0200252-DIN10 Helical Hardened Pinions MHMH0200252-DIN10 S50C 0,8 25 19 30 53,05 57,1 28 56 6 21,8 DIN 10 10,5
No CAD available 7 MHMH0200253-DIN10 Helical Hardened Pinions MHMH0200253-DIN10 S50C 0,5 25 20 30 53,05 57,1 28 30 6 22,8 DIN 10 10,5
No CAD available 8 MHMH0200254-DIN10 Helical Hardened Pinions MHMH0200254-DIN10 S50C 0,5 25 22 30 53,05 57,1 28 30 6 24,8 DIN 10 10,5
No CAD available 9 MHMH0200255-DIN10 Helical Hardened Pinions MHMH0200255-DIN10 S50C 0,8 25 22 36 53,05 57,1 28 56 6 24,8 DIN 10 10,5
No CAD available 10 MHMH0200256-DIN10 Helical Hardened Pinions MHMH0200256-DIN10 S50C 0,5 25 25 36 53,05 57,1 28 30 6 27,8 DIN 10 10,5
No CAD available 11 MHMH0200281-DIN10 Helical Hardened Pinions MHMH0200281-DIN10 S50C 0,6 28 19 30 59,42 63,4 28 30 6 21,8 DIN 10 10,82
No CAD available 13 MHMH0200282-DIN10 Helical Hardened Pinions MHMH0200282-DIN10 S50C 1 28 19 30 59,42 63,4 28 56 6 21,8 DIN 10 10,82
No CAD available 14 MHMH0200283-DIN10 Helical Hardened Pinions MHMH0200283-DIN10 S50C 0,6 28 22 30 59,42 63,4 28 30 6 24,8 DIN 10 10,82
No CAD available 15 MHMH0200284-DIN10 Helical Hardened Pinions MHMH0200284-DIN10 S50C 1 28 22 36 59,42 63,4 28 56 6 24,8 DIN 10 10,82
No CAD available 16 MHMH0200285-DIN10 Helical Hardened Pinions MHMH0200285-DIN10 S50C 0,6 28 35 48 59,42 63,4 28 30 10 38,3 DIN 10 10,82
No CAD available 17 MHMH0200301-DIN10 Helical Hardened Pinions MHMH0200301-DIN10 S50C 0,6 30 16 25 63,66 67,7 28 30 5 18,3 DIN 10 11,01
No CAD available 18 MHMH0200302-DIN10 Helical Hardened Pinions MHMH0200302-DIN10 S50C 0,6 30 20 30 63,66 67,7 28 30 6 22,8 DIN 10 11,01
No CAD available 19 MHMH0200303-DIN10 Helical Hardened Pinions MHMH0200303-DIN10 S50C 1,2 30 22 36 63,66 67,7 28 56 6 24,8 DIN 10 11,01
No CAD available 20 MHMH0200304-DIN10 Helical Hardened Pinions MHMH0200304-DIN10 S50C 0,6 30 25 36 63,66 67,7 28 30 8 28,3 DIN 10 11,01
No CAD available 21 MHMH0200305-DIN10 Helical Hardened Pinions MHMH0200305-DIN10 S50C 0,6 30 30 45 63,66 67,7 28 30 8 33,3 DIN 10 11,01
No CAD available 22 MHMH0200306-DIN10 Helical Hardened Pinions MHMH0200306-DIN10 S50C 0,7 30 30 50 63,66 67,7 28 60 8 33,3 DIN 10 11,01
No CAD available 24 MHMH0200307-DIN10 Helical Hardened Pinions MHMH0200307-DIN10 S50C 0,7 30 32 55 63,66 67,7 28 65 10 35,3 DIN 10 11,01
No CAD available 25 MHMH0200321-DIN10 Helical Hardened Pinions MHMH0200321-DIN10 S50C 0,7 32 20 30 67,91 71,9 28 30 6 22,8 DIN 10 11,17
No CAD available 26 MHMH0200322-DIN10 Helical Hardened Pinions MHMH0200322-DIN10 S50C 0,7 32 22 30 67,91 71,9 28 30 6 24,8 DIN 10 11,17
No CAD available 27 MHMH0200323-DIN10 Helical Hardened Pinions MHMH0200323-DIN10 S50C 1,3 32 22 36 67,91 71,9 28 56 6 27,8 DIN 10 11,17
No CAD available 28 MHMH0200324-DIN10 Helical Hardened Pinions MHMH0200324-DIN10 S50C 0,7 32 25 36 67,91 71,9 28 30 8 28,3 DIN 10 11,17
No CAD available 29 MHMH0200325-DIN10 Helical Hardened Pinions MHMH0200325-DIN10 S50C 0,7 32 35 48 67,91 71,9 28 30 10 38,3 DIN 10 11,17
No CAD available 30 MHMH0200361-DIN10 Helical Hardened Pinions MHMH0200361-DIN10 S50C 0,9 36 35 48 76,39 80,4 28 30 10 38,3 DIN 10 11,46
No CAD available 31 MHMH0200391-DIN10 Helical Hardened Pinions MHMH0200391-DIN10 S50C 2,3 39 32 55 82,76 86,8 28 65 10 35,3 DIN 10 11,65
No CAD available 32 MHMH0200401-DIN10 Helical Hardened Pinions MHMH0200401-DIN10 S50C 1,1 40 35 48 84,88 88,9 28 30 10 38,3 DIN 10 11,7
Part Number
Description
Material
Mass
No. of Teeth
d1H6
d2
d3
D
w1
w2
k
h
Quality
Fta kN
Documentation
Contact the supplier
Yuan Yi Chang (YYC)Machinery Co., Ltd. YYC is the worldwide brand of Spur Rack, Pinion, Planetary Reducers and backlash free gearboxes. With ISO 9001 certified and patents. Exporting over 40 countries. It’s your best partner for Industry 4.0.
Yuan Yi Chang (YYC)Machinery Co., Ltd.
原億昌機械股份有限公司
原億昌機械株式会社