Series CHM-DIN8 Helical Soft Pinions module 1.5
1

Series CHM-DIN8 Helical Soft Pinions module 1.5

Manufacturer Yuan Yi Chang (YYC)Machinery Co., Ltd.
Description Helical Soft Pinions CHM0150201-DIN8
Part Number CHM0150201-DIN8
Material S50C
Mass 0,1
No. of Teeth 20
Quality DIN 8
Product selection
CAD Selector Part Number Description Material Mass No. of Teeth d1H6 d2 d3 D w1 w2 k h Quality Fta kN
No CAD available 1 CHM0150201-DIN8 Helical Soft Pinions CHM0150201-DIN8 S50C 0,1 20 11 25 31,83 34,83 20 22 4 12,8 DIN 8 3,61
No CAD available 2 CHM0150202-DIN8 Helical Soft Pinions CHM0150202-DIN8 S50C 0,1 20 13 25 31,83 34,83 20 22 5 15,3 DIN 8 3,61
No CAD available 3 CHM0150203-DIN8 Helical Soft Pinions CHM0150203-DIN8 S50C 0,1 20 14 25 31,83 34,83 20 22 5 16,3 DIN 8 3,61
No CAD available 4 CHM0150204-DIN8 Helical Soft Pinions CHM0150204-DIN8 S50C 0,1 20 16 25 31,83 34,83 20 22 5 18,3 DIN 8 3,61
No CAD available 5 CHM0150211-DIN8 Helical Soft Pinions CHM0150211-DIN8 S50C 0,3 21 16 30 33,42 36,42 20 46 5 18,3 DIN 8 3,65
Part Number
Description
Material
Mass
No. of Teeth
d1H6
d2
d3
D
w1
w2
k
h
Quality
Fta kN
Documentation
Contact the supplier
Yuan Yi Chang (YYC)Machinery Co., Ltd. YYC is the worldwide brand of Spur Rack, Pinion, Planetary Reducers and backlash free gearboxes. With ISO 9001 certified and patents. Exporting over 40 countries. It’s your best partner for Industry 4.0.
Yuan Yi Chang (YYC)Machinery Co., Ltd.
原億昌機械股份有限公司
原億昌機械株式会社