YILMAZ Redüktör - Free CAD models - M Series - Helical Foot Mounted Gearbox (82 Nm…18000 Nm) - TraceParts
YILMAZ Redüktör
By YILMAZ Redüktör

M Series - Helical Foot Mounted Gearbox (82 Nm…18000 Nm)

M Series

Manufacturer Yılmaz Redüktör
Description Gear Unit with B5/B14 Input Flange
Part Number MN002_3-A07 (Tn2_82 Nm. i=3.62...45.18)
Mass 10 kg
CAD models
Share

Product selection

Index Selector Part Number Description Mass (kg) Torque
1 1 MN002_3-A07 (Tn2_82 Nm. i=3.62...45.18) Gear Unit with B5/B14 Input Flange 10 82 Nm
2 2 MN002_3-A08 (Tn2_82 Nm. i=3.62...32.02) Gear Unit with B5/B14 Input Flange 13 82 Nm
3 3 MN002_3-A09 (Tn2_82 Nm. i=3.62...14.67) Gear Unit with B5/B14 Input Flange 15 82 Nm
4 4 MN102_3-A07 (Tn2_140 Nm. i=3.94...50.51) Gear Unit with B5/B14 Input Flange 21 140 Nm
5 5 MN102_3-A08 (Tn2_140 Nm. i=3.94...50.51) Gear Unit with B5/B14 Input Flange 16 141 Nm
6 6 MN102_3-A09 (Tn2_140 Nm. i=3.94...50.51) Gear Unit with B5/B14 Input Flange 20 142 Nm
7 7 MN172_3-A07 (Tn2_200 Nm. i=3.38...137.18) Gear Unit with B5/B14 Input Flange 25 200 Nm
8 8 MN172_3-A08 (Tn2_200 Nm. i=3.38...99.21) Gear Unit with B5/B14 Input Flange 17 200 Nm
9 9 MN172_3-A09 (Tn2_200 Nm. i=3.38...99.21) Gear Unit with B5/B14 Input Flange 27 200 Nm
10 10 MN172_3-A10 (Tn2_200 Nm. i=3.38...87.60) Gear Unit with B5/B14 Input Flange 34 200 Nm
11 11 MN202_3-A07 (Tn2_280 Nm. i=3.50...68.03) Gear Unit with B5/B14 Input Flange 43 280 Nm
12 12 MN202_3-A08 (Tn2_280 Nm. i=3.50...68.03) Gear Unit with B5/B14 Input Flange 21 280 Nm
13 13 MN202_3-A09 (Tn2_280 Nm. i=3.50...68.03) Gear Unit with B5/B14 Input Flange 27 280 Nm
14 14 MN202_3-A10 (Tn2_280 Nm. i=3.50...59.43) Gear Unit with B5/B14 Input Flange 30 280 Nm
15 15 MN202_3-A11_A13 (Tn2_280 Nm. i=3.50...41.16) Gear Unit with B5/B14 Input Flange 35 280 Nm
16 16 MN272_3-A07 (Tn2_450 Nm. i=3.16...138.55) Gear Unit with B5/B14 Input Flange 51 450 Nm
17 17 MN272_3-A08 (Tn2_450 Nm. i=3.16...138.55) Gear Unit with B5/B14 Input Flange 42 450 Nm
18 18 MN272_3-A09 (Tn2_450 Nm. i=3.16...138.55) Gear Unit with B5/B14 Input Flange 28 450 Nm
19 19 MN272_3-A10 (Tn2_450 Nm. i=3.16...121.03) Gear Unit with B5/B14 Input Flange 30 450 Nm
20 20 MN272_3-A11_A13 (Tn2_450 Nm. i=3.16...83.83) Gear Unit with B5/B14 Input Flange 34 450 Nm
21 21 MN282_3-A07 (Tn2_600 Nm. i=4.20...137.91) Gear Unit with B5/B14 Input Flange 44 600 Nm
22 22 MN282_3-A08 (Tn2_600 Nm. i=4.20...137.91) Gear Unit with B5/B14 Input Flange 51 600 Nm
23 23 MN282_3-A09 (Tn2_600 Nm. i=4.20...137.91) Gear Unit with B5/B14 Input Flange 70 600 Nm
24 24 MN282_3-A10 (Tn2_600 Nm. i=3.15...114.14) Gear Unit with B5/B14 Input Flange 28 600 Nm
25 25 MN282_3-A11_A13 (Tn2_600 Nm. i=3.15...85.60) Gear Unit with B5/B14 Input Flange 43 600 Nm
26 26 MN372_3-A07 (Tn2_820 Nm. i=13.53...157.76) Gear Unit with B5/B14 Input Flange 45 820 Nm
27 27 MN372_3-A08 (Tn2_820 Nm. i=13.53...157.76) Gear Unit with B5/B14 Input Flange 60 820 Nm
28 28 MN372_3-A09 (Tn2_820 Nm. i=13.53...157.76) Gear Unit with B5/B14 Input Flange 78 820 Nm
29 29 MN372_3-A10 (Tn2_820 Nm. i=3.28...138.72) Gear Unit with B5/B14 Input Flange 52 820 Nm
30 30 MN372_3-A11_A13 (Tn2_820 Nm. i=3.28...97.92) Gear Unit with B5/B14 Input Flange 50 820 Nm
31 31 MN472_3-A08 (Tn2_1550 Nm. i=18.72...219.00) Gear Unit with B5/B14 Input Flange 51 1550 Nm
32 32 MN472_3-A09 (Tn2_1550 Nm. i=18.72...219.00) Gear Unit with B5/B14 Input Flange 55 1550 Nm
33 33 MN472_3-A10 (Tn2_1550 Nm. i=18.72...157.90) Gear Unit with B5/B14 Input Flange 58 1550 Nm
34 34 MN472_3-A11_A13 (Tn2_1550 Nm. i=18.72...139.54) Gear Unit with B5/B14 Input Flange 66 1550 Nm
35 35 MN472_3-A16 (Tn2_1550 Nm. i=18.72...84.46) Gear Unit with B5/B14 Input Flange 84 1550 Nm
36 36 MN472_3-A18 (Tn2_1550 Nm. i=18.04...73.09) Gear Unit with B5/B14 Input Flange 88 1550 Nm
37 37 MN572_3-A10 (Tn2_3000 Nm. i=17.07...204.01) Gear Unit with B5/B14 Input Flange 92 3000 Nm
38 38 MN572_3-A11_A13 (Tn2_3000 Nm. i=4.95...134.45) Gear Unit with B5/B14 Input Flange 94 3000 Nm
39 39 MN572_3-A16 (Tn2_3000 Nm. i=4.37...100.53) Gear Unit with B5/B14 Input Flange 103 3000 Nm
40 40 MN572_3-A18 (Tn2_3000 Nm. i=17.07...82.45) Gear Unit with B5/B14 Input Flange 127 3000 Nm
41 41 MN572_3-A20 (Tn2_3000 Nm. i=4.37...14.54) Gear Unit with B5/B14 Input Flange 168 3000 Nm
42 42 MN672_3-A11_A13 (Tn2_4300 Nm. i=20.74...196.61) Gear Unit with B5/B14 Input Flange 228 4300 Nm
43 43 MN672_3-A16 (Tn2_4300 Nm. i=3.29...149.11) Gear Unit with B5/B14 Input Flange 122 4300 Nm
44 44 MN672_3-A18 (Tn2_4300 Nm. i=3.29...124.07) Gear Unit with B5/B14 Input Flange 129 4300 Nm
45 45 MN672_3-A20 (Tn2_4300 Nm. i=3.29...94.17) Gear Unit with B5/B14 Input Flange 153 4300 Nm
46 46 MN672_3-A22 (Tn2_4300 Nm. i=3.29...61.42) Gear Unit with B5/B14 Input Flange 194 4300 Nm
47 47 MN772_3-A11_A13 (Tn2_8000 Nm. i=12.98...208.82) Gear Unit with B5/B14 Input Flange 245 8000 Nm
48 48 MN772_3-A16 (Tn2_8000 Nm. i=4.73...148.73) Gear Unit with B5/B14 Input Flange 284 8000 Nm
49 49 MN772_3-A18 (Tn2_8000 Nm. i=4.73...208.82) Gear Unit with B5/B14 Input Flange 190 8000 Nm
50 50 MN772_3-A20 (Tn2_8000 Nm. i=4.73...115.06) Gear Unit with B5/B14 Input Flange 210 8000 Nm
51 51 MN772_3-A22 (Tn2_8000 Nm. i=4.73...76.81) Gear Unit with B5/B14 Input Flange 253 8000 Nm
52 52 MN772_3-A25 (Tn2_8000 Nm. i=4.73...76.81) Gear Unit with B5/B14 Input Flange 287 8000 Nm
53 53 MN872_3-A11_A13 (Tn2_13000 Nm. i=39.75...110.17) Gear Unit with B5/B14 Input Flange 354 13000 Nm
54 54 MN872_3-A16 (Tn2_13000 Nm. i=4.95...110.17) Gear Unit with B5/B14 Input Flange 420 13000 Nm
55 55 MN872_3-A18 (Tn2_13000 Nm. i=4.95...110.17) Gear Unit with B5/B14 Input Flange 279 13000 Nm
56 56 MN872_3-A20 (Tn2_13000 Nm. i=4.95...64.77) Gear Unit with B5/B14 Input Flange 364 13000 Nm
57 57 MN872_3-A22 (Tn2_13000 Nm. i=4.95...44.37) Gear Unit with B5/B14 Input Flange 415 13000 Nm
58 58 MN872_3-A25 (Tn2_13000 Nm. i=4.95...44.37) Gear Unit with B5/B14 Input Flange 448 13000 Nm
59 59 MN872_3-A28 (Tn2_13000 Nm. i=4.95...34.53) Gear Unit with B5/B14 Input Flange 526 13000 Nm
60 60 MN972_3-A16 (Tn2_18000 Nm. i=7.92...186.95) Gear Unit with B5/B14 Input Flange 536 18000 Nm
61 61 MN972_3-A18 (Tn2_18000 Nm. i=7.92...166.73) Gear Unit with B5/B14 Input Flange 503 18000 Nm
62 62 MN972_3-A20 (Tn2_18000 Nm. i=7.11...132.83) Gear Unit with B5/B14 Input Flange 561 18000 Nm
63 63 MN972_3-A22 (Tn2_18000 Nm. i=7.11...91.56) Gear Unit with B5/B14 Input Flange 583 18000 Nm
64 64 MN972_3-A25 (Tn2_18000 Nm. i=7.11...91.56) Gear Unit with B5/B14 Input Flange 660 18000 Nm
65 65 MN972_3-A28 (Tn2_18000 Nm. i=7.11...70.07) Gear Unit with B5/B14 Input Flange 726 18000 Nm
66 66 MN972_3-A31 (Tn2_18000 Nm. i=7.11...70.07) Gear Unit with B5/B14 Input Flange 794 18000 Nm

Product Description

Coaxial Foot Mounted Gear Unit (82 Nm...18.000 Nm)

Documentation

Contact the supplier

YILMAZ Redüktör

YILMAZ Redüktör

Manufacturer of the industrial and sectoral gearboxes up to 500.000Nm nominal torque We are selling products such as Foot-Mounted, Flange-Mounted, Parallel Shaft, Bevel helical gearboxes, worm, Planetary Flange, Planetary Foot Mounted Gearboxes, Industrial Helical Geared Units, Helical Geared Hoist Drum Drive Units, Agitator Helical, Mixer Drywell, Extruder, Conveyor, Elevator, Concrete Mixes, Train-Tram, Yaw-Pitch and Saw Gearboxes.

Google Map