1

Threaded Tube Ends For Round Tubes

Manufacturer YA-VA Intelligent Systems Co., Ltd.
Description Threaded Tube Ends For Round Tubes F1401-1
Part number F1401-1
Body Material Nylon
Part Material Nickel plated carbon steel
Product selection
Selector Code Reference M Φ Thickness Load (kg) Weight (kg)
1 F1401 ZJ-YJT48-12 M12 48 1.5 500 0.094
2 F1402 ZJ-YJT48-16 M16 48 1.5 500 0.111
3 F1403 ZJ-YJT48-20 M20 48 1.5 500 0.087
4 F1404 ZJ-YJT50-16 M16 50 2 1000 0.076
5 F1405 ZJ-YJT50-20 M20 50 2 1000 0.115
Code
Reference
M
Φ
Thickness
Load (kg)
Weight (kg)
Documentation
Contact the supplier
YA-VA Intelligent Systems Co., Ltd. YA-VA Intelligent Systems Co., Ltd. consists of Conveyor Components Business Unit ;Conveyor Systems Business Unit ; Overseas Business Unit (former: Shanghai Daoqin International Trading Co., Ltd.) and Foshan Branch. We have strong design and production teams with 20,000 m² facility: including R & D, injection and molding shop, components assembly shop, conveyor systems assembly shop, QA inspection center and warehousing. We are professional from the components to integrated conveyor systems. Our products are widely applied in packaging, food & beverage, pharmaceutical, homecare, and logistics. We have been focusing on conveyor industry for nearly 20 years under YA-VA brand. Currently there are more than 7000 clients worldwide.
YA-VA Intelligent Systems Co., Ltd.
道仁(昆山)智能装备有限公司