1

Articulated feet GD80

Manufacturer YA-VA Intelligent Systems Co., Ltd.
Description Articulated feet GD80 F2401-1
Part number F2401-1
Base Material Nylon
Stem Material SUS304
Product selection
Selector Code Reference M L Load (kg) Weight (kg)
1 F2401 GD80-1650 M16 50 1200 0.251
2 F2402 GD80-16100 M16 100 1200 0.315
3 F2403 GD80-16150 M16 150 1200 0.38
4 F2404 GD80-20100 M20 100 1200 0.417
5 F2405 GD80-20150 M20 150 1200 0.519
6 F2406 GD80-24150 M24 150 1200 0.705
Code
Reference
M
L
Load (kg)
Weight (kg)
Documentation
Contact the supplier
YA-VA Intelligent Systems Co., Ltd. YA-VA Intelligent Systems Co., Ltd. consists of Conveyor Components Business Unit ;Conveyor Systems Business Unit ; Overseas Business Unit (former: Shanghai Daoqin International Trading Co., Ltd.) and Foshan Branch. We have strong design and production teams with 20,000 m² facility: including R & D, injection and molding shop, components assembly shop, conveyor systems assembly shop, QA inspection center and warehousing. We are professional from the components to integrated conveyor systems. Our products are widely applied in packaging, food & beverage, pharmaceutical, homecare, and logistics. We have been focusing on conveyor industry for nearly 20 years under YA-VA brand. Currently there are more than 7000 clients worldwide.
YA-VA Intelligent Systems Co., Ltd.
道仁(昆山)智能装备有限公司