1

Articulated feet GD100

Manufacturer YA-VA Intelligent Systems Co., Ltd.
Description Articulated feet GD100 F2501-1
Part number F2501-1
Base Material Nylon
Stem Material SUS304
Product selection
Selector Code Reference M L Load (kg) Weight (kg)
1 F2501 GD100-16100 M16 100 1500 0.293
2 F2502 GD100-16150 M16 150 1500 0.357
3 F2503 GD100-20100 M20 100 1500 0.422
4 F2504 GD100-20150 M20 150 1500 0.561
5 F2505 GD100-20200 M20 200 1500 0.7
6 F2506 GD100-24150 M24 150 1500 0.747
Code
Reference
M
L
Load (kg)
Weight (kg)
Documentation
Contact the supplier
YA-VA Intelligent Systems Co., Ltd. YA-VA Intelligent Systems Co., Ltd. consists of Conveyor Components Business Unit ;Conveyor Systems Business Unit ; Overseas Business Unit (former: Shanghai Daoqin International Trading Co., Ltd.) and Foshan Branch. We have strong design and production teams with 20,000 m² facility: including R & D, injection and molding shop, components assembly shop, conveyor systems assembly shop, QA inspection center and warehousing. We are professional from the components to integrated conveyor systems. Our products are widely applied in packaging, food & beverage, pharmaceutical, homecare, and logistics. We have been focusing on conveyor industry for nearly 20 years under YA-VA brand. Currently there are more than 7000 clients worldwide.
YA-VA Intelligent Systems Co., Ltd.
道仁(昆山)智能装备有限公司