1

Articulated feet DGT80

Manufacturer YA-VA Intelligent Systems Co., Ltd.
Description Articulated feet DGT80 F2801-1
Part number F2801-1
Base Material SUS304
Stem Material SUS304
Product selection
Selector Code Reference M L Load (kg) Weight (kg)
1 F2801 DGT80-1650 M16 50 1200 0.556
2 F2802 DGT80-16100 M16 100 1200 0.624
3 F2803 DGT80-16150 M16 150 1200 0.684
4 F2804 DGT80-20100 M20 100 1200 0.722
5 F2805 DGT80-20150 M20 150 1200 0.826
6 F2806 DGT80-24150 M24 150 1200 1.011
Code
Reference
M
L
Load (kg)
Weight (kg)
Documentation
Contact the supplier
YA-VA Intelligent Systems Co., Ltd. YA-VA Intelligent Systems Co., Ltd. consists of Conveyor Components Business Unit ;Conveyor Systems Business Unit ; Overseas Business Unit (former: Shanghai Daoqin International Trading Co., Ltd.) and Foshan Branch. We have strong design and production teams with 20,000 m² facility: including R & D, injection and molding shop, components assembly shop, conveyor systems assembly shop, QA inspection center and warehousing. We are professional from the components to integrated conveyor systems. Our products are widely applied in packaging, food & beverage, pharmaceutical, homecare, and logistics. We have been focusing on conveyor industry for nearly 20 years under YA-VA brand. Currently there are more than 7000 clients worldwide.
YA-VA Intelligent Systems Co., Ltd.
道仁(昆山)智能装备有限公司