1

Articulated feet DGSW80

Manufacturer YA-VA Intelligent Systems Co., Ltd.
Description Articulated feet DGSW80 F601-1
Part number F601-1
Base Material Nylon
Stem Material SUS304
Product selection
Selector Code Reference M L Load (kg) Weight (kg)
1 F601 DGSW80-0850 M8 50 1000 0.12
2 F602 DGSW80-0880 M8 80 1000 0.132
3 F603 DGSW80-1050 M10 50 1000 0.142
4 F604 DGSW80-10100 M10 100 1000 0.147
5 F605 DGSW80-1250 M12 50 1000 0.148
6 F606 DGSW80-12100 M12 100 1000 0.159
7 F607 DGSW80-12150 M12 150 1000 0.21
Code
Reference
M
L
Load (kg)
Weight (kg)
Documentation
Contact the supplier
YA-VA Intelligent Systems Co., Ltd. YA-VA Intelligent Systems Co., Ltd. consists of Conveyor Components Business Unit ;Conveyor Systems Business Unit ; Overseas Business Unit (former: Shanghai Daoqin International Trading Co., Ltd.) and Foshan Branch. We have strong design and production teams with 20,000 m² facility: including R & D, injection and molding shop, components assembly shop, conveyor systems assembly shop, QA inspection center and warehousing. We are professional from the components to integrated conveyor systems. Our products are widely applied in packaging, food & beverage, pharmaceutical, homecare, and logistics. We have been focusing on conveyor industry for nearly 20 years under YA-VA brand. Currently there are more than 7000 clients worldwide.
YA-VA Intelligent Systems Co., Ltd.
道仁(昆山)智能装备有限公司