1

Articulated feet DGS40

Manufacturer YA-VA Intelligent Systems Co., Ltd.
Description Articulated feet DGS40 F201-1
Part number F201-1
Base Material Nylon
Stem Material SUS304
Product selection
Selector Code Reference M L Load (kg) Weight (kg)
1 F201 DGS40-0850 M8 50 600 0.078
2 F202 DGS40-0880 M8 80 600 0.09
3 F203 DGS40-1050 M10 50 600 0.1
4 F204 DGS40-10100 M10 100 600 0.105
5 F205 DGS40-1250 M12 50 600 0.106
6 F206 DGS40-12100 M12 100 600 0.117
7 F207 DGS40-12150 M12 150 600 0.168
Code
Reference
M
L
Load (kg)
Weight (kg)
Documentation
Contact the supplier
YA-VA Intelligent Systems Co., Ltd. YA-VA Intelligent Systems Co., Ltd. consists of Conveyor Components Business Unit ;Conveyor Systems Business Unit ; Overseas Business Unit (former: Shanghai Daoqin International Trading Co., Ltd.) and Foshan Branch. We have strong design and production teams with 20,000 m² facility: including R & D, injection and molding shop, components assembly shop, conveyor systems assembly shop, QA inspection center and warehousing. We are professional from the components to integrated conveyor systems. Our products are widely applied in packaging, food & beverage, pharmaceutical, homecare, and logistics. We have been focusing on conveyor industry for nearly 20 years under YA-VA brand. Currently there are more than 7000 clients worldwide.
YA-VA Intelligent Systems Co., Ltd.
道仁(昆山)智能装备有限公司