X08AQ008FG5BDB1057

RJ45 Connector,Single layer with shielding,Bilateral dual color lamp,Side operation pin type,Installation surface height11.30mm,L=21.30mm

Manufacturer XKB
Description RJ45 Connector,Single layer with shielding,Bilateral dual color lamp,Side operation pin type,Installation surface height11.30mm,L=21.30mm
Manufacturer Part Number X08AQ008FG5BDB1057
CAD models
Please make sure this software has been installed.

Product selection

Contact the supplier

XKB Connectivity

XKB Connectivity

XKB Technology (XKB) has a complete range of product lines, including: tact switch, key switch, dip switch, micro switch, detection switch, light switch, multi-function switch, input and output connector, line for board connectors, board-to-board connectors, card connector, audio connectors, power connectors, XKB is proud of the development of the world's strong hardware and software, constantly introducing new products, and actively committed to become the world's switch connection Manufacturer.

Google Map