XKB Connecitity
By XKB Connecitity

Tact Switch TS-1177-C-B-W

Manufacturer Guangdong XKB Technology Co., Ltd.
Description Tact Switch TS-1177-C-B-W
Part Number TS-1177-C-B-W
Installation mode SMT type
Operation mode Vertical Type
Stroke types 0.2±0.05mm
Waterproof grade Waterproof
Support frame without
Overall dimension W3.46xD3.43xH
Operating feeling Sensibility
Height from mounting surface (mm) 2
CAD models
Share
Please make sure this software has been installed.

Product selection

Part Number
TS-1177-C-B-W

Documentation

Contact the supplier

XKB Connecitity

XKB Connecitity

English - EN

Google Map