WÜRTH ELEKTRONIK - ELECTROMECHANICAL COMPONENTS - WTB-Wire to Board - Wire to Board - 2.54 mm - PCB

Manufacturer WÜRTH ELEKTRONIK
Description ConWTB254 Intercom Dual Row Female Terminal Housing _2,54 (mm)
Part Number 661008213322
Insulator Material PBT
Insulator Colour Black
Standard Polarities 08;10;14;16
Pitch 2.54 (mm)
Operating Temperature -40 °C up to +125 °C
Insulator Flammability Rating UL94-V0
Compliance Lead free / RoHS
Packaging Box
Gender Female
Product selection
Selector Part Number Description Insulator Material Insulator Colour Standard Polarities Pitch Operating Temperature Insulator Flammability Rating Compliance Packaging
1 661008213322 ConWTB254 Intercom Dual Row Female Terminal Housing _2,54 (mm) PBT Black 08;10;14;16 2.54 (mm) -40 °C up to +125 °C UL94-V0 Lead free / RoHS Box
2 661010213322 ConWTB254 Intercom Dual Row Female Terminal Housing _2,54 (mm) PBT Black 08;10;14;16 2.54 (mm) -40 °C up to +125 °C UL94-V0 Lead free / RoHS Box
3 661014213322 ConWTB254 Intercom Dual Row Female Terminal Housing _2,54 (mm) PBT Black 08;10;14;16 2.54 (mm) -40 °C up to +125 °C UL94-V0 Lead free / RoHS Box
4 661016213322 ConWTB254 Intercom Dual Row Female Terminal Housing _2,54 (mm) PBT Black 08;10;14;16 2.54 (mm) -40 °C up to +125 °C UL94-V0 Lead free / RoHS Box
Part Number
Description
Insulator Material
Insulator Colour
Standard Polarities
Pitch
Operating Temperature
Insulator Flammability Rating
Compliance
Packaging
Documentation
Contact the supplier
WÜRTH ELEKTRONIK Electronic & Electromechanical Components
WURTH ELEKTRONIK FRANCE