WÜRTH ELEKTRONIK - ELECTROMECHANICAL COMPONENTS - WTB-Wire to Board - Wire to Board - 2.54 mm - PCB

Manufacturer WÜRTH ELEKTRONIK
Description ConWTB254 Autocom Female Right Angled IDC Receptacle with Ribbon Flat Cable on Locking Side_2,54 (mm)
Part Number 661002152122
Insulator Material PBT
Insulator Colour Black
Contact Material Phosphor Bronze
Contact Plating Tin
Standard Polarities 02;03;04;05;08;10
Pitch 2.54 (mm)
Operating Temperature -40 °C up to +125 °C
Insulator Flammability Rating UL94-V0
Rated Current (A) 3
Working Voltage (VAC) 50
Withstanding Voltage (KVAC/min) 0.5
Contact Resistance (mOHM) 20
Insulation Resistance >1000 (MΩ)
Compliance Lead free / RoHS
Solid Wire Gauge 22 to 24 (AWG)
Solid Wire Section (mm²) 0.205 to 0.326 (mm²)
Packaging Tube
Gender Female
Product selection
Selector Part Number Description Insulator Material Insulator Colour Contact Material Contact Plating Standard Polarities Pitch Operating Temperature Insulator Flammability Rating Rated Current (A) Working Voltage (VAC) Withstanding Voltage (KVAC/min) Contact Resistance (mOHM) Insulation Resistance Compliance Solid Wire Gauge Solid Wire Section (mm²) Packaging
1 661002152122 ConWTB254 Autocom Female Right Angled IDC Receptacle with Ribbon Flat Cable on Locking Side_2,54 (mm) PBT Black Phosphor Bronze Tin 02;03;04;05;08;10 2.54 (mm) -40 °C up to +125 °C UL94-V0 3 50 0.5 20 >1000 (MΩ) Lead free / RoHS 22 to 24 (AWG) 0.205 to 0.326 (mm²) Tube
2 661003152122 ConWTB254 Autocom Female Right Angled IDC Receptacle with Ribbon Flat Cable on Locking Side_2,54 (mm) PBT Black Phosphor Bronze Tin 02;03;04;05;08;10 2.54 (mm) -40 °C up to +125 °C UL94-V0 3 50 0.5 20 >1000 (MΩ) Lead free / RoHS 22 to 24 (AWG) 0.205 to 0.326 (mm²) Tube
3 661004152122 ConWTB254 Autocom Female Right Angled IDC Receptacle with Ribbon Flat Cable on Locking Side_2,54 (mm) PBT Black Phosphor Bronze Tin 02;03;04;05;08;10 2.54 (mm) -40 °C up to +125 °C UL94-V0 3 50 0.5 20 >1000 (MΩ) Lead free / RoHS 22 to 24 (AWG) 0.205 to 0.326 (mm²) Tube
4 661005152122 ConWTB254 Autocom Female Right Angled IDC Receptacle with Ribbon Flat Cable on Locking Side_2,54 (mm) PBT Black Phosphor Bronze Tin 02;03;04;05;08;10 2.54 (mm) -40 °C up to +125 °C UL94-V0 3 50 0.5 20 >1000 (MΩ) Lead free / RoHS 22 to 24 (AWG) 0.205 to 0.326 (mm²) Tube
5 661008152122 ConWTB254 Autocom Female Right Angled IDC Receptacle with Ribbon Flat Cable on Locking Side_2,54 (mm) PBT Black Phosphor Bronze Tin 02;03;04;05;08;10 2.54 (mm) -40 °C up to +125 °C UL94-V0 3 50 0.5 20 >1000 (MΩ) Lead free / RoHS 22 to 24 (AWG) 0.205 to 0.326 (mm²) Tube
6 661010152122 ConWTB254 Autocom Female Right Angled IDC Receptacle with Ribbon Flat Cable on Locking Side_2,54 (mm) PBT Black Phosphor Bronze Tin 02;03;04;05;08;10 2.54 (mm) -40 °C up to +125 °C UL94-V0 3 50 0.5 20 >1000 (MΩ) Lead free / RoHS 22 to 24 (AWG) 0.205 to 0.326 (mm²) Tube
Part Number
Description
Insulator Material
Insulator Colour
Contact Material
Contact Plating
Standard Polarities
Pitch
Operating Temperature
Insulator Flammability Rating
Rated Current (A)
Working Voltage (VAC)
Withstanding Voltage (KVAC/min)
Contact Resistance (mOHM)
Insulation Resistance
Compliance
Solid Wire Gauge
Solid Wire Section (mm²)
Packaging
Documentation
Contact the supplier
WÜRTH ELEKTRONIK Electronic & Electromechanical Components
WURTH ELEKTRONIK FRANCE