WÜRTH ELEKTRONIK - ELECTROMECHANICAL COMPONENTS - WTB-Wire to Board - Wire to Board - 2.50 mm - PCB

Manufacturer WÜRTH ELEKTRONIK
Description ConWTB250 Male Vertical Shrouded Header _2,50 (mm)
Part Number 64600211622
Insulator Material PA46
Insulator Colour Beige
Contact Material Copper Alloy
Contact Plating Tin
Contact Type Stamped
Standard Polarities 02;03;04;05;07;10
Pitch 2.50 (mm)
Quality Class 25 Mating cycles
Operating Temperature -40 °C up to +105 °C
Insulator Flammability Rating UL94-V0
Rated Current UL (A) 3
Working Voltage UL (VAC) 250
Withstanding Voltage UL (KVAC/min) 1
Contact Resistance UL (mOHM) 20
Insulation Resistance >1000 (MΩ)
UL E323964
Compliance Lead free / RoHS
Solder Profile JEDEC lead free wave soldering process
Packaging Bag
Orientation Straight
Gender Male
Product selection
Selector Part Number Description Insulator Material Insulator Colour Contact Material Contact Plating Contact Type Standard Polarities Pitch Quality Class Operating Temperature Insulator Flammability Rating Rated Current UL (A) Working Voltage UL (VAC) Withstanding Voltage UL (KVAC/min) Contact Resistance UL (mOHM) Insulation Resistance UL Compliance Solder Profile Packaging
1 64600211622 ConWTB250 Male Vertical Shrouded Header _2,50 (mm) PA46 Beige Copper Alloy Tin Stamped 02;03;04;05;07;10 2.50 (mm) 25 Mating cycles -40 °C up to +105 °C UL94-V0 3 250 1 20 >1000 (MΩ) E323964 Lead free / RoHS JEDEC lead free wave soldering process Bag
2 64600311622 ConWTB250 Male Vertical Shrouded Header _2,50 (mm) PA46 Beige Copper Alloy Tin Stamped 02;03;04;05;07;10 2.50 (mm) 25 Mating cycles -40 °C up to +105 °C UL94-V0 3 250 1 20 >1000 (MΩ) E323964 Lead free / RoHS JEDEC lead free wave soldering process Bag
3 64600411622 ConWTB250 Male Vertical Shrouded Header _2,50 (mm) PA46 Beige Copper Alloy Tin Stamped 02;03;04;05;07;10 2.50 (mm) 25 Mating cycles -40 °C up to +105 °C UL94-V0 3 250 1 20 >1000 (MΩ) E323964 Lead free / RoHS JEDEC lead free wave soldering process Bag
4 64600511622 ConWTB250 Male Vertical Shrouded Header _2,50 (mm) PA46 Beige Copper Alloy Tin Stamped 02;03;04;05;07;10 2.50 (mm) 25 Mating cycles -40 °C up to +105 °C UL94-V0 3 250 1 20 >1000 (MΩ) E323964 Lead free / RoHS JEDEC lead free wave soldering process Bag
5 64600711622 ConWTB250 Male Vertical Shrouded Header _2,50 (mm) PA46 Beige Copper Alloy Tin Stamped 02;03;04;05;07;10 2.50 (mm) 25 Mating cycles -40 °C up to +105 °C UL94-V0 3 250 1 20 >1000 (MΩ) E323964 Lead free / RoHS JEDEC lead free wave soldering process Bag
6 64601011622 ConWTB250 Male Vertical Shrouded Header _2,50 (mm) PA46 Beige Copper Alloy Tin Stamped 02;03;04;05;07;10 2.50 (mm) 25 Mating cycles -40 °C up to +105 °C UL94-V0 3 250 1 20 >1000 (MΩ) E323964 Lead free / RoHS JEDEC lead free wave soldering process Bag
Part Number
Description
Insulator Material
Insulator Colour
Contact Material
Contact Plating
Contact Type
Standard Polarities
Pitch
Quality Class
Operating Temperature
Insulator Flammability Rating
Rated Current UL (A)
Working Voltage UL (VAC)
Withstanding Voltage UL (KVAC/min)
Contact Resistance UL (mOHM)
Insulation Resistance
UL
Compliance
Solder Profile
Packaging
Documentation
Contact the supplier
WÜRTH ELEKTRONIK Electronic & Electromechanical Components
WURTH ELEKTRONIK FRANCE
Users Who Downloaded This Product Also Downloaded
Page