WÜRTH ELEKTRONIK - ELECTROMECHANICAL COMPONENTS - WTB-Wire to Board - Wire to Board - 2.50 mm - Terminal Housing

Manufacturer WÜRTH ELEKTRONIK
Description ConWTB250 Female Terminal Housing _2,50 (mm)
Part Number 646002113322
Insulator Material PA66
Insulator Colour Beige
Standard Polarities 02;03;04;05;07;10
Pitch 2.50 (mm)
Operating Temperature -40 °C up to +105 °C
Insulator Flammability Rating UL94-V0
Withstanding Voltage UL (KVAC/min) 1
Insulation Resistance >1000 (MΩ)
UL E323964
Compliance Lead free / RoHS
Solder Profile JEDEC lead free wave soldering process
Packaging Bag
Orientation Straight
Gender Female
Product selection
Selector Part Number Description Insulator Material Insulator Colour Standard Polarities Pitch Operating Temperature Insulator Flammability Rating Withstanding Voltage UL (KVAC/min) Insulation Resistance UL Compliance Solder Profile Packaging
1 646002113322 ConWTB250 Female Terminal Housing _2,50 (mm) PA66 Beige 02;03;04;05;07;10 2.50 (mm) -40 °C up to +105 °C UL94-V0 1 >1000 (MΩ) E323964 Lead free / RoHS JEDEC lead free wave soldering process Bag
2 646003113322 ConWTB250 Female Terminal Housing _2,50 (mm) PA66 Beige 02;03;04;05;07;10 2.50 (mm) -40 °C up to +105 °C UL94-V0 1 >1000 (MΩ) E323964 Lead free / RoHS JEDEC lead free wave soldering process Bag
3 646004113322 ConWTB250 Female Terminal Housing _2,50 (mm) PA66 Beige 02;03;04;05;07;10 2.50 (mm) -40 °C up to +105 °C UL94-V0 1 >1000 (MΩ) E323964 Lead free / RoHS JEDEC lead free wave soldering process Bag
4 646005113322 ConWTB250 Female Terminal Housing _2,50 (mm) PA66 Beige 02;03;04;05;07;10 2.50 (mm) -40 °C up to +105 °C UL94-V0 1 >1000 (MΩ) E323964 Lead free / RoHS JEDEC lead free wave soldering process Bag
5 646007113322 ConWTB250 Female Terminal Housing _2,50 (mm) PA66 Beige 02;03;04;05;07;10 2.50 (mm) -40 °C up to +105 °C UL94-V0 1 >1000 (MΩ) E323964 Lead free / RoHS JEDEC lead free wave soldering process Bag
6 646010113322 ConWTB250 Female Terminal Housing _2,50 (mm) PA66 Beige 02;03;04;05;07;10 2.50 (mm) -40 °C up to +105 °C UL94-V0 1 >1000 (MΩ) E323964 Lead free / RoHS JEDEC lead free wave soldering process Bag
Part Number
Description
Insulator Material
Insulator Colour
Standard Polarities
Pitch
Operating Temperature
Insulator Flammability Rating
Withstanding Voltage UL (KVAC/min)
Insulation Resistance
UL
Compliance
Solder Profile
Packaging
Documentation
Contact the supplier
WÜRTH ELEKTRONIK Electronic & Electromechanical Components
WURTH ELEKTRONIK FRANCE
Users Who Downloaded This Product Also Downloaded
Page