WÜRTH ELEKTRONIK - ELECTROMECHANICAL COMPONENTS - WTB-Wire to Board - Wire to Board - 2.00 mm - PCB

Manufacturer WÜRTH ELEKTRONIK
Description ConWTB200 SMT Male Vertical Shrouded Header _2,00 (mm)
Part Number 620302124022
Insulator Material PA9T
Insulator Colour Beige
Contact Material Copper Alloy
Contact Plating Tin
Contact Type Stamped
Standard Polarities 02;03;04;05;06;07;08;09;10
Pitch 2.00 (mm)
Quality Class 25 Mating cycles
Operating Temperature -25 °C up to +85 °C
Insulator Flammability Rating UL94-V0
Rated Current cULus (A) 2
Working Voltage cULus (VAC) 100
Withstanding Voltage Culus (KVAC/min) 0.8
Contact Resistance cULus (mOHM) 20
Insulation Resistance >1000 (MΩ)
cULus E323964
Compliance Lead free / RoHS
Solder Profile JEDEC lead free reflow soldering process
Packaging Tape and Reel with Cap
Orientation Straight
Gender Male
Product selection
Selector Part Number Description Insulator Material Insulator Colour Contact Material Contact Plating Contact Type Standard Polarities Pitch Quality Class Operating Temperature Insulator Flammability Rating Rated Current cULus (A) Working Voltage cULus (VAC) Withstanding Voltage Culus (KVAC/min) Contact Resistance cULus (mOHM) Insulation Resistance cULus Compliance Solder Profile Packaging
1 620302124022 ConWTB200 SMT Male Vertical Shrouded Header _2,00 (mm) PA9T Beige Copper Alloy Tin Stamped 02;03;04;05;06;07;08;09;10 2.00 (mm) 25 Mating cycles -25 °C up to +85 °C UL94-V0 2 100 0.8 20 >1000 (MΩ) E323964 Lead free / RoHS JEDEC lead free reflow soldering process Tape and Reel with Cap
2 620303124022 ConWTB200 SMT Male Vertical Shrouded Header _2,00 (mm) PA9T Beige Copper Alloy Tin Stamped 02;03;04;05;06;07;08;09;10 2.00 (mm) 25 Mating cycles -25 °C up to +85 °C UL94-V0 2 100 0.8 20 >1000 (MΩ) E323964 Lead free / RoHS JEDEC lead free reflow soldering process Tape and Reel with Cap
3 620304124022 ConWTB200 SMT Male Vertical Shrouded Header _2,00 (mm) PA9T Beige Copper Alloy Tin Stamped 02;03;04;05;06;07;08;09;10 2.00 (mm) 25 Mating cycles -25 °C up to +85 °C UL94-V0 2 100 0.8 20 >1000 (MΩ) E323964 Lead free / RoHS JEDEC lead free reflow soldering process Tape and Reel with Cap
4 620305124022 ConWTB200 SMT Male Vertical Shrouded Header _2,00 (mm) PA9T Beige Copper Alloy Tin Stamped 02;03;04;05;06;07;08;09;10 2.00 (mm) 25 Mating cycles -25 °C up to +85 °C UL94-V0 2 100 0.8 20 >1000 (MΩ) E323964 Lead free / RoHS JEDEC lead free reflow soldering process Tape and Reel with Cap
5 620306124022 ConWTB200 SMT Male Vertical Shrouded Header _2,00 (mm) PA9T Beige Copper Alloy Tin Stamped 02;03;04;05;06;07;08;09;10 2.00 (mm) 25 Mating cycles -25 °C up to +85 °C UL94-V0 2 100 0.8 20 >1000 (MΩ) E323964 Lead free / RoHS JEDEC lead free reflow soldering process Tape and Reel with Cap
6 620307124022 ConWTB200 SMT Male Vertical Shrouded Header _2,00 (mm) PA9T Beige Copper Alloy Tin Stamped 02;03;04;05;06;07;08;09;10 2.00 (mm) 25 Mating cycles -25 °C up to +85 °C UL94-V0 2 100 0.8 20 >1000 (MΩ) E323964 Lead free / RoHS JEDEC lead free reflow soldering process Tape and Reel with Cap
7 620308124022 ConWTB200 SMT Male Vertical Shrouded Header _2,00 (mm) PA9T Beige Copper Alloy Tin Stamped 02;03;04;05;06;07;08;09;10 2.00 (mm) 25 Mating cycles -25 °C up to +85 °C UL94-V0 2 100 0.8 20 >1000 (MΩ) E323964 Lead free / RoHS JEDEC lead free reflow soldering process Tape and Reel with Cap
8 620309124022 ConWTB200 SMT Male Vertical Shrouded Header _2,00 (mm) PA9T Beige Copper Alloy Tin Stamped 02;03;04;05;06;07;08;09;10 2.00 (mm) 25 Mating cycles -25 °C up to +85 °C UL94-V0 2 100 0.8 20 >1000 (MΩ) E323964 Lead free / RoHS JEDEC lead free reflow soldering process Tape and Reel with Cap
9 620310124022 ConWTB200 SMT Male Vertical Shrouded Header _2,00 (mm) PA9T Beige Copper Alloy Tin Stamped 02;03;04;05;06;07;08;09;10 2.00 (mm) 25 Mating cycles -25 °C up to +85 °C UL94-V0 2 100 0.8 20 >1000 (MΩ) E323964 Lead free / RoHS JEDEC lead free reflow soldering process Tape and Reel with Cap
Part Number
Description
Insulator Material
Insulator Colour
Contact Material
Contact Plating
Contact Type
Standard Polarities
Pitch
Quality Class
Operating Temperature
Insulator Flammability Rating
Rated Current cULus (A)
Working Voltage cULus (VAC)
Withstanding Voltage Culus (KVAC/min)
Contact Resistance cULus (mOHM)
Insulation Resistance
cULus
Compliance
Solder Profile
Packaging
Documentation
Contact the supplier
WÜRTH ELEKTRONIK Electronic & Electromechanical Components
WURTH ELEKTRONIK FRANCE
Users Who Downloaded This Product Also Downloaded
Page