WÜRTH ELEKTRONIK - ELECTROMECHANICAL COMPONENTS - WTB-Wire to Board - Wire to Board - 2.00 mm - Crimp terminal

Manufacturer WÜRTH ELEKTRONIK
Description ConWTB200 Female Crimp Terminal _2,00 (mm)
Part Number 62000113722
Contact Material Copper Alloy
Contact Plating Tin
Contact Type Stamped
Pitch 2.00 (mm)
Quality Class 25 Mating cycles
Operating Temperature -25 °C up to +85 °C
Rated Current (A) 2
Working Voltage (VAC) 125
Contact Resistance (mOHM) 20
Compliance Lead free / RoHS
Stranded Wire Gauge 24 to 28 (AWG)
Stranded Wire Section (mm²) 0.081 to 0.205 (mm²)
Packaging Big Reel
Quantity/Packaging Unit (Pcs) 10000
Gender Female
Product selection
Selector Part Number Description Contact Material Contact Plating Contact Type Pitch Quality Class Operating Temperature Rated Current (A) Working Voltage (VAC) Contact Resistance (mOHM) Compliance Stranded Wire Gauge Stranded Wire Section (mm²) Packaging Quantity/Packaging Unit (Pcs)
1 62000113722 ConWTB200 Female Crimp Terminal _2,00 (mm) Copper Alloy Tin Stamped 2.00 (mm) 25 Mating cycles -25 °C up to +85 °C 2 125 20 Lead free / RoHS 24 to 28 (AWG) 0.081 to 0.205 (mm²) Big Reel 10000
2 62010113722 ConWTB200 Female Crimp Terminal _2,00 (mm) Copper Alloy Tin Stamped 2.00 (mm) 25 Mating cycles -25 °C up to +85 °C 2 125 20 Lead free / RoHS 24 to 28 (AWG) 0.081 to 0.205 (mm²) Small Reel 600
3 62000113722DEC ConWTB200 Female Crimp Terminal _2,00 (mm) Copper Alloy Tin Stamped 2.00 (mm) 25 Mating cycles -25 °C up to +85 °C 2 125 20 Lead free / RoHS 24 to 28 (AWG) 0.081 to 0.205 (mm²) Bag 100
Part Number
Description
Contact Material
Contact Plating
Contact Type
Pitch
Quality Class
Operating Temperature
Rated Current (A)
Working Voltage (VAC)
Contact Resistance (mOHM)
Compliance
Stranded Wire Gauge
Stranded Wire Section (mm²)
Packaging
Quantity/Packaging Unit (Pcs)
Documentation
Contact the supplier
WÜRTH ELEKTRONIK Electronic & Electromechanical Components
WURTH ELEKTRONIK FRANCE
Users Who Downloaded This Product Also Downloaded
Page