WÜRTH ELEKTRONIK - ELECTROMECHANICAL COMPONENTS - WTB-Wire to Board - Wire to Board - 1.50 mm - PCB

Manufacturer WÜRTH ELEKTRONIK
Description ConWTB150 Male Vertical Shrouded Header _1,50 (mm)
Part Number 64800211622
Insulator Material PA66
Insulator Colour Brown
Contact Material Copper Alloy
Contact Plating Tin
Contact Type Stamped
Standard Polarities 02;03;04;05;06;07;08;09;10
Pitch 1.50 (mm)
Quality Class 25 Mating cycles
Operating Temperature -25 °C up to +85 °C
Insulator Flammability Rating UL94-V0
Rated Current UL (A) 1
Working Voltage UL (VAC) 50
Withstanding Voltage UL (KVAC/min) 0.5
Contact Resistance UL (mOHM) 20
Insulation Resistance >100 (MΩ)
UL E323964
Compliance Lead free / RoHS
Solder Profile JEDEC lead free wave soldering process
Packaging Bag
Orientation Straight
Gender Male
Product selection
Selector Part Number Description Insulator Material Insulator Colour Contact Material Contact Plating Contact Type Standard Polarities Pitch Quality Class Operating Temperature Insulator Flammability Rating Rated Current UL (A) Working Voltage UL (VAC) Withstanding Voltage UL (KVAC/min) Contact Resistance UL (mOHM) Insulation Resistance UL Compliance Solder Profile Packaging
1 64800211622 ConWTB150 Male Vertical Shrouded Header _1,50 (mm) PA66 Brown Copper Alloy Tin Stamped 02;03;04;05;06;07;08;09;10 1.50 (mm) 25 Mating cycles -25 °C up to +85 °C UL94-V0 1 50 0.5 20 >100 (MΩ) E323964 Lead free / RoHS JEDEC lead free wave soldering process Bag
2 64800311622 ConWTB150 Male Vertical Shrouded Header _1,50 (mm) PA66 Brown Copper Alloy Tin Stamped 02;03;04;05;06;07;08;09;10 1.50 (mm) 25 Mating cycles -25 °C up to +85 °C UL94-V0 1 50 0.5 20 >100 (MΩ) E323964 Lead free / RoHS JEDEC lead free wave soldering process Bag
3 64800411622 ConWTB150 Male Vertical Shrouded Header _1,50 (mm) PA66 Brown Copper Alloy Tin Stamped 02;03;04;05;06;07;08;09;10 1.50 (mm) 25 Mating cycles -25 °C up to +85 °C UL94-V0 1 50 0.5 20 >100 (MΩ) E323964 Lead free / RoHS JEDEC lead free wave soldering process Bag
4 64800511622 ConWTB150 Male Vertical Shrouded Header _1,50 (mm) PA66 Brown Copper Alloy Tin Stamped 02;03;04;05;06;07;08;09;10 1.50 (mm) 25 Mating cycles -25 °C up to +85 °C UL94-V0 1 50 0.5 20 >100 (MΩ) E323964 Lead free / RoHS JEDEC lead free wave soldering process Bag
5 64800611622 ConWTB150 Male Vertical Shrouded Header _1,50 (mm) PA66 Brown Copper Alloy Tin Stamped 02;03;04;05;06;07;08;09;10 1.50 (mm) 25 Mating cycles -25 °C up to +85 °C UL94-V0 1 50 0.5 20 >100 (MΩ) E323964 Lead free / RoHS JEDEC lead free wave soldering process Bag
6 64800711622 ConWTB150 Male Vertical Shrouded Header _1,50 (mm) PA66 Brown Copper Alloy Tin Stamped 02;03;04;05;06;07;08;09;10 1.50 (mm) 25 Mating cycles -25 °C up to +85 °C UL94-V0 1 50 0.5 20 >100 (MΩ) E323964 Lead free / RoHS JEDEC lead free wave soldering process Bag
7 64800811622 ConWTB150 Male Vertical Shrouded Header _1,50 (mm) PA66 Brown Copper Alloy Tin Stamped 02;03;04;05;06;07;08;09;10 1.50 (mm) 25 Mating cycles -25 °C up to +85 °C UL94-V0 1 50 0.5 20 >100 (MΩ) E323964 Lead free / RoHS JEDEC lead free wave soldering process Bag
8 64800911622 ConWTB150 Male Vertical Shrouded Header _1,50 (mm) PA66 Brown Copper Alloy Tin Stamped 02;03;04;05;06;07;08;09;10 1.50 (mm) 25 Mating cycles -25 °C up to +85 °C UL94-V0 1 50 0.5 20 >100 (MΩ) E323964 Lead free / RoHS JEDEC lead free wave soldering process Bag
9 64801011622 ConWTB150 Male Vertical Shrouded Header _1,50 (mm) PA66 Brown Copper Alloy Tin Stamped 02;03;04;05;06;07;08;09;10 1.50 (mm) 25 Mating cycles -25 °C up to +85 °C UL94-V0 1 50 0.5 20 >100 (MΩ) E323964 Lead free / RoHS JEDEC lead free wave soldering process Bag
Part Number
Description
Insulator Material
Insulator Colour
Contact Material
Contact Plating
Contact Type
Standard Polarities
Pitch
Quality Class
Operating Temperature
Insulator Flammability Rating
Rated Current UL (A)
Working Voltage UL (VAC)
Withstanding Voltage UL (KVAC/min)
Contact Resistance UL (mOHM)
Insulation Resistance
UL
Compliance
Solder Profile
Packaging
Documentation
Contact the supplier
WÜRTH ELEKTRONIK Electronic & Electromechanical Components
WURTH ELEKTRONIK FRANCE
Users Who Downloaded This Product Also Downloaded
Page