WÜRTH ELEKTRONIK - ELECTROMECHANICAL COMPONENTS - WTB-Wire to Board - Wire to Board - 1.50 mm - PCB

Manufacturer WÜRTH ELEKTRONIK
Description ConWTB150 Male Horizontal Shrouded Header _1,50 (mm)
Part Number 648102131822
Insulator Material PA6T
Insulator Colour Ivory
Contact Material Copper Alloy
Contact Plating Tin
Contact Type Stamped
Standard Polarities 02;03;04;05;06;07;08;09;10
Pitch 1.50 (mm)
Quality Class 25 Mating cycles
Operating Temperature -25 °C up to +85 °C
Insulator Flammability Rating UL94-V0
Rated Current UL (A) 1
Working Voltage UL (VAC) 50
Withstanding Voltage UL (KVAC/min) 0.5
Contact Resistance UL (mOHM) 20
Insulation Resistance >500 (MΩ)
UL E323964
Compliance Lead free / RoHS
Solder Profile JEDEC lead free reflow soldering process
Packaging Tape and Reel
Orientation Angled
Gender Male
Product selection
Selector Part Number Description Insulator Material Insulator Colour Contact Material Contact Plating Contact Type Standard Polarities Pitch Quality Class Operating Temperature Insulator Flammability Rating Rated Current UL (A) Working Voltage UL (VAC) Withstanding Voltage UL (KVAC/min) Contact Resistance UL (mOHM) Insulation Resistance UL Compliance Solder Profile Packaging
1 648102131822 ConWTB150 Male Horizontal Shrouded Header _1,50 (mm) PA6T Ivory Copper Alloy Tin Stamped 02;03;04;05;06;07;08;09;10 1.50 (mm) 25 Mating cycles -25 °C up to +85 °C UL94-V0 1 50 0.5 20 >500 (MΩ) E323964 Lead free / RoHS JEDEC lead free reflow soldering process Tape and Reel
2 648103131822 ConWTB150 Male Horizontal Shrouded Header _1,50 (mm) PA6T Ivory Copper Alloy Tin Stamped 02;03;04;05;06;07;08;09;10 1.50 (mm) 25 Mating cycles -25 °C up to +85 °C UL94-V0 1 50 0.5 20 >500 (MΩ) E323964 Lead free / RoHS JEDEC lead free reflow soldering process Tape and Reel
3 648104131822 ConWTB150 Male Horizontal Shrouded Header _1,50 (mm) PA6T Ivory Copper Alloy Tin Stamped 02;03;04;05;06;07;08;09;10 1.50 (mm) 25 Mating cycles -25 °C up to +85 °C UL94-V0 1 50 0.5 20 >500 (MΩ) E323964 Lead free / RoHS JEDEC lead free reflow soldering process Tape and Reel
4 648105131822 ConWTB150 Male Horizontal Shrouded Header _1,50 (mm) PA6T Ivory Copper Alloy Tin Stamped 02;03;04;05;06;07;08;09;10 1.50 (mm) 25 Mating cycles -25 °C up to +85 °C UL94-V0 1 50 0.5 20 >500 (MΩ) E323964 Lead free / RoHS JEDEC lead free reflow soldering process Tape and Reel
5 648106131822 ConWTB150 Male Horizontal Shrouded Header _1,50 (mm) PA6T Ivory Copper Alloy Tin Stamped 02;03;04;05;06;07;08;09;10 1.50 (mm) 25 Mating cycles -25 °C up to +85 °C UL94-V0 1 50 0.5 20 >500 (MΩ) E323964 Lead free / RoHS JEDEC lead free reflow soldering process Tape and Reel
6 648107131822 ConWTB150 Male Horizontal Shrouded Header _1,50 (mm) PA6T Ivory Copper Alloy Tin Stamped 02;03;04;05;06;07;08;09;10 1.50 (mm) 25 Mating cycles -25 °C up to +85 °C UL94-V0 1 50 0.5 20 >500 (MΩ) E323964 Lead free / RoHS JEDEC lead free reflow soldering process Tape and Reel
7 648108131822 ConWTB150 Male Horizontal Shrouded Header _1,50 (mm) PA6T Ivory Copper Alloy Tin Stamped 02;03;04;05;06;07;08;09;10 1.50 (mm) 25 Mating cycles -25 °C up to +85 °C UL94-V0 1 50 0.5 20 >500 (MΩ) E323964 Lead free / RoHS JEDEC lead free reflow soldering process Tape and Reel
8 648109131822 ConWTB150 Male Horizontal Shrouded Header _1,50 (mm) PA6T Ivory Copper Alloy Tin Stamped 02;03;04;05;06;07;08;09;10 1.50 (mm) 25 Mating cycles -25 °C up to +85 °C UL94-V0 1 50 0.5 20 >500 (MΩ) E323964 Lead free / RoHS JEDEC lead free reflow soldering process Tape and Reel
9 648110131822 ConWTB150 Male Horizontal Shrouded Header _1,50 (mm) PA6T Ivory Copper Alloy Tin Stamped 02;03;04;05;06;07;08;09;10 1.50 (mm) 25 Mating cycles -25 °C up to +85 °C UL94-V0 1 50 0.5 20 >500 (MΩ) E323964 Lead free / RoHS JEDEC lead free reflow soldering process Tape and Reel
Part Number
Description
Insulator Material
Insulator Colour
Contact Material
Contact Plating
Contact Type
Standard Polarities
Pitch
Quality Class
Operating Temperature
Insulator Flammability Rating
Rated Current UL (A)
Working Voltage UL (VAC)
Withstanding Voltage UL (KVAC/min)
Contact Resistance UL (mOHM)
Insulation Resistance
UL
Compliance
Solder Profile
Packaging
Documentation
Contact the supplier
WÜRTH ELEKTRONIK Electronic & Electromechanical Components
WURTH ELEKTRONIK FRANCE
Users Who Downloaded This Product Also Downloaded
Page