2

WÜRTH ELEKTRONIK - ELECTROMECHANICAL COMPONENTS - WTB-Wire to Board - Wire to Board - 1.25 mm - PCB

Manufacturer WÜRTH ELEKTRONIK
Description ConWTB125 SMT Male Horizontal Shrouded Header _1,25 (mm)
Part Number 653102131822
Insulator Material PA46
Insulator Colour Ivory
Contact Material Copper Alloy
Contact Plating Tin
Contact Type Stamped
Standard Polarities 02;03;04;05;06;07;08;09;10;11;12;13;14;15
Pitch 1.25 (mm)
Quality Class 25 Mating cycles
Operating Temperature -40 °C up to +85 °C
Insulator Flammability Rating UL94-V0
Rated Current UL (A) 1
Working Voltage UL (VAC) 125
Withstanding Voltage UL (KVAC/min) 0.25
Contact Resistance UL (mOHM) 20
Insulation Resistance >100 (MΩ)
UL E323964
Compliance Lead free / RoHS
Solder Profile JEDEC lead free reflow soldering process
Packaging Tape and Reel
Orientation Angled
Gender Male
Product selection
Selector Part Number Description Insulator Material Insulator Colour Contact Material Contact Plating Contact Type Standard Polarities Pitch Quality Class Operating Temperature Insulator Flammability Rating Rated Current UL (A) Working Voltage UL (VAC) Withstanding Voltage UL (KVAC/min) Contact Resistance UL (mOHM) Insulation Resistance UL Compliance Solder Profile Packaging
1 653102131822 ConWTB125 SMT Male Horizontal Shrouded Header _1,25 (mm) PA46 Ivory Copper Alloy Tin Stamped 02;03;04;05;06;07;08;09;10;11;12;13;14;15 1.25 (mm) 25 Mating cycles -40 °C up to +85 °C UL94-V0 1 125 0.25 20 >100 (MΩ) E323964 Lead free / RoHS JEDEC lead free reflow soldering process Tape and Reel
2 653103131822 ConWTB125 SMT Male Horizontal Shrouded Header _1,25 (mm) PA46 Ivory Copper Alloy Tin Stamped 02;03;04;05;06;07;08;09;10;11;12;13;14;15 1.25 (mm) 25 Mating cycles -40 °C up to +85 °C UL94-V0 1 125 0.25 20 >100 (MΩ) E323964 Lead free / RoHS JEDEC lead free reflow soldering process Tape and Reel
3 653104131822 ConWTB125 SMT Male Horizontal Shrouded Header _1,25 (mm) PA46 Ivory Copper Alloy Tin Stamped 02;03;04;05;06;07;08;09;10;11;12;13;14;15 1.25 (mm) 25 Mating cycles -40 °C up to +85 °C UL94-V0 1 125 0.25 20 >100 (MΩ) E323964 Lead free / RoHS JEDEC lead free reflow soldering process Tape and Reel
4 653105131822 ConWTB125 SMT Male Horizontal Shrouded Header _1,25 (mm) PA46 Ivory Copper Alloy Tin Stamped 02;03;04;05;06;07;08;09;10;11;12;13;14;15 1.25 (mm) 25 Mating cycles -40 °C up to +85 °C UL94-V0 1 125 0.25 20 >100 (MΩ) E323964 Lead free / RoHS JEDEC lead free reflow soldering process Tape and Reel
5 653106131822 ConWTB125 SMT Male Horizontal Shrouded Header _1,25 (mm) PA46 Ivory Copper Alloy Tin Stamped 02;03;04;05;06;07;08;09;10;11;12;13;14;15 1.25 (mm) 25 Mating cycles -40 °C up to +85 °C UL94-V0 1 125 0.25 20 >100 (MΩ) E323964 Lead free / RoHS JEDEC lead free reflow soldering process Tape and Reel
6 653107131822 ConWTB125 SMT Male Horizontal Shrouded Header _1,25 (mm) PA46 Ivory Copper Alloy Tin Stamped 02;03;04;05;06;07;08;09;10;11;12;13;14;15 1.25 (mm) 25 Mating cycles -40 °C up to +85 °C UL94-V0 1 125 0.25 20 >100 (MΩ) E323964 Lead free / RoHS JEDEC lead free reflow soldering process Tape and Reel
7 653108131822 ConWTB125 SMT Male Horizontal Shrouded Header _1,25 (mm) PA46 Ivory Copper Alloy Tin Stamped 02;03;04;05;06;07;08;09;10;11;12;13;14;15 1.25 (mm) 25 Mating cycles -40 °C up to +85 °C UL94-V0 1 125 0.25 20 >100 (MΩ) E323964 Lead free / RoHS JEDEC lead free reflow soldering process Tape and Reel
8 653109131822 ConWTB125 SMT Male Horizontal Shrouded Header _1,25 (mm) PA46 Ivory Copper Alloy Tin Stamped 02;03;04;05;06;07;08;09;10;11;12;13;14;15 1.25 (mm) 25 Mating cycles -40 °C up to +85 °C UL94-V0 1 125 0.25 20 >100 (MΩ) E323964 Lead free / RoHS JEDEC lead free reflow soldering process Tape and Reel
9 653110131822 ConWTB125 SMT Male Horizontal Shrouded Header _1,25 (mm) PA46 Ivory Copper Alloy Tin Stamped 02;03;04;05;06;07;08;09;10;11;12;13;14;15 1.25 (mm) 25 Mating cycles -40 °C up to +85 °C UL94-V0 1 125 0.25 20 >100 (MΩ) E323964 Lead free / RoHS JEDEC lead free reflow soldering process Tape and Reel
10 653111131822 ConWTB125 SMT Male Horizontal Shrouded Header _1,25 (mm) PA46 Ivory Copper Alloy Tin Stamped 02;03;04;05;06;07;08;09;10;11;12;13;14;15 1.25 (mm) 25 Mating cycles -40 °C up to +85 °C UL94-V0 1 125 0.25 20 >100 (MΩ) E323964 Lead free / RoHS JEDEC lead free reflow soldering process Tape and Reel
11 653112131822 ConWTB125 SMT Male Horizontal Shrouded Header _1,25 (mm) PA46 Ivory Copper Alloy Tin Stamped 02;03;04;05;06;07;08;09;10;11;12;13;14;15 1.25 (mm) 25 Mating cycles -40 °C up to +85 °C UL94-V0 1 125 0.25 20 >100 (MΩ) E323964 Lead free / RoHS JEDEC lead free reflow soldering process Tape and Reel
12 653113131822 ConWTB125 SMT Male Horizontal Shrouded Header _1,25 (mm) PA46 Ivory Copper Alloy Tin Stamped 02;03;04;05;06;07;08;09;10;11;12;13;14;15 1.25 (mm) 25 Mating cycles -40 °C up to +85 °C UL94-V0 1 125 0.25 20 >100 (MΩ) E323964 Lead free / RoHS JEDEC lead free reflow soldering process Tape and Reel
13 653114131822 ConWTB125 SMT Male Horizontal Shrouded Header _1,25 (mm) PA46 Ivory Copper Alloy Tin Stamped 02;03;04;05;06;07;08;09;10;11;12;13;14;15 1.25 (mm) 25 Mating cycles -40 °C up to +85 °C UL94-V0 1 125 0.25 20 >100 (MΩ) E323964 Lead free / RoHS JEDEC lead free reflow soldering process Tape and Reel
14 653115131822 ConWTB125 SMT Male Horizontal Shrouded Header _1,25 (mm) PA46 Ivory Copper Alloy Tin Stamped 02;03;04;05;06;07;08;09;10;11;12;13;14;15 1.25 (mm) 25 Mating cycles -40 °C up to +85 °C UL94-V0 1 125 0.25 20 >100 (MΩ) E323964 Lead free / RoHS JEDEC lead free reflow soldering process Tape and Reel
Part Number
Description
Insulator Material
Insulator Colour
Contact Material
Contact Plating
Contact Type
Standard Polarities
Pitch
Quality Class
Operating Temperature
Insulator Flammability Rating
Rated Current UL (A)
Working Voltage UL (VAC)
Withstanding Voltage UL (KVAC/min)
Contact Resistance UL (mOHM)
Insulation Resistance
UL
Compliance
Solder Profile
Packaging
Documentation
Contact the supplier
WÜRTH ELEKTRONIK Electronic & Electromechanical Components
WURTH ELEKTRONIK FRANCE