WÜRTH ELEKTRONIK - ELECTROMECHANICAL COMPONENTS - WTB-Wire to Board - Wire to Board - 1.25 mm - PCB

Manufacturer WÜRTH ELEKTRONIK
Description ConWTB125 Male Horizontal Shrouded Header _1,25 (mm)
Part Number 653002117322
Insulator Material PA46
Insulator Colour Ivory
Contact Material Copper Alloy
Contact Plating Tin
Contact Type Stamped
Standard Polarities 02;03;04;05;06;07;08;09;10
Pitch 1.25 (mm)
Quality Class 25 Mating cycles
Operating Temperature -40 °C up to +85 °C
Insulator Flammability Rating UL94-V0
Rated Current UL (A) 1
Working Voltage UL (VAC) 125
Withstanding Voltage UL (KVAC/min) 0.25
Contact Resistance UL (mOHM) 20
Insulation Resistance >100 (MΩ)
UL E323964
Compliance Lead free / RoHS
Solder Profile JEDEC lead free wave soldering process
Packaging Tube
Orientation Angled
Gender Male
Product selection
Selector Part Number Description Insulator Material Insulator Colour Contact Material Contact Plating Contact Type Standard Polarities Pitch Quality Class Operating Temperature Insulator Flammability Rating Rated Current UL (A) Working Voltage UL (VAC) Withstanding Voltage UL (KVAC/min) Contact Resistance UL (mOHM) Insulation Resistance UL Compliance Solder Profile Packaging
1 653002117322 ConWTB125 Male Horizontal Shrouded Header _1,25 (mm) PA46 Ivory Copper Alloy Tin Stamped 02;03;04;05;06;07;08;09;10 1.25 (mm) 25 Mating cycles -40 °C up to +85 °C UL94-V0 1 125 0.25 20 >100 (MΩ) E323964 Lead free / RoHS JEDEC lead free wave soldering process Tube
2 653003117322 ConWTB125 Male Horizontal Shrouded Header _1,25 (mm) PA46 Ivory Copper Alloy Tin Stamped 02;03;04;05;06;07;08;09;10 1.25 (mm) 25 Mating cycles -40 °C up to +85 °C UL94-V0 1 125 0.25 20 >100 (MΩ) E323964 Lead free / RoHS JEDEC lead free wave soldering process Tube
3 653004117322 ConWTB125 Male Horizontal Shrouded Header _1,25 (mm) PA46 Ivory Copper Alloy Tin Stamped 02;03;04;05;06;07;08;09;10 1.25 (mm) 25 Mating cycles -40 °C up to +85 °C UL94-V0 1 125 0.25 20 >100 (MΩ) E323964 Lead free / RoHS JEDEC lead free wave soldering process Tube
4 653005117322 ConWTB125 Male Horizontal Shrouded Header _1,25 (mm) PA46 Ivory Copper Alloy Tin Stamped 02;03;04;05;06;07;08;09;10 1.25 (mm) 25 Mating cycles -40 °C up to +85 °C UL94-V0 1 125 0.25 20 >100 (MΩ) E323964 Lead free / RoHS JEDEC lead free wave soldering process Tube
5 653006117322 ConWTB125 Male Horizontal Shrouded Header _1,25 (mm) PA46 Ivory Copper Alloy Tin Stamped 02;03;04;05;06;07;08;09;10 1.25 (mm) 25 Mating cycles -40 °C up to +85 °C UL94-V0 1 125 0.25 20 >100 (MΩ) E323964 Lead free / RoHS JEDEC lead free wave soldering process Tube
6 653007117322 ConWTB125 Male Horizontal Shrouded Header _1,25 (mm) PA46 Ivory Copper Alloy Tin Stamped 02;03;04;05;06;07;08;09;10 1.25 (mm) 25 Mating cycles -40 °C up to +85 °C UL94-V0 1 125 0.25 20 >100 (MΩ) E323964 Lead free / RoHS JEDEC lead free wave soldering process Tube
7 653008117322 ConWTB125 Male Horizontal Shrouded Header _1,25 (mm) PA46 Ivory Copper Alloy Tin Stamped 02;03;04;05;06;07;08;09;10 1.25 (mm) 25 Mating cycles -40 °C up to +85 °C UL94-V0 1 125 0.25 20 >100 (MΩ) E323964 Lead free / RoHS JEDEC lead free wave soldering process Tube
8 653009117322 ConWTB125 Male Horizontal Shrouded Header _1,25 (mm) PA46 Ivory Copper Alloy Tin Stamped 02;03;04;05;06;07;08;09;10 1.25 (mm) 25 Mating cycles -40 °C up to +85 °C UL94-V0 1 125 0.25 20 >100 (MΩ) E323964 Lead free / RoHS JEDEC lead free wave soldering process Tube
9 653010117322 ConWTB125 Male Horizontal Shrouded Header _1,25 (mm) PA46 Ivory Copper Alloy Tin Stamped 02;03;04;05;06;07;08;09;10 1.25 (mm) 25 Mating cycles -40 °C up to +85 °C UL94-V0 1 125 0.25 20 >100 (MΩ) E323964 Lead free / RoHS JEDEC lead free wave soldering process Tube
Part Number
Description
Insulator Material
Insulator Colour
Contact Material
Contact Plating
Contact Type
Standard Polarities
Pitch
Quality Class
Operating Temperature
Insulator Flammability Rating
Rated Current UL (A)
Working Voltage UL (VAC)
Withstanding Voltage UL (KVAC/min)
Contact Resistance UL (mOHM)
Insulation Resistance
UL
Compliance
Solder Profile
Packaging
Documentation
Contact the supplier
WÜRTH ELEKTRONIK Electronic & Electromechanical Components
WURTH ELEKTRONIK FRANCE