WÜRTH ELEKTRONIK - ELECTROMECHANICAL COMPONENTS - WTB-Wire to Board - Wire to Board - 1.00 mm - PCB

Manufacturer WÜRTH ELEKTRONIK
Description ConWTB100 SMT Male Horizontal Shrouded Header _1,00 (mm)
Part Number 665102131822
Insulator Material LCP
Insulator Colour Beige
Contact Material Phosphor Bronze
Contact Plating Tin
Contact Type Stamped
Standard Polarities 02;03;04;05;06;08;10
Pitch 1.00 (mm)
Quality Class 25 Mating cycles
Operating Temperature -25 °C up to +85 °C
Insulator Flammability Rating UL94-V0
Rated Current UL (A) 1
Working Voltage UL (VAC) 50
Withstanding Voltage UL (KVAC/min) 0.5
Contact Resistance UL (mOHM) 20
Insulation Resistance >100 (MΩ)
UL E323964
Compliance Lead free / RoHS
Solder Profile JEDEC lead free reflow soldering process
Packaging Tape and Reel
Orientation Angled
Gender Male
Product selection
Selector Part Number Description Insulator Material Insulator Colour Contact Material Contact Plating Contact Type Standard Polarities Pitch Quality Class Operating Temperature Insulator Flammability Rating Rated Current UL (A) Working Voltage UL (VAC) Withstanding Voltage UL (KVAC/min) Contact Resistance UL (mOHM) Insulation Resistance UL Compliance Solder Profile Packaging
1 665102131822 ConWTB100 SMT Male Horizontal Shrouded Header _1,00 (mm) LCP Beige Phosphor Bronze Tin Stamped 02;03;04;05;06;08;10 1.00 (mm) 25 Mating cycles -25 °C up to +85 °C UL94-V0 1 50 0.5 20 >100 (MΩ) E323964 Lead free / RoHS JEDEC lead free reflow soldering process Tape and Reel
2 665103131822 ConWTB100 SMT Male Horizontal Shrouded Header _1,00 (mm) LCP Beige Phosphor Bronze Tin Stamped 02;03;04;05;06;08;10 1.00 (mm) 25 Mating cycles -25 °C up to +85 °C UL94-V0 1 50 0.5 20 >100 (MΩ) E323964 Lead free / RoHS JEDEC lead free reflow soldering process Tape and Reel
3 665104131822 ConWTB100 SMT Male Horizontal Shrouded Header _1,00 (mm) LCP Beige Phosphor Bronze Tin Stamped 02;03;04;05;06;08;10 1.00 (mm) 25 Mating cycles -25 °C up to +85 °C UL94-V0 1 50 0.5 20 >100 (MΩ) E323964 Lead free / RoHS JEDEC lead free reflow soldering process Tape and Reel
4 665105131822 ConWTB100 SMT Male Horizontal Shrouded Header _1,00 (mm) LCP Beige Phosphor Bronze Tin Stamped 02;03;04;05;06;08;10 1.00 (mm) 25 Mating cycles -25 °C up to +85 °C UL94-V0 1 50 0.5 20 >100 (MΩ) E323964 Lead free / RoHS JEDEC lead free reflow soldering process Tape and Reel
5 665106131822 ConWTB100 SMT Male Horizontal Shrouded Header _1,00 (mm) LCP Beige Phosphor Bronze Tin Stamped 02;03;04;05;06;08;10 1.00 (mm) 25 Mating cycles -25 °C up to +85 °C UL94-V0 1 50 0.5 20 >100 (MΩ) E323964 Lead free / RoHS JEDEC lead free reflow soldering process Tape and Reel
6 665108131822 ConWTB100 SMT Male Horizontal Shrouded Header _1,00 (mm) LCP Beige Phosphor Bronze Tin Stamped 02;03;04;05;06;08;10 1.00 (mm) 25 Mating cycles -25 °C up to +85 °C UL94-V0 1 50 0.5 20 >100 (MΩ) E323964 Lead free / RoHS JEDEC lead free reflow soldering process Tape and Reel
7 665110131822 ConWTB100 SMT Male Horizontal Shrouded Header _1,00 (mm) LCP Beige Phosphor Bronze Tin Stamped 02;03;04;05;06;08;10 1.00 (mm) 25 Mating cycles -25 °C up to +85 °C UL94-V0 1 50 0.5 20 >100 (MΩ) E323964 Lead free / RoHS JEDEC lead free reflow soldering process Tape and Reel
Part Number
Description
Insulator Material
Insulator Colour
Contact Material
Contact Plating
Contact Type
Standard Polarities
Pitch
Quality Class
Operating Temperature
Insulator Flammability Rating
Rated Current UL (A)
Working Voltage UL (VAC)
Withstanding Voltage UL (KVAC/min)
Contact Resistance UL (mOHM)
Insulation Resistance
UL
Compliance
Solder Profile
Packaging
Documentation
Contact the supplier
WÜRTH ELEKTRONIK Electronic & Electromechanical Components
WURTH ELEKTRONIK FRANCE
Users Who Downloaded This Product Also Downloaded
Page