WÜRTH ELEKTRONIK - ELECTROMECHANICAL COMPONENTS - COM-Communication Connector - USB - USB 3.0 - Type A

Manufacturer WÜRTH ELEKTRONIK
Description ConUSB3 USB 3.0 Reverse Horizontal Type A with Clips with 0.14 mm Offset
Part Number 692121130100
Insulator Material LCP
Insulator Colour Blue
Contact Material Phosphor Bronze
Contact Plating Mat Tin over Nickel
Contact Type Stamped
Contact Plating 2 Mat Tin
Contact Type 2 Stamped
Quality Class 5 000 Mating cycles
Operating Temperature -20 °C up to +85 °C
Insulator Flammability Rating UL94-V0
Rated Current UL (A) 1.8/0.25
Working Voltage UL (VAC) 30
Withstanding Voltage UL (KVAC/min) 0.1
Contact Resistance UL (mOHM) 50
Insulation Resistance >100 (MΩ)
UL E323964
Compliance Lead free / RoHS
Insertion Force 35
Extraction Force 10
Solder Profile JEDEC lead free reflow & wave soldering process
Packaging Tape and Reel
Type Horizontal
Gender Receptacle
Number of Ports 1
Protocol USB 3.0
Size Standard
Product selection
Selector Part Number Description Insulator Material Insulator Colour Contact Material Contact Plating Contact Type Contact Plating 2 Contact Type 2 Quality Class Operating Temperature Insulator Flammability Rating Rated Current UL (A) Working Voltage UL (VAC) Withstanding Voltage UL (KVAC/min) Contact Resistance UL (mOHM) Insulation Resistance UL Compliance Insertion Force Extraction Force Solder Profile Packaging
1 692121130100 ConUSB3 USB 3.0 Reverse Horizontal Type A with Clips with 0.14 mm Offset LCP Blue Phosphor Bronze Mat Tin over Nickel Stamped Mat Tin Stamped 5 000 Mating cycles -20 °C up to +85 °C UL94-V0 1.8/0.25 30 0.1 50 >100 (MΩ) E323964 Lead free / RoHS 35 10 JEDEC lead free reflow & wave soldering process Tape and Reel
Part Number
Description
Insulator Material
Insulator Colour
Contact Material
Contact Plating
Contact Type
Contact Plating 2
Contact Type 2
Quality Class
Operating Temperature
Insulator Flammability Rating
Rated Current UL (A)
Working Voltage UL (VAC)
Withstanding Voltage UL (KVAC/min)
Contact Resistance UL (mOHM)
Insulation Resistance
UL
Compliance
Insertion Force
Extraction Force
Solder Profile
Packaging
Documentation
Contact the supplier
WÜRTH ELEKTRONIK Electronic & Electromechanical Components
WURTH ELEKTRONIK FRANCE