WÜRTH ELEKTRONIK - ELECTROMECHANICAL COMPONENTS - COM-Communication Connector - USB - Cable Assemblies

WÜRTH ELEKTRONIK - ELECTROMECHANICAL COMPONENTS - COM-Communication Connector - USB - Cable Assemblies

Manufacturer WÜRTH ELEKTRONIK
Description ConUSB3 USB 3.0 Cable Assembly
Part Number 692902100000
Insulator Colour Blue
Contact Material Copper Alloy
Working Voltage (VAC) 30
Compliance Lead free / RoHS
Protocol USB 3.0
Size Standard
Product selection
CAD Selector Part Number Description Insulator Colour Contact Material Working Voltage (VAC) Compliance
No CAD available 1 692902100000 ConUSB3 USB 3.0 Cable Assembly Blue Copper Alloy 30 Lead free / RoHS
Part Number
Description
Insulator Colour
Contact Material
Working Voltage (VAC)
Compliance
Documentation
Contact the supplier
WÜRTH ELEKTRONIK Electronic & Electromechanical Components
WURTH ELEKTRONIK FRANCE
Users Who Downloaded This Product Also Downloaded
Page