2

WÜRTH ELEKTRONIK - ELECTROMECHANICAL COMPONENTS - COM-Communication Connector - USB - USB 2.0 - Type B

Manufacturer WÜRTH ELEKTRONIK
Description ConUSB2 Mini USB Horizontal SMT 5 Contacts Type B with Pads And Pegs
Part Number 65100516121
Insulator Material LCP
Insulator Colour Black
Contact Material Copper Alloy
Contact Plating Selective Gold
Contact Type Stamped
Contact Material 2 Brass
Contact Plating 2 Nickel
Cover Material Brass
Cover Plating Nickel
Quality Class 1 500 Mating cycles
Operating Temperature -40 °C up to +105 °C
Insulator Flammability Rating UL94-V0
Rated Current UL (A) 1
Working Voltage UL (VAC) 30
Withstanding Voltage UL (KVAC/min) 0.75
Contact Resistance UL (mOHM) 20
Insulation Resistance >1000 (MΩ)
UL E323964
Compliance Lead free / RoHS
Solder Profile JEDEC lead free reflow soldering process
Packaging Tape and Reel with Mylar
Type Horizontal
Option Pads and Pegs
Gender Receptacle
Number of Ports 1
Protocol USB
Size Mini
Product selection
Selector Part Number Description Insulator Material Insulator Colour Contact Material Contact Plating Contact Type Contact Material 2 Contact Plating 2 Cover Material Cover Plating Quality Class Operating Temperature Insulator Flammability Rating Rated Current UL (A) Working Voltage UL (VAC) Withstanding Voltage UL (KVAC/min) Contact Resistance UL (mOHM) Insulation Resistance UL Compliance Solder Profile Packaging
1 65100516121 ConUSB2 Mini USB Horizontal SMT 5 Contacts Type B with Pads And Pegs LCP Black Copper Alloy Selective Gold Stamped Brass Nickel Brass Nickel 1 500 Mating cycles -40 °C up to +105 °C UL94-V0 1 30 0.75 20 >1000 (MΩ) E323964 Lead free / RoHS JEDEC lead free reflow soldering process Tape and Reel with Mylar
Part Number
Description
Insulator Material
Insulator Colour
Contact Material
Contact Plating
Contact Type
Contact Material 2
Contact Plating 2
Cover Material
Cover Plating
Quality Class
Operating Temperature
Insulator Flammability Rating
Rated Current UL (A)
Working Voltage UL (VAC)
Withstanding Voltage UL (KVAC/min)
Contact Resistance UL (mOHM)
Insulation Resistance
UL
Compliance
Solder Profile
Packaging
Documentation
Contact the supplier
WÜRTH ELEKTRONIK Electronic & Electromechanical Components
WURTH ELEKTRONIK FRANCE