WÜRTH ELEKTRONIK - ELECTROMECHANICAL COMPONENTS - TBL-Terminal Blocks - Pluggable - 5.08 mm - PCB - Vertical

Manufacturer WÜRTH ELEKTRONIK
Description ConTBL Serie 7015 B Closed Vertical PCB Header THR _5,08 (mm)
Part Number 691701510002B
Insulator Material LCP
Insulator Colour Black
Contact Material Brass
Contact Plating Tin
Standard Polarities 02;03;04;05;06;07;08;09;10;11;12
Pitch 5.08 (mm)
Operating Temperature -40 °C up to +105 °C
Insulator Flammability Rating UL94-V0
Rated Current cULus (A) 10
Working Voltage cULus (VAC) 300
Withstanding Voltage Culus (KVAC/min) 4
Contact Resistance cULus (mOHM) 20
cULus E315414
Compliance Lead free / RoHS
Solder Profile JEDEC lead free wave & reflow soldering process
Packaging Tape and Reel with Cap
Type Closed
Orientation Vertical
Mating Type Pluggable
Product selection
Selector Part Number Description Insulator Material Insulator Colour Contact Material Contact Plating Standard Polarities Pitch Operating Temperature Insulator Flammability Rating Rated Current cULus (A) Working Voltage cULus (VAC) Withstanding Voltage Culus (KVAC/min) Contact Resistance cULus (mOHM) cULus Compliance Solder Profile Packaging
1 691701510002B ConTBL Serie 7015 B Closed Vertical PCB Header THR _5,08 (mm) LCP Black Brass Tin 02;03;04;05;06;07;08;09;10;11;12 5.08 (mm) -40 °C up to +105 °C UL94-V0 10 300 4 20 E315414 Lead free / RoHS JEDEC lead free wave & reflow soldering process Tape and Reel with Cap
2 691701510003B ConTBL Serie 7015 B Closed Vertical PCB Header THR _5,08 (mm) LCP Black Brass Tin 02;03;04;05;06;07;08;09;10;11;12 5.08 (mm) -40 °C up to +105 °C UL94-V0 10 300 4 20 E315414 Lead free / RoHS JEDEC lead free wave & reflow soldering process Tape and Reel with Cap
3 691701510004B ConTBL Serie 7015 B Closed Vertical PCB Header THR _5,08 (mm) LCP Black Brass Tin 02;03;04;05;06;07;08;09;10;11;12 5.08 (mm) -40 °C up to +105 °C UL94-V0 10 300 4 20 E315414 Lead free / RoHS JEDEC lead free wave & reflow soldering process Tape and Reel with Cap
4 691701510005B ConTBL Serie 7015 B Closed Vertical PCB Header THR _5,08 (mm) LCP Black Brass Tin 02;03;04;05;06;07;08;09;10;11;12 5.08 (mm) -40 °C up to +105 °C UL94-V0 10 300 4 20 E315414 Lead free / RoHS JEDEC lead free wave & reflow soldering process Tape and Reel with Cap
5 691701510006B ConTBL Serie 7015 B Closed Vertical PCB Header THR _5,08 (mm) LCP Black Brass Tin 02;03;04;05;06;07;08;09;10;11;12 5.08 (mm) -40 °C up to +105 °C UL94-V0 10 300 4 20 E315414 Lead free / RoHS JEDEC lead free wave & reflow soldering process Tape and Reel with Cap
6 691701510007B ConTBL Serie 7015 B Closed Vertical PCB Header THR _5,08 (mm) LCP Black Brass Tin 02;03;04;05;06;07;08;09;10;11;12 5.08 (mm) -40 °C up to +105 °C UL94-V0 10 300 4 20 E315414 Lead free / RoHS JEDEC lead free wave & reflow soldering process Tape and Reel with Cap
7 691701510008B ConTBL Serie 7015 B Closed Vertical PCB Header THR _5,08 (mm) LCP Black Brass Tin 02;03;04;05;06;07;08;09;10;11;12 5.08 (mm) -40 °C up to +105 °C UL94-V0 10 300 4 20 E315414 Lead free / RoHS JEDEC lead free wave & reflow soldering process Tape and Reel with Cap
8 691701510009B ConTBL Serie 7015 B Closed Vertical PCB Header THR _5,08 (mm) LCP Black Brass Tin 02;03;04;05;06;07;08;09;10;11;12 5.08 (mm) -40 °C up to +105 °C UL94-V0 10 300 4 20 E315414 Lead free / RoHS JEDEC lead free wave & reflow soldering process Tape and Reel with Cap
9 691701510010B ConTBL Serie 7015 B Closed Vertical PCB Header THR _5,08 (mm) LCP Black Brass Tin 02;03;04;05;06;07;08;09;10;11;12 5.08 (mm) -40 °C up to +105 °C UL94-V0 10 300 4 20 E315414 Lead free / RoHS JEDEC lead free wave & reflow soldering process Tape and Reel with Cap
10 691701510011B ConTBL Serie 7015 B Closed Vertical PCB Header THR _5,08 (mm) LCP Black Brass Tin 02;03;04;05;06;07;08;09;10;11;12 5.08 (mm) -40 °C up to +105 °C UL94-V0 10 300 4 20 E315414 Lead free / RoHS JEDEC lead free wave & reflow soldering process Tape and Reel with Cap
11 691701510012B ConTBL Serie 7015 B Closed Vertical PCB Header THR _5,08 (mm) LCP Black Brass Tin 02;03;04;05;06;07;08;09;10;11;12 5.08 (mm) -40 °C up to +105 °C UL94-V0 10 300 4 20 E315414 Lead free / RoHS JEDEC lead free wave & reflow soldering process Tape and Reel with Cap
Part Number
Description
Insulator Material
Insulator Colour
Contact Material
Contact Plating
Standard Polarities
Pitch
Operating Temperature
Insulator Flammability Rating
Rated Current cULus (A)
Working Voltage cULus (VAC)
Withstanding Voltage Culus (KVAC/min)
Contact Resistance cULus (mOHM)
cULus
Compliance
Solder Profile
Packaging
Documentation
Contact the supplier
WÜRTH ELEKTRONIK Electronic & Electromechanical Components
WURTH ELEKTRONIK FRANCE
Users Who Downloaded This Product Also Downloaded
Page