WÜRTH ELEKTRONIK - ELECTROMECHANICAL COMPONENTS - TBL-Terminal Blocks - Pluggable - 3.81 mm - PCB - Vertical

Manufacturer WÜRTH ELEKTRONIK
Description ConTBL Serie 7013 B Vertical PCB Header THR with Flanges _3,81 (mm)
Part Number 691701320002B
Insulator Material LCP
Insulator Colour Black
Contact Material Brass
Contact Plating Tin
Screw/Nut Material Brass
Standard Polarities 02;03;04;05;06;07;08;09;10;11;12
Pitch 3.81 (mm)
Operating Temperature -40 °C up to +105 °C
Insulator Flammability Rating UL94-V0
Rated Current cULus (A) 10
Working Voltage cULus (VAC) 300
Withstanding Voltage Culus (KVAC/min) 2.5
Contact Resistance cULus (mOHM) 20
cULus E315414
Compliance Lead free / RoHS
Screw Flange Screw Nut M2.5
Solder Profile JEDEC lead free wave & reflow soldering process
Packaging Tape and Reel with Cap
Orientation Vertical
Option Flanges
Mating Type Pluggable
Product selection
Selector Part Number Description Insulator Material Insulator Colour Contact Material Contact Plating Screw/Nut Material Standard Polarities Pitch Operating Temperature Insulator Flammability Rating Rated Current cULus (A) Working Voltage cULus (VAC) Withstanding Voltage Culus (KVAC/min) Contact Resistance cULus (mOHM) cULus Compliance Screw Flange Screw Nut Solder Profile Packaging
1 691701320002B ConTBL Serie 7013 B Vertical PCB Header THR with Flanges _3,81 (mm) LCP Black Brass Tin Brass 02;03;04;05;06;07;08;09;10;11;12 3.81 (mm) -40 °C up to +105 °C UL94-V0 10 300 2.5 20 E315414 Lead free / RoHS M2.5 JEDEC lead free wave & reflow soldering process Tape and Reel with Cap
2 691701320003B ConTBL Serie 7013 B Vertical PCB Header THR with Flanges _3,81 (mm) LCP Black Brass Tin Brass 02;03;04;05;06;07;08;09;10;11;12 3.81 (mm) -40 °C up to +105 °C UL94-V0 10 300 2.5 20 E315414 Lead free / RoHS M2.5 JEDEC lead free wave & reflow soldering process Tape and Reel with Cap
3 691701320004B ConTBL Serie 7013 B Vertical PCB Header THR with Flanges _3,81 (mm) LCP Black Brass Tin Brass 02;03;04;05;06;07;08;09;10;11;12 3.81 (mm) -40 °C up to +105 °C UL94-V0 10 300 2.5 20 E315414 Lead free / RoHS M2.5 JEDEC lead free wave & reflow soldering process Tape and Reel with Cap
4 691701320005B ConTBL Serie 7013 B Vertical PCB Header THR with Flanges _3,81 (mm) LCP Black Brass Tin Brass 02;03;04;05;06;07;08;09;10;11;12 3.81 (mm) -40 °C up to +105 °C UL94-V0 10 300 2.5 20 E315414 Lead free / RoHS M2.5 JEDEC lead free wave & reflow soldering process Tape and Reel with Cap
5 691701320006B ConTBL Serie 7013 B Vertical PCB Header THR with Flanges _3,81 (mm) LCP Black Brass Tin Brass 02;03;04;05;06;07;08;09;10;11;12 3.81 (mm) -40 °C up to +105 °C UL94-V0 10 300 2.5 20 E315414 Lead free / RoHS M2.5 JEDEC lead free wave & reflow soldering process Tape and Reel with Cap
6 691701320007B ConTBL Serie 7013 B Vertical PCB Header THR with Flanges _3,81 (mm) LCP Black Brass Tin Brass 02;03;04;05;06;07;08;09;10;11;12 3.81 (mm) -40 °C up to +105 °C UL94-V0 10 300 2.5 20 E315414 Lead free / RoHS M2.5 JEDEC lead free wave & reflow soldering process Tape and Reel with Cap
7 691701320008B ConTBL Serie 7013 B Vertical PCB Header THR with Flanges _3,81 (mm) LCP Black Brass Tin Brass 02;03;04;05;06;07;08;09;10;11;12 3.81 (mm) -40 °C up to +105 °C UL94-V0 10 300 2.5 20 E315414 Lead free / RoHS M2.5 JEDEC lead free wave & reflow soldering process Tape and Reel with Cap
8 691701320009B ConTBL Serie 7013 B Vertical PCB Header THR with Flanges _3,81 (mm) LCP Black Brass Tin Brass 02;03;04;05;06;07;08;09;10;11;12 3.81 (mm) -40 °C up to +105 °C UL94-V0 10 300 2.5 20 E315414 Lead free / RoHS M2.5 JEDEC lead free wave & reflow soldering process Tape and Reel with Cap
9 691701320010B ConTBL Serie 7013 B Vertical PCB Header THR with Flanges _3,81 (mm) LCP Black Brass Tin Brass 02;03;04;05;06;07;08;09;10;11;12 3.81 (mm) -40 °C up to +105 °C UL94-V0 10 300 2.5 20 E315414 Lead free / RoHS M2.5 JEDEC lead free wave & reflow soldering process Tape and Reel with Cap
10 691701320011B ConTBL Serie 7013 B Vertical PCB Header THR with Flanges _3,81 (mm) LCP Black Brass Tin Brass 02;03;04;05;06;07;08;09;10;11;12 3.81 (mm) -40 °C up to +105 °C UL94-V0 10 300 2.5 20 E315414 Lead free / RoHS M2.5 JEDEC lead free wave & reflow soldering process Tape and Reel with Cap
11 691701320012B ConTBL Serie 7013 B Vertical PCB Header THR with Flanges _3,81 (mm) LCP Black Brass Tin Brass 02;03;04;05;06;07;08;09;10;11;12 3.81 (mm) -40 °C up to +105 °C UL94-V0 10 300 2.5 20 E315414 Lead free / RoHS M2.5 JEDEC lead free wave & reflow soldering process Tape and Reel with Cap
Part Number
Description
Insulator Material
Insulator Colour
Contact Material
Contact Plating
Screw/Nut Material
Standard Polarities
Pitch
Operating Temperature
Insulator Flammability Rating
Rated Current cULus (A)
Working Voltage cULus (VAC)
Withstanding Voltage Culus (KVAC/min)
Contact Resistance cULus (mOHM)
cULus
Compliance
Screw Flange Screw Nut
Solder Profile
Packaging
Documentation
Contact the supplier
WÜRTH ELEKTRONIK Electronic & Electromechanical Components
WURTH ELEKTRONIK FRANCE