WÜRTH ELEKTRONIK - ELECTROMECHANICAL COMPONENTS - TBL-Terminal Blocks - Wire Protector - 5.00 mm

Manufacturer WÜRTH ELEKTRONIK
Description ConTBL Serie 5027 Horizontal Entry Modular THR with Pressure Clamp _5,00 (mm)
Part Number 691502710002
Insulator Material PA9T
Insulator Colour Black
Contact Material Brass
Contact Plating Tin
Screw/Nut Material Steel
Screw/Nut Plating Zinc
Wire Guard Stainless Steel
Standard Polarities 02;03
Pitch 5.00 (mm)
Operating Temperature -45 °C up to +130 °C
Insulator Flammability Rating UL94-V0
Rated Current cULus (A) 15
Working Voltage cULus (VAC) 300
Withstanding Voltage Culus (KVAC/min) 1.6
Contact Resistance cULus (mOHM) 20
cULus E315414
Compliance Lead free / RoHS
Torque 0.3 Nm
Wire Strip Lenght 5 up to 6 (mm)
Screw M2.6
Solder Profile JEDEC lead free wave soldering process
Solid Wire Gauge 14 to 22 (AWG)
Solid Wire Section (mm²) 0.326 to 2.08 (mm²)
Stranded Wire Gauge 14 to 22 (AWG)
Stranded Wire Section (mm²) 0.326 to 2.08 (mm²)
Packaging Box
Orientation Horizontal
Mating Type Fix
Locking sytem Pressure clamp
Product selection
Selector Part Number Description Insulator Material Insulator Colour Contact Material Contact Plating Screw/Nut Material Screw/Nut Plating Wire Guard Standard Polarities Pitch Operating Temperature Insulator Flammability Rating Rated Current cULus (A) Working Voltage cULus (VAC) Withstanding Voltage Culus (KVAC/min) Contact Resistance cULus (mOHM) cULus Compliance Torque Wire Strip Lenght Screw Solder Profile Solid Wire Gauge Solid Wire Section (mm²) Stranded Wire Gauge Stranded Wire Section (mm²) Packaging
1 691502710002 ConTBL Serie 5027 Horizontal Entry Modular THR with Pressure Clamp _5,00 (mm) PA9T Black Brass Tin Steel Zinc Stainless Steel 02;03 5.00 (mm) -45 °C up to +130 °C UL94-V0 15 300 1.6 20 E315414 Lead free / RoHS 0.3 Nm 5 up to 6 (mm) M2.6 JEDEC lead free wave soldering process 14 to 22 (AWG) 0.326 to 2.08 (mm²) 14 to 22 (AWG) 0.326 to 2.08 (mm²) Box
2 691502710003 ConTBL Serie 5027 Horizontal Entry Modular THR with Pressure Clamp _5,00 (mm) PA9T Black Brass Tin Steel Zinc Stainless Steel 02;03 5.00 (mm) -45 °C up to +130 °C UL94-V0 15 300 1.6 20 E315414 Lead free / RoHS 0.3 Nm 5 up to 6 (mm) M2.6 JEDEC lead free wave soldering process 14 to 22 (AWG) 0.326 to 2.08 (mm²) 14 to 22 (AWG) 0.326 to 2.08 (mm²) Box
Part Number
Description
Insulator Material
Insulator Colour
Contact Material
Contact Plating
Screw/Nut Material
Screw/Nut Plating
Wire Guard
Standard Polarities
Pitch
Operating Temperature
Insulator Flammability Rating
Rated Current cULus (A)
Working Voltage cULus (VAC)
Withstanding Voltage Culus (KVAC/min)
Contact Resistance cULus (mOHM)
cULus
Compliance
Torque
Wire Strip Lenght
Screw
Solder Profile
Solid Wire Gauge
Solid Wire Section (mm²)
Stranded Wire Gauge
Stranded Wire Section (mm²)
Packaging
Documentation
Contact the supplier
WÜRTH ELEKTRONIK Electronic & Electromechanical Components
WURTH ELEKTRONIK FRANCE
Users Who Downloaded This Product Also Downloaded
Page