WÜRTH ELEKTRONIK - ELECTROMECHANICAL COMPONENTS - TBL-Terminal Blocks - Screwless - 7.62 mm

Manufacturer WÜRTH ELEKTRONIK
Description ConTBL Serie 4174 Screwless 45° Entry _7,62 (mm)
Part Number 691417420002
Insulator Material PA6/66
Insulator Colour Grey
Contact Material Phosphor Bronze
Contact Plating Tin
Actuator Colour Orange
Wire Guard Phosphor Bronze
Standard Polarities 02;03;04;05;06
Pitch 7.62 (mm)
Operating Temperature -30 °C up to +120 °C
Insulator Flammability Rating UL94-V0
Rated Current cULus (A) 4
Rated Current VDE (A) 4
Working Voltage cULus (VAC) 300
Working Voltage VDE (VAC) 750
Withstanding Voltage Culus (KVAC/min) 1.6
Withstanding Voltage VDE (KVAC/min) 2.5
Contact Resistance cULus (mOHM) 20
Contact Resistance VDE (mOHM) 20
cULus E150931
VDE 40013441
Compliance Lead free / RoHS
Wire Strip Lenght 7 (mm)
Solder Profile JEDEC lead free wave soldering process
Solid Wire Gauge 16 to 30 (AWG)
Solid Wire Section (mm²) 0.0509 to 1.31 (mm²)
Stranded Wire Gauge 16 to 30 (AWG)
Stranded Wire Section (mm²) 0.0509 to 1.31 (mm²)
Packaging Box
Orientation 45°
Mating Type Fix
Locking sytem Screwless
Product selection
Selector Part Number Description Insulator Material Insulator Colour Contact Material Contact Plating Actuator Colour Wire Guard Standard Polarities Pitch Operating Temperature Insulator Flammability Rating Rated Current cULus (A) Rated Current VDE (A) Working Voltage cULus (VAC) Working Voltage VDE (VAC) Withstanding Voltage Culus (KVAC/min) Withstanding Voltage VDE (KVAC/min) Contact Resistance cULus (mOHM) Contact Resistance VDE (mOHM) cULus VDE Compliance Wire Strip Lenght Solder Profile Solid Wire Gauge Solid Wire Section (mm²) Stranded Wire Gauge Stranded Wire Section (mm²) Packaging
1 691417420002 ConTBL Serie 4174 Screwless 45° Entry _7,62 (mm) PA6/66 Grey Phosphor Bronze Tin Orange Phosphor Bronze 02;03;04;05;06 7.62 (mm) -30 °C up to +120 °C UL94-V0 4 4 300 750 1.6 2.5 20 20 E150931 40013441 Lead free / RoHS 7 (mm) JEDEC lead free wave soldering process 16 to 30 (AWG) 0.0509 to 1.31 (mm²) 16 to 30 (AWG) 0.0509 to 1.31 (mm²) Box
2 691417420003 ConTBL Serie 4174 Screwless 45° Entry _7,62 (mm) PA6/66 Grey Phosphor Bronze Tin Orange Phosphor Bronze 02;03;04;05;06 7.62 (mm) -30 °C up to +120 °C UL94-V0 4 4 300 750 1.6 2.5 20 20 E150931 40013441 Lead free / RoHS 7 (mm) JEDEC lead free wave soldering process 16 to 30 (AWG) 0.0509 to 1.31 (mm²) 16 to 30 (AWG) 0.0509 to 1.31 (mm²) Box
3 691417420004 ConTBL Serie 4174 Screwless 45° Entry _7,62 (mm) PA6/66 Grey Phosphor Bronze Tin Orange Phosphor Bronze 02;03;04;05;06 7.62 (mm) -30 °C up to +120 °C UL94-V0 4 4 300 750 1.6 2.5 20 20 E150931 40013441 Lead free / RoHS 7 (mm) JEDEC lead free wave soldering process 16 to 30 (AWG) 0.0509 to 1.31 (mm²) 16 to 30 (AWG) 0.0509 to 1.31 (mm²) Box
4 691417420005 ConTBL Serie 4174 Screwless 45° Entry _7,62 (mm) PA6/66 Grey Phosphor Bronze Tin Orange Phosphor Bronze 02;03;04;05;06 7.62 (mm) -30 °C up to +120 °C UL94-V0 4 4 300 750 1.6 2.5 20 20 E150931 40013441 Lead free / RoHS 7 (mm) JEDEC lead free wave soldering process 16 to 30 (AWG) 0.0509 to 1.31 (mm²) 16 to 30 (AWG) 0.0509 to 1.31 (mm²) Box
5 691417420006 ConTBL Serie 4174 Screwless 45° Entry _7,62 (mm) PA6/66 Grey Phosphor Bronze Tin Orange Phosphor Bronze 02;03;04;05;06 7.62 (mm) -30 °C up to +120 °C UL94-V0 4 4 300 750 1.6 2.5 20 20 E150931 40013441 Lead free / RoHS 7 (mm) JEDEC lead free wave soldering process 16 to 30 (AWG) 0.0509 to 1.31 (mm²) 16 to 30 (AWG) 0.0509 to 1.31 (mm²) Box
Part Number
Description
Insulator Material
Insulator Colour
Contact Material
Contact Plating
Actuator Colour
Wire Guard
Standard Polarities
Pitch
Operating Temperature
Insulator Flammability Rating
Rated Current cULus (A)
Rated Current VDE (A)
Working Voltage cULus (VAC)
Working Voltage VDE (VAC)
Withstanding Voltage Culus (KVAC/min)
Withstanding Voltage VDE (KVAC/min)
Contact Resistance cULus (mOHM)
Contact Resistance VDE (mOHM)
cULus
VDE
Compliance
Wire Strip Lenght
Solder Profile
Solid Wire Gauge
Solid Wire Section (mm²)
Stranded Wire Gauge
Stranded Wire Section (mm²)
Packaging
Documentation
Contact the supplier
WÜRTH ELEKTRONIK Electronic & Electromechanical Components
WURTH ELEKTRONIK FRANCE