WÜRTH ELEKTRONIK - ELECTROMECHANICAL COMPONENTS - TBL-Terminal Blocks - Screwless - 5.00 mm

Manufacturer WÜRTH ELEKTRONIK
Description ConTBL Serie 413 B Screwless 45° Entry _5,00 (mm)
Part Number 691413720002B
Insulator Material PA66
Insulator Colour Grey
Standard Polarities 00;02;03;04;05;06;07;08;09;10;11;12;13;14;15;16;17;18;19;20;21;22;23;24
Pitch 5.00 (mm)
Operating Temperature -40 °C up to +115 °C
Insulator Flammability Rating UL94-V0
Compliance Lead free / RoHS
Packaging Box
Orientation 45°
Mating Type Fix
Locking sytem Screwless
Product selection
Selector Part Number Description Insulator Material Insulator Colour Contact Material Contact Plating Wire Guard Standard Polarities Pitch Operating Temperature Insulator Flammability Rating Rated Current cULus (A) Working Voltage cULus (VAC) Withstanding Voltage Culus (KVAC/min) Contact Resistance cULus (mOHM) cULus Compliance Wire Strip Lenght Solder Profile Solid Wire Gauge Solid Wire Section (mm²) Stranded Wire Gauge Stranded Wire Section (mm²) Packaging
1 691413720002B ConTBL Serie 413 B Screwless 45° Entry _5,00 (mm) PA66 Grey 00;02;03;04;05;06;07;08;09;10;11;12;13;14;15;16;17;18;19;20;21;22;23;24 5.00 (mm) -40 °C up to +115 °C UL94-V0 Lead free / RoHS Box
2 691413720003B ConTBL Serie 413 B Screwless 45° Entry _5,00 (mm) PA66 Grey Brass Tin Stainless Steel 00;02;03;04;05;06;07;08;09;10;11;12;13;14;15;16;17;18;19;20;21;22;23;24 5.00 (mm) -40 °C up to +115 °C UL94-V0 15 300 1.6 20 E315414 Lead free / RoHS 5 up to 6 (mm) JEDEC lead free wave soldering process 12 to 28 (AWG) 0.081 to 3.31 (mm²) 12 to 28 (AWG) 0.081 to 3.31 (mm²) Box
3 691413720004B ConTBL Serie 413 B Screwless 45° Entry _5,00 (mm) PA66 Grey Brass Tin Stainless Steel 00;02;03;04;05;06;07;08;09;10;11;12;13;14;15;16;17;18;19;20;21;22;23;24 5.00 (mm) -40 °C up to +115 °C UL94-V0 15 300 1.6 20 E315414 Lead free / RoHS 5 up to 6 (mm) JEDEC lead free wave soldering process 12 to 28 (AWG) 0.081 to 3.31 (mm²) 12 to 28 (AWG) 0.081 to 3.31 (mm²) Box
4 691413720005B ConTBL Serie 413 B Screwless 45° Entry _5,00 (mm) PA66 Grey Brass Tin Stainless Steel 00;02;03;04;05;06;07;08;09;10;11;12;13;14;15;16;17;18;19;20;21;22;23;24 5.00 (mm) -40 °C up to +115 °C UL94-V0 15 300 1.6 20 E315414 Lead free / RoHS 5 up to 6 (mm) JEDEC lead free wave soldering process 12 to 28 (AWG) 0.081 to 3.31 (mm²) 12 to 28 (AWG) 0.081 to 3.31 (mm²) Box
5 691413720006B ConTBL Serie 413 B Screwless 45° Entry _5,00 (mm) PA66 Grey Brass Tin Stainless Steel 00;02;03;04;05;06;07;08;09;10;11;12;13;14;15;16;17;18;19;20;21;22;23;24 5.00 (mm) -40 °C up to +115 °C UL94-V0 15 300 1.6 20 E315414 Lead free / RoHS 5 up to 6 (mm) JEDEC lead free wave soldering process 12 to 28 (AWG) 0.081 to 3.31 (mm²) 12 to 28 (AWG) 0.081 to 3.31 (mm²) Box
6 691413720007B ConTBL Serie 413 B Screwless 45° Entry _5,00 (mm) PA66 Grey Brass Tin Stainless Steel 00;02;03;04;05;06;07;08;09;10;11;12;13;14;15;16;17;18;19;20;21;22;23;24 5.00 (mm) -40 °C up to +115 °C UL94-V0 15 300 1.6 20 E315414 Lead free / RoHS 5 up to 6 (mm) JEDEC lead free wave soldering process 12 to 28 (AWG) 0.081 to 3.31 (mm²) 12 to 28 (AWG) 0.081 to 3.31 (mm²) Box
7 691413720008B ConTBL Serie 413 B Screwless 45° Entry _5,00 (mm) PA66 Grey Brass Tin Stainless Steel 00;02;03;04;05;06;07;08;09;10;11;12;13;14;15;16;17;18;19;20;21;22;23;24 5.00 (mm) -40 °C up to +115 °C UL94-V0 15 300 1.6 20 E315414 Lead free / RoHS 5 up to 6 (mm) JEDEC lead free wave soldering process 12 to 28 (AWG) 0.081 to 3.31 (mm²) 12 to 28 (AWG) 0.081 to 3.31 (mm²) Box
8 691413720009B ConTBL Serie 413 B Screwless 45° Entry _5,00 (mm) PA66 Grey Brass Tin Stainless Steel 00;02;03;04;05;06;07;08;09;10;11;12;13;14;15;16;17;18;19;20;21;22;23;24 5.00 (mm) -40 °C up to +115 °C UL94-V0 15 300 1.6 20 E315414 Lead free / RoHS 5 up to 6 (mm) JEDEC lead free wave soldering process 12 to 28 (AWG) 0.081 to 3.31 (mm²) 12 to 28 (AWG) 0.081 to 3.31 (mm²) Box
9 691413720010B ConTBL Serie 413 B Screwless 45° Entry _5,00 (mm) PA66 Grey Brass Tin Stainless Steel 00;02;03;04;05;06;07;08;09;10;11;12;13;14;15;16;17;18;19;20;21;22;23;24 5.00 (mm) -40 °C up to +115 °C UL94-V0 15 300 1.6 20 E315414 Lead free / RoHS 5 up to 6 (mm) JEDEC lead free wave soldering process 12 to 28 (AWG) 0.081 to 3.31 (mm²) 12 to 28 (AWG) 0.081 to 3.31 (mm²) Box
10 691413720011B ConTBL Serie 413 B Screwless 45° Entry _5,00 (mm) PA66 Grey Brass Tin Stainless Steel 00;02;03;04;05;06;07;08;09;10;11;12;13;14;15;16;17;18;19;20;21;22;23;24 5.00 (mm) -40 °C up to +115 °C UL94-V0 15 300 1.6 20 E315414 Lead free / RoHS 5 up to 6 (mm) JEDEC lead free wave soldering process 12 to 28 (AWG) 0.081 to 3.31 (mm²) 12 to 28 (AWG) 0.081 to 3.31 (mm²) Box
11 691413720012B ConTBL Serie 413 B Screwless 45° Entry _5,00 (mm) PA66 Grey Brass Tin Stainless Steel 00;02;03;04;05;06;07;08;09;10;11;12;13;14;15;16;17;18;19;20;21;22;23;24 5.00 (mm) -40 °C up to +115 °C UL94-V0 15 300 1.6 20 E315414 Lead free / RoHS 5 up to 6 (mm) JEDEC lead free wave soldering process 12 to 28 (AWG) 0.081 to 3.31 (mm²) 12 to 28 (AWG) 0.081 to 3.31 (mm²) Box
12 691413720013B ConTBL Serie 413 B Screwless 45° Entry _5,00 (mm) PA66 Grey Brass Tin Stainless Steel 00;02;03;04;05;06;07;08;09;10;11;12;13;14;15;16;17;18;19;20;21;22;23;24 5.00 (mm) -40 °C up to +115 °C UL94-V0 15 300 1.6 20 E315414 Lead free / RoHS 5 up to 6 (mm) JEDEC lead free wave soldering process 12 to 28 (AWG) 0.081 to 3.31 (mm²) 12 to 28 (AWG) 0.081 to 3.31 (mm²) Box
13 691413720014B ConTBL Serie 413 B Screwless 45° Entry _5,00 (mm) PA66 Grey Brass Tin Stainless Steel 00;02;03;04;05;06;07;08;09;10;11;12;13;14;15;16;17;18;19;20;21;22;23;24 5.00 (mm) -40 °C up to +115 °C UL94-V0 15 300 1.6 20 E315414 Lead free / RoHS 5 up to 6 (mm) JEDEC lead free wave soldering process 12 to 28 (AWG) 0.081 to 3.31 (mm²) 12 to 28 (AWG) 0.081 to 3.31 (mm²) Box
14 691413720015B ConTBL Serie 413 B Screwless 45° Entry _5,00 (mm) PA66 Grey Brass Tin Stainless Steel 00;02;03;04;05;06;07;08;09;10;11;12;13;14;15;16;17;18;19;20;21;22;23;24 5.00 (mm) -40 °C up to +115 °C UL94-V0 15 300 1.6 20 E315414 Lead free / RoHS 5 up to 6 (mm) JEDEC lead free wave soldering process 12 to 28 (AWG) 0.081 to 3.31 (mm²) 12 to 28 (AWG) 0.081 to 3.31 (mm²) Box
15 691413720016B ConTBL Serie 413 B Screwless 45° Entry _5,00 (mm) PA66 Grey Brass Tin Stainless Steel 00;02;03;04;05;06;07;08;09;10;11;12;13;14;15;16;17;18;19;20;21;22;23;24 5.00 (mm) -40 °C up to +115 °C UL94-V0 15 300 1.6 20 E315414 Lead free / RoHS 5 up to 6 (mm) JEDEC lead free wave soldering process 12 to 28 (AWG) 0.081 to 3.31 (mm²) 12 to 28 (AWG) 0.081 to 3.31 (mm²) Box
16 691413720017B ConTBL Serie 413 B Screwless 45° Entry _5,00 (mm) PA66 Grey Brass Tin Stainless Steel 00;02;03;04;05;06;07;08;09;10;11;12;13;14;15;16;17;18;19;20;21;22;23;24 5.00 (mm) -40 °C up to +115 °C UL94-V0 15 300 1.6 20 E315414 Lead free / RoHS 5 up to 6 (mm) JEDEC lead free wave soldering process 12 to 28 (AWG) 0.081 to 3.31 (mm²) 12 to 28 (AWG) 0.081 to 3.31 (mm²) Box
17 691413720018B ConTBL Serie 413 B Screwless 45° Entry _5,00 (mm) PA66 Grey Brass Tin Stainless Steel 00;02;03;04;05;06;07;08;09;10;11;12;13;14;15;16;17;18;19;20;21;22;23;24 5.00 (mm) -40 °C up to +115 °C UL94-V0 15 300 1.6 20 E315414 Lead free / RoHS 5 up to 6 (mm) JEDEC lead free wave soldering process 12 to 28 (AWG) 0.081 to 3.31 (mm²) 12 to 28 (AWG) 0.081 to 3.31 (mm²) Box
18 691413720019B ConTBL Serie 413 B Screwless 45° Entry _5,00 (mm) PA66 Grey Brass Tin Stainless Steel 00;02;03;04;05;06;07;08;09;10;11;12;13;14;15;16;17;18;19;20;21;22;23;24 5.00 (mm) -40 °C up to +115 °C UL94-V0 15 300 1.6 20 E315414 Lead free / RoHS 5 up to 6 (mm) JEDEC lead free wave soldering process 12 to 28 (AWG) 0.081 to 3.31 (mm²) 12 to 28 (AWG) 0.081 to 3.31 (mm²) Box
19 691413720020B ConTBL Serie 413 B Screwless 45° Entry _5,00 (mm) PA66 Grey Brass Tin Stainless Steel 00;02;03;04;05;06;07;08;09;10;11;12;13;14;15;16;17;18;19;20;21;22;23;24 5.00 (mm) -40 °C up to +115 °C UL94-V0 15 300 1.6 20 E315414 Lead free / RoHS 5 up to 6 (mm) JEDEC lead free wave soldering process 12 to 28 (AWG) 0.081 to 3.31 (mm²) 12 to 28 (AWG) 0.081 to 3.31 (mm²) Box
20 691413720021B ConTBL Serie 413 B Screwless 45° Entry _5,00 (mm) PA66 Grey Brass Tin Stainless Steel 00;02;03;04;05;06;07;08;09;10;11;12;13;14;15;16;17;18;19;20;21;22;23;24 5.00 (mm) -40 °C up to +115 °C UL94-V0 15 300 1.6 20 E315414 Lead free / RoHS 5 up to 6 (mm) JEDEC lead free wave soldering process 12 to 28 (AWG) 0.081 to 3.31 (mm²) 12 to 28 (AWG) 0.081 to 3.31 (mm²) Box
21 691413720022B ConTBL Serie 413 B Screwless 45° Entry _5,00 (mm) PA66 Grey Brass Tin Stainless Steel 00;02;03;04;05;06;07;08;09;10;11;12;13;14;15;16;17;18;19;20;21;22;23;24 5.00 (mm) -40 °C up to +115 °C UL94-V0 15 300 1.6 20 E315414 Lead free / RoHS 5 up to 6 (mm) JEDEC lead free wave soldering process 12 to 28 (AWG) 0.081 to 3.31 (mm²) 12 to 28 (AWG) 0.081 to 3.31 (mm²) Box
22 691413720023B ConTBL Serie 413 B Screwless 45° Entry _5,00 (mm) PA66 Grey Brass Tin Stainless Steel 00;02;03;04;05;06;07;08;09;10;11;12;13;14;15;16;17;18;19;20;21;22;23;24 5.00 (mm) -40 °C up to +115 °C UL94-V0 15 300 1.6 20 E315414 Lead free / RoHS 5 up to 6 (mm) JEDEC lead free wave soldering process 12 to 28 (AWG) 0.081 to 3.31 (mm²) 12 to 28 (AWG) 0.081 to 3.31 (mm²) Box
23 691413720024B ConTBL Serie 413 B Screwless 45° Entry _5,00 (mm) PA66 Grey Brass Tin Stainless Steel 00;02;03;04;05;06;07;08;09;10;11;12;13;14;15;16;17;18;19;20;21;22;23;24 5.00 (mm) -40 °C up to +115 °C UL94-V0 15 300 1.6 20 E315414 Lead free / RoHS 5 up to 6 (mm) JEDEC lead free wave soldering process 12 to 28 (AWG) 0.081 to 3.31 (mm²) 12 to 28 (AWG) 0.081 to 3.31 (mm²) Box
Part Number
Description
Insulator Material
Insulator Colour
Contact Material
Contact Plating
Wire Guard
Standard Polarities
Pitch
Operating Temperature
Insulator Flammability Rating
Rated Current cULus (A)
Working Voltage cULus (VAC)
Withstanding Voltage Culus (KVAC/min)
Contact Resistance cULus (mOHM)
cULus
Compliance
Wire Strip Lenght
Solder Profile
Solid Wire Gauge
Solid Wire Section (mm²)
Stranded Wire Gauge
Stranded Wire Section (mm²)
Packaging
Documentation
Contact the supplier
WÜRTH ELEKTRONIK Electronic & Electromechanical Components
WURTH ELEKTRONIK FRANCE