WÜRTH ELEKTRONIK - ELECTROMECHANICAL COMPONENTS - TBL-Terminal Blocks - Screwless - 5.00 mm

Manufacturer WÜRTH ELEKTRONIK
Description ConTBL Serie 411 B Screwless Horizontal Entry _5,00 (mm)
Part Number 691411710002B
Insulator Material PA66
Insulator Colour Grey
Contact Material Brass
Contact Plating Tin
Actuator Colour White
Wire Guard Stainless Steel
Standard Polarities 02;03;04;05;06;07;08;09;10;11;12;13;14;15;16;17;18;19;20;21;22;23;24
Pitch 5.00 (mm)
Operating Temperature -40 °C up to +105 °C
Insulator Flammability Rating UL94-V0
Rated Current cULus (A) 10
Working Voltage cULus (VAC) 300
Withstanding Voltage Culus (KVAC/min) 2
Contact Resistance cULus (mOHM) 20
cULus E315414
Compliance Lead free / RoHS
Wire Strip Lenght 9 up to 10 (mm)
Solder Profile JEDEC lead free wave soldering process
Solid Wire Gauge 14 to 20 (AWG)
Solid Wire Section (mm²) 0.518 to 2.08 (mm²)
Stranded Wire Gauge 14 to 20 (AWG)
Stranded Wire Section (mm²) 0.518 to 2.08 (mm²)
Packaging Box
Orientation Horizontal
Mating Type Fix
Locking sytem Screwless
Request Free PCB CAD Models
Product selection
Selector Part Number Description Insulator Material Insulator Colour Contact Material Contact Plating Actuator Colour Wire Guard Standard Polarities Pitch Operating Temperature Insulator Flammability Rating Rated Current cULus (A) Working Voltage cULus (VAC) Withstanding Voltage Culus (KVAC/min) Contact Resistance cULus (mOHM) cULus Compliance Wire Strip Lenght Solder Profile Solid Wire Gauge Solid Wire Section (mm²) Stranded Wire Gauge Stranded Wire Section (mm²) Packaging
1 691411710002B ConTBL Serie 411 B Screwless Horizontal Entry _5,00 (mm) PA66 Grey Brass Tin White Stainless Steel 02;03;04;05;06;07;08;09;10;11;12;13;14;15;16;17;18;19;20;21;22;23;24 5.00 (mm) -40 °C up to +105 °C UL94-V0 10 300 2 20 E315414 Lead free / RoHS 9 up to 10 (mm) JEDEC lead free wave soldering process 14 to 20 (AWG) 0.518 to 2.08 (mm²) 14 to 20 (AWG) 0.518 to 2.08 (mm²) Box
2 691411710003B ConTBL Serie 411 B Screwless Horizontal Entry _5,00 (mm) PA66 Grey Brass Tin White Stainless Steel 02;03;04;05;06;07;08;09;10;11;12;13;14;15;16;17;18;19;20;21;22;23;24 5.00 (mm) -40 °C up to +105 °C UL94-V0 10 300 2 20 E315414 Lead free / RoHS 9 up to 10 (mm) JEDEC lead free wave soldering process 14 to 20 (AWG) 0.518 to 2.08 (mm²) 14 to 20 (AWG) 0.518 to 2.08 (mm²) Box
3 691411710004B ConTBL Serie 411 B Screwless Horizontal Entry _5,00 (mm) PA66 Grey Brass Tin White Stainless Steel 02;03;04;05;06;07;08;09;10;11;12;13;14;15;16;17;18;19;20;21;22;23;24 5.00 (mm) -40 °C up to +105 °C UL94-V0 10 300 2 20 E315414 Lead free / RoHS 9 up to 10 (mm) JEDEC lead free wave soldering process 14 to 20 (AWG) 0.518 to 2.08 (mm²) 14 to 20 (AWG) 0.518 to 2.08 (mm²) Box
4 691411710005B ConTBL Serie 411 B Screwless Horizontal Entry _5,00 (mm) PA66 Grey Brass Tin White Stainless Steel 02;03;04;05;06;07;08;09;10;11;12;13;14;15;16;17;18;19;20;21;22;23;24 5.00 (mm) -40 °C up to +105 °C UL94-V0 10 300 2 20 E315414 Lead free / RoHS 9 up to 10 (mm) JEDEC lead free wave soldering process 14 to 20 (AWG) 0.518 to 2.08 (mm²) 14 to 20 (AWG) 0.518 to 2.08 (mm²) Box
5 691411710006B ConTBL Serie 411 B Screwless Horizontal Entry _5,00 (mm) PA66 Grey Brass Tin White Stainless Steel 02;03;04;05;06;07;08;09;10;11;12;13;14;15;16;17;18;19;20;21;22;23;24 5.00 (mm) -40 °C up to +105 °C UL94-V0 10 300 2 20 E315414 Lead free / RoHS 9 up to 10 (mm) JEDEC lead free wave soldering process 14 to 20 (AWG) 0.518 to 2.08 (mm²) 14 to 20 (AWG) 0.518 to 2.08 (mm²) Box
6 691411710007B ConTBL Serie 411 B Screwless Horizontal Entry _5,00 (mm) PA66 Grey Brass Tin White Stainless Steel 02;03;04;05;06;07;08;09;10;11;12;13;14;15;16;17;18;19;20;21;22;23;24 5.00 (mm) -40 °C up to +105 °C UL94-V0 10 300 2 20 E315414 Lead free / RoHS 9 up to 10 (mm) JEDEC lead free wave soldering process 14 to 20 (AWG) 0.518 to 2.08 (mm²) 14 to 20 (AWG) 0.518 to 2.08 (mm²) Box
7 691411710008B ConTBL Serie 411 B Screwless Horizontal Entry _5,00 (mm) PA66 Grey Brass Tin White Stainless Steel 02;03;04;05;06;07;08;09;10;11;12;13;14;15;16;17;18;19;20;21;22;23;24 5.00 (mm) -40 °C up to +105 °C UL94-V0 10 300 2 20 E315414 Lead free / RoHS 9 up to 10 (mm) JEDEC lead free wave soldering process 14 to 20 (AWG) 0.518 to 2.08 (mm²) 14 to 20 (AWG) 0.518 to 2.08 (mm²) Box
8 691411710009B ConTBL Serie 411 B Screwless Horizontal Entry _5,00 (mm) PA66 Grey Brass Tin White Stainless Steel 02;03;04;05;06;07;08;09;10;11;12;13;14;15;16;17;18;19;20;21;22;23;24 5.00 (mm) -40 °C up to +105 °C UL94-V0 10 300 2 20 E315414 Lead free / RoHS 9 up to 10 (mm) JEDEC lead free wave soldering process 14 to 20 (AWG) 0.518 to 2.08 (mm²) 14 to 20 (AWG) 0.518 to 2.08 (mm²) Box
9 691411710010B ConTBL Serie 411 B Screwless Horizontal Entry _5,00 (mm) PA66 Grey Brass Tin White Stainless Steel 02;03;04;05;06;07;08;09;10;11;12;13;14;15;16;17;18;19;20;21;22;23;24 5.00 (mm) -40 °C up to +105 °C UL94-V0 10 300 2 20 E315414 Lead free / RoHS 9 up to 10 (mm) JEDEC lead free wave soldering process 14 to 20 (AWG) 0.518 to 2.08 (mm²) 14 to 20 (AWG) 0.518 to 2.08 (mm²) Box
10 691411710011B ConTBL Serie 411 B Screwless Horizontal Entry _5,00 (mm) PA66 Grey Brass Tin White Stainless Steel 02;03;04;05;06;07;08;09;10;11;12;13;14;15;16;17;18;19;20;21;22;23;24 5.00 (mm) -40 °C up to +105 °C UL94-V0 10 300 2 20 E315414 Lead free / RoHS 9 up to 10 (mm) JEDEC lead free wave soldering process 14 to 20 (AWG) 0.518 to 2.08 (mm²) 14 to 20 (AWG) 0.518 to 2.08 (mm²) Box
11 691411710012B ConTBL Serie 411 B Screwless Horizontal Entry _5,00 (mm) PA66 Grey Brass Tin White Stainless Steel 02;03;04;05;06;07;08;09;10;11;12;13;14;15;16;17;18;19;20;21;22;23;24 5.00 (mm) -40 °C up to +105 °C UL94-V0 10 300 2 20 E315414 Lead free / RoHS 9 up to 10 (mm) JEDEC lead free wave soldering process 14 to 20 (AWG) 0.518 to 2.08 (mm²) 14 to 20 (AWG) 0.518 to 2.08 (mm²) Box
12 691411710013B ConTBL Serie 411 B Screwless Horizontal Entry _5,00 (mm) PA66 Grey Brass Tin White Stainless Steel 02;03;04;05;06;07;08;09;10;11;12;13;14;15;16;17;18;19;20;21;22;23;24 5.00 (mm) -40 °C up to +105 °C UL94-V0 10 300 2 20 E315414 Lead free / RoHS 9 up to 10 (mm) JEDEC lead free wave soldering process 14 to 20 (AWG) 0.518 to 2.08 (mm²) 14 to 20 (AWG) 0.518 to 2.08 (mm²) Box
13 691411710014B ConTBL Serie 411 B Screwless Horizontal Entry _5,00 (mm) PA66 Grey Brass Tin White Stainless Steel 02;03;04;05;06;07;08;09;10;11;12;13;14;15;16;17;18;19;20;21;22;23;24 5.00 (mm) -40 °C up to +105 °C UL94-V0 10 300 2 20 E315414 Lead free / RoHS 9 up to 10 (mm) JEDEC lead free wave soldering process 14 to 20 (AWG) 0.518 to 2.08 (mm²) 14 to 20 (AWG) 0.518 to 2.08 (mm²) Box
14 691411710015B ConTBL Serie 411 B Screwless Horizontal Entry _5,00 (mm) PA66 Grey Brass Tin White Stainless Steel 02;03;04;05;06;07;08;09;10;11;12;13;14;15;16;17;18;19;20;21;22;23;24 5.00 (mm) -40 °C up to +105 °C UL94-V0 10 300 2 20 E315414 Lead free / RoHS 9 up to 10 (mm) JEDEC lead free wave soldering process 14 to 20 (AWG) 0.518 to 2.08 (mm²) 14 to 20 (AWG) 0.518 to 2.08 (mm²) Box
15 691411710016B ConTBL Serie 411 B Screwless Horizontal Entry _5,00 (mm) PA66 Grey Brass Tin White Stainless Steel 02;03;04;05;06;07;08;09;10;11;12;13;14;15;16;17;18;19;20;21;22;23;24 5.00 (mm) -40 °C up to +105 °C UL94-V0 10 300 2 20 E315414 Lead free / RoHS 9 up to 10 (mm) JEDEC lead free wave soldering process 14 to 20 (AWG) 0.518 to 2.08 (mm²) 14 to 20 (AWG) 0.518 to 2.08 (mm²) Box
16 691411710017B ConTBL Serie 411 B Screwless Horizontal Entry _5,00 (mm) PA66 Grey Brass Tin White Stainless Steel 02;03;04;05;06;07;08;09;10;11;12;13;14;15;16;17;18;19;20;21;22;23;24 5.00 (mm) -40 °C up to +105 °C UL94-V0 10 300 2 20 E315414 Lead free / RoHS 9 up to 10 (mm) JEDEC lead free wave soldering process 14 to 20 (AWG) 0.518 to 2.08 (mm²) 14 to 20 (AWG) 0.518 to 2.08 (mm²) Box
17 691411710018B ConTBL Serie 411 B Screwless Horizontal Entry _5,00 (mm) PA66 Grey Brass Tin White Stainless Steel 02;03;04;05;06;07;08;09;10;11;12;13;14;15;16;17;18;19;20;21;22;23;24 5.00 (mm) -40 °C up to +105 °C UL94-V0 10 300 2 20 E315414 Lead free / RoHS 9 up to 10 (mm) JEDEC lead free wave soldering process 14 to 20 (AWG) 0.518 to 2.08 (mm²) 14 to 20 (AWG) 0.518 to 2.08 (mm²) Box
18 691411710019B ConTBL Serie 411 B Screwless Horizontal Entry _5,00 (mm) PA66 Grey Brass Tin White Stainless Steel 02;03;04;05;06;07;08;09;10;11;12;13;14;15;16;17;18;19;20;21;22;23;24 5.00 (mm) -40 °C up to +105 °C UL94-V0 10 300 2 20 E315414 Lead free / RoHS 9 up to 10 (mm) JEDEC lead free wave soldering process 14 to 20 (AWG) 0.518 to 2.08 (mm²) 14 to 20 (AWG) 0.518 to 2.08 (mm²) Box
19 691411710020B ConTBL Serie 411 B Screwless Horizontal Entry _5,00 (mm) PA66 Grey Brass Tin White Stainless Steel 02;03;04;05;06;07;08;09;10;11;12;13;14;15;16;17;18;19;20;21;22;23;24 5.00 (mm) -40 °C up to +105 °C UL94-V0 10 300 2 20 E315414 Lead free / RoHS 9 up to 10 (mm) JEDEC lead free wave soldering process 14 to 20 (AWG) 0.518 to 2.08 (mm²) 14 to 20 (AWG) 0.518 to 2.08 (mm²) Box
20 691411710021B ConTBL Serie 411 B Screwless Horizontal Entry _5,00 (mm) PA66 Grey Brass Tin White Stainless Steel 02;03;04;05;06;07;08;09;10;11;12;13;14;15;16;17;18;19;20;21;22;23;24 5.00 (mm) -40 °C up to +105 °C UL94-V0 10 300 2 20 E315414 Lead free / RoHS 9 up to 10 (mm) JEDEC lead free wave soldering process 14 to 20 (AWG) 0.518 to 2.08 (mm²) 14 to 20 (AWG) 0.518 to 2.08 (mm²) Box
21 691411710022B ConTBL Serie 411 B Screwless Horizontal Entry _5,00 (mm) PA66 Grey Brass Tin White Stainless Steel 02;03;04;05;06;07;08;09;10;11;12;13;14;15;16;17;18;19;20;21;22;23;24 5.00 (mm) -40 °C up to +105 °C UL94-V0 10 300 2 20 E315414 Lead free / RoHS 9 up to 10 (mm) JEDEC lead free wave soldering process 14 to 20 (AWG) 0.518 to 2.08 (mm²) 14 to 20 (AWG) 0.518 to 2.08 (mm²) Box
22 691411710023B ConTBL Serie 411 B Screwless Horizontal Entry _5,00 (mm) PA66 Grey Brass Tin White Stainless Steel 02;03;04;05;06;07;08;09;10;11;12;13;14;15;16;17;18;19;20;21;22;23;24 5.00 (mm) -40 °C up to +105 °C UL94-V0 10 300 2 20 E315414 Lead free / RoHS 9 up to 10 (mm) JEDEC lead free wave soldering process 14 to 20 (AWG) 0.518 to 2.08 (mm²) 14 to 20 (AWG) 0.518 to 2.08 (mm²) Box
23 691411710024B ConTBL Serie 411 B Screwless Horizontal Entry _5,00 (mm) PA66 Grey Brass Tin White Stainless Steel 02;03;04;05;06;07;08;09;10;11;12;13;14;15;16;17;18;19;20;21;22;23;24 5.00 (mm) -40 °C up to +105 °C UL94-V0 10 300 2 20 E315414 Lead free / RoHS 9 up to 10 (mm) JEDEC lead free wave soldering process 14 to 20 (AWG) 0.518 to 2.08 (mm²) 14 to 20 (AWG) 0.518 to 2.08 (mm²) Box
Part Number
Description
Insulator Material
Insulator Colour
Contact Material
Contact Plating
Actuator Colour
Wire Guard
Standard Polarities
Pitch
Operating Temperature
Insulator Flammability Rating
Rated Current cULus (A)
Working Voltage cULus (VAC)
Withstanding Voltage Culus (KVAC/min)
Contact Resistance cULus (mOHM)
cULus
Compliance
Wire Strip Lenght
Solder Profile
Solid Wire Gauge
Solid Wire Section (mm²)
Stranded Wire Gauge
Stranded Wire Section (mm²)
Packaging
Documentation
Contact the supplier
WÜRTH ELEKTRONIK Electronic & Electromechanical Components
WURTH ELEKTRONIK FRANCE