WÜRTH ELEKTRONIK - ELECTROMECHANICAL COMPONENTS - TBL-Terminal Blocks - Screwless - 5.00 mm

Manufacturer WÜRTH ELEKTRONIK
Description ConTBL Serie 401 B Screwless Horizontal Entry _5,00 (mm)
Part Number 691401710002B
Insulator Material PA66
Insulator Colour Green
Contact Material Brass
Contact Plating Tin
Actuator Colour Orange
Wire Guard Stainless Steel
Standard Polarities 02;03;04;05;06;07;08;09;10;11;12;13;14;15;16;17;18;19;20;21;22;23;24
Pitch 5.00 (mm)
Operating Temperature -40 °C up to +105 °C
Insulator Flammability Rating UL94-V0
Rated Current cULus (A) 10
Rated Current VDE (A) 16
Working Voltage cULus (VAC) 300
Working Voltage VDE (VAC) 450
Withstanding Voltage Culus (KVAC/min) 2
Contact Resistance cULus (mOHM) 20
cULus E315414
VDE 40036896
Compliance Lead free / RoHS
Wire Strip Lenght 9 up to 10 (mm)
Solder Profile JEDEC lead free wave soldering process
Solid Wire Gauge 14 to 24 (AWG)
Solid Wire Section (mm²) 0.205 to 2.08 (mm²)
Stranded Wire Gauge 14 to 24 (AWG)
Stranded Wire Section (mm²) 0.205 to 2.08 (mm²)
Packaging Box
Orientation Horizontal
Mating Type Fix
Locking sytem Screwless
Request Free PCB CAD Models
Product selection
Selector Part Number Description Insulator Material Insulator Colour Contact Material Contact Plating Actuator Colour Wire Guard Standard Polarities Pitch Operating Temperature Insulator Flammability Rating Rated Current cULus (A) Rated Current VDE (A) Working Voltage cULus (VAC) Working Voltage VDE (VAC) Withstanding Voltage Culus (KVAC/min) Contact Resistance cULus (mOHM) cULus VDE Compliance Wire Strip Lenght Solder Profile Solid Wire Gauge Solid Wire Section (mm²) Stranded Wire Gauge Stranded Wire Section (mm²) Packaging
1 691401710002B ConTBL Serie 401 B Screwless Horizontal Entry _5,00 (mm) PA66 Green Brass Tin Orange Stainless Steel 02;03;04;05;06;07;08;09;10;11;12;13;14;15;16;17;18;19;20;21;22;23;24 5.00 (mm) -40 °C up to +105 °C UL94-V0 10 16 300 450 2 20 E315414 40036896 Lead free / RoHS 9 up to 10 (mm) JEDEC lead free wave soldering process 14 to 24 (AWG) 0.205 to 2.08 (mm²) 14 to 24 (AWG) 0.205 to 2.08 (mm²) Box
2 691401710003B ConTBL Serie 401 B Screwless Horizontal Entry _5,00 (mm) PA66 Green Brass Tin Orange Stainless Steel 02;03;04;05;06;07;08;09;10;11;12;13;14;15;16;17;18;19;20;21;22;23;24 5.00 (mm) -40 °C up to +105 °C UL94-V0 10 16 300 450 2 20 E315414 40036896 Lead free / RoHS 9 up to 10 (mm) JEDEC lead free wave soldering process 14 to 24 (AWG) 0.205 to 2.08 (mm²) 14 to 24 (AWG) 0.205 to 2.08 (mm²) Box
3 691401710004B ConTBL Serie 401 B Screwless Horizontal Entry _5,00 (mm) PA66 Green Brass Tin Orange Stainless Steel 02;03;04;05;06;07;08;09;10;11;12;13;14;15;16;17;18;19;20;21;22;23;24 5.00 (mm) -40 °C up to +105 °C UL94-V0 10 16 300 450 2 20 E315414 40036896 Lead free / RoHS 9 up to 10 (mm) JEDEC lead free wave soldering process 14 to 24 (AWG) 0.205 to 2.08 (mm²) 14 to 24 (AWG) 0.205 to 2.08 (mm²) Box
4 691401710005B ConTBL Serie 401 B Screwless Horizontal Entry _5,00 (mm) PA66 Green Brass Tin Orange Stainless Steel 02;03;04;05;06;07;08;09;10;11;12;13;14;15;16;17;18;19;20;21;22;23;24 5.00 (mm) -40 °C up to +105 °C UL94-V0 10 16 300 450 2 20 E315414 40036896 Lead free / RoHS 9 up to 10 (mm) JEDEC lead free wave soldering process 14 to 24 (AWG) 0.205 to 2.08 (mm²) 14 to 24 (AWG) 0.205 to 2.08 (mm²) Box
5 691401710006B ConTBL Serie 401 B Screwless Horizontal Entry _5,00 (mm) PA66 Green Brass Tin Orange Stainless Steel 02;03;04;05;06;07;08;09;10;11;12;13;14;15;16;17;18;19;20;21;22;23;24 5.00 (mm) -40 °C up to +105 °C UL94-V0 10 16 300 450 2 20 E315414 40036896 Lead free / RoHS 9 up to 10 (mm) JEDEC lead free wave soldering process 14 to 24 (AWG) 0.205 to 2.08 (mm²) 14 to 24 (AWG) 0.205 to 2.08 (mm²) Box
6 691401710007B ConTBL Serie 401 B Screwless Horizontal Entry _5,00 (mm) PA66 Green Brass Tin Orange Stainless Steel 02;03;04;05;06;07;08;09;10;11;12;13;14;15;16;17;18;19;20;21;22;23;24 5.00 (mm) -40 °C up to +105 °C UL94-V0 10 16 300 450 2 20 E315414 40036896 Lead free / RoHS 9 up to 10 (mm) JEDEC lead free wave soldering process 14 to 24 (AWG) 0.205 to 2.08 (mm²) 14 to 24 (AWG) 0.205 to 2.08 (mm²) Box
7 691401710008B ConTBL Serie 401 B Screwless Horizontal Entry _5,00 (mm) PA66 Green Brass Tin Orange Stainless Steel 02;03;04;05;06;07;08;09;10;11;12;13;14;15;16;17;18;19;20;21;22;23;24 5.00 (mm) -40 °C up to +105 °C UL94-V0 10 16 300 450 2 20 E315414 40036896 Lead free / RoHS 9 up to 10 (mm) JEDEC lead free wave soldering process 14 to 24 (AWG) 0.205 to 2.08 (mm²) 14 to 24 (AWG) 0.205 to 2.08 (mm²) Box
8 691401710009B ConTBL Serie 401 B Screwless Horizontal Entry _5,00 (mm) PA66 Green Brass Tin Orange Stainless Steel 02;03;04;05;06;07;08;09;10;11;12;13;14;15;16;17;18;19;20;21;22;23;24 5.00 (mm) -40 °C up to +105 °C UL94-V0 10 16 300 450 2 20 E315414 40036896 Lead free / RoHS 9 up to 10 (mm) JEDEC lead free wave soldering process 14 to 24 (AWG) 0.205 to 2.08 (mm²) 14 to 24 (AWG) 0.205 to 2.08 (mm²) Box
9 691401710010B ConTBL Serie 401 B Screwless Horizontal Entry _5,00 (mm) PA66 Green Brass Tin Orange Stainless Steel 02;03;04;05;06;07;08;09;10;11;12;13;14;15;16;17;18;19;20;21;22;23;24 5.00 (mm) -40 °C up to +105 °C UL94-V0 10 16 300 450 2 20 E315414 40036896 Lead free / RoHS 9 up to 10 (mm) JEDEC lead free wave soldering process 14 to 24 (AWG) 0.205 to 2.08 (mm²) 14 to 24 (AWG) 0.205 to 2.08 (mm²) Box
10 691401710011B ConTBL Serie 401 B Screwless Horizontal Entry _5,00 (mm) PA66 Green Brass Tin Orange Stainless Steel 02;03;04;05;06;07;08;09;10;11;12;13;14;15;16;17;18;19;20;21;22;23;24 5.00 (mm) -40 °C up to +105 °C UL94-V0 10 16 300 450 2 20 E315414 40036896 Lead free / RoHS 9 up to 10 (mm) JEDEC lead free wave soldering process 14 to 24 (AWG) 0.205 to 2.08 (mm²) 14 to 24 (AWG) 0.205 to 2.08 (mm²) Box
11 691401710012B ConTBL Serie 401 B Screwless Horizontal Entry _5,00 (mm) PA66 Green Brass Tin Orange Stainless Steel 02;03;04;05;06;07;08;09;10;11;12;13;14;15;16;17;18;19;20;21;22;23;24 5.00 (mm) -40 °C up to +105 °C UL94-V0 10 16 300 450 2 20 E315414 40036896 Lead free / RoHS 9 up to 10 (mm) JEDEC lead free wave soldering process 14 to 24 (AWG) 0.205 to 2.08 (mm²) 14 to 24 (AWG) 0.205 to 2.08 (mm²) Box
12 691401710013B ConTBL Serie 401 B Screwless Horizontal Entry _5,00 (mm) PA66 Green Brass Tin Orange Stainless Steel 02;03;04;05;06;07;08;09;10;11;12;13;14;15;16;17;18;19;20;21;22;23;24 5.00 (mm) -40 °C up to +105 °C UL94-V0 10 16 300 450 2 20 E315414 40036896 Lead free / RoHS 9 up to 10 (mm) JEDEC lead free wave soldering process 14 to 24 (AWG) 0.205 to 2.08 (mm²) 14 to 24 (AWG) 0.205 to 2.08 (mm²) Box
13 691401710014B ConTBL Serie 401 B Screwless Horizontal Entry _5,00 (mm) PA66 Green Brass Tin Orange Stainless Steel 02;03;04;05;06;07;08;09;10;11;12;13;14;15;16;17;18;19;20;21;22;23;24 5.00 (mm) -40 °C up to +105 °C UL94-V0 10 16 300 450 2 20 E315414 40036896 Lead free / RoHS 9 up to 10 (mm) JEDEC lead free wave soldering process 14 to 24 (AWG) 0.205 to 2.08 (mm²) 14 to 24 (AWG) 0.205 to 2.08 (mm²) Box
14 691401710015B ConTBL Serie 401 B Screwless Horizontal Entry _5,00 (mm) PA66 Green Brass Tin Orange Stainless Steel 02;03;04;05;06;07;08;09;10;11;12;13;14;15;16;17;18;19;20;21;22;23;24 5.00 (mm) -40 °C up to +105 °C UL94-V0 10 16 300 450 2 20 E315414 40036896 Lead free / RoHS 9 up to 10 (mm) JEDEC lead free wave soldering process 14 to 24 (AWG) 0.205 to 2.08 (mm²) 14 to 24 (AWG) 0.205 to 2.08 (mm²) Box
15 691401710016B ConTBL Serie 401 B Screwless Horizontal Entry _5,00 (mm) PA66 Green Brass Tin Orange Stainless Steel 02;03;04;05;06;07;08;09;10;11;12;13;14;15;16;17;18;19;20;21;22;23;24 5.00 (mm) -40 °C up to +105 °C UL94-V0 10 16 300 450 2 20 E315414 40036896 Lead free / RoHS 9 up to 10 (mm) JEDEC lead free wave soldering process 14 to 24 (AWG) 0.205 to 2.08 (mm²) 14 to 24 (AWG) 0.205 to 2.08 (mm²) Box
16 691401710017B ConTBL Serie 401 B Screwless Horizontal Entry _5,00 (mm) PA66 Green Brass Tin Orange Stainless Steel 02;03;04;05;06;07;08;09;10;11;12;13;14;15;16;17;18;19;20;21;22;23;24 5.00 (mm) -40 °C up to +105 °C UL94-V0 10 16 300 450 2 20 E315414 40036896 Lead free / RoHS 9 up to 10 (mm) JEDEC lead free wave soldering process 14 to 24 (AWG) 0.205 to 2.08 (mm²) 14 to 24 (AWG) 0.205 to 2.08 (mm²) Box
17 691401710018B ConTBL Serie 401 B Screwless Horizontal Entry _5,00 (mm) PA66 Green Brass Tin Orange Stainless Steel 02;03;04;05;06;07;08;09;10;11;12;13;14;15;16;17;18;19;20;21;22;23;24 5.00 (mm) -40 °C up to +105 °C UL94-V0 10 16 300 450 2 20 E315414 40036896 Lead free / RoHS 9 up to 10 (mm) JEDEC lead free wave soldering process 14 to 24 (AWG) 0.205 to 2.08 (mm²) 14 to 24 (AWG) 0.205 to 2.08 (mm²) Box
18 691401710019B ConTBL Serie 401 B Screwless Horizontal Entry _5,00 (mm) PA66 Green Brass Tin Orange Stainless Steel 02;03;04;05;06;07;08;09;10;11;12;13;14;15;16;17;18;19;20;21;22;23;24 5.00 (mm) -40 °C up to +105 °C UL94-V0 10 16 300 450 2 20 E315414 40036896 Lead free / RoHS 9 up to 10 (mm) JEDEC lead free wave soldering process 14 to 24 (AWG) 0.205 to 2.08 (mm²) 14 to 24 (AWG) 0.205 to 2.08 (mm²) Box
19 691401710020B ConTBL Serie 401 B Screwless Horizontal Entry _5,00 (mm) PA66 Green Brass Tin Orange Stainless Steel 02;03;04;05;06;07;08;09;10;11;12;13;14;15;16;17;18;19;20;21;22;23;24 5.00 (mm) -40 °C up to +105 °C UL94-V0 10 16 300 450 2 20 E315414 40036896 Lead free / RoHS 9 up to 10 (mm) JEDEC lead free wave soldering process 14 to 24 (AWG) 0.205 to 2.08 (mm²) 14 to 24 (AWG) 0.205 to 2.08 (mm²) Box
20 691401710021B ConTBL Serie 401 B Screwless Horizontal Entry _5,00 (mm) PA66 Green Brass Tin Orange Stainless Steel 02;03;04;05;06;07;08;09;10;11;12;13;14;15;16;17;18;19;20;21;22;23;24 5.00 (mm) -40 °C up to +105 °C UL94-V0 10 16 300 450 2 20 E315414 40036896 Lead free / RoHS 9 up to 10 (mm) JEDEC lead free wave soldering process 14 to 24 (AWG) 0.205 to 2.08 (mm²) 14 to 24 (AWG) 0.205 to 2.08 (mm²) Box
21 691401710022B ConTBL Serie 401 B Screwless Horizontal Entry _5,00 (mm) PA66 Green Brass Tin Orange Stainless Steel 02;03;04;05;06;07;08;09;10;11;12;13;14;15;16;17;18;19;20;21;22;23;24 5.00 (mm) -40 °C up to +105 °C UL94-V0 10 16 300 450 2 20 E315414 40036896 Lead free / RoHS 9 up to 10 (mm) JEDEC lead free wave soldering process 14 to 24 (AWG) 0.205 to 2.08 (mm²) 14 to 24 (AWG) 0.205 to 2.08 (mm²) Box
22 691401710023B ConTBL Serie 401 B Screwless Horizontal Entry _5,00 (mm) PA66 Green Brass Tin Orange Stainless Steel 02;03;04;05;06;07;08;09;10;11;12;13;14;15;16;17;18;19;20;21;22;23;24 5.00 (mm) -40 °C up to +105 °C UL94-V0 10 16 300 450 2 20 E315414 40036896 Lead free / RoHS 9 up to 10 (mm) JEDEC lead free wave soldering process 14 to 24 (AWG) 0.205 to 2.08 (mm²) 14 to 24 (AWG) 0.205 to 2.08 (mm²) Box
23 691401710024B ConTBL Serie 401 B Screwless Horizontal Entry _5,00 (mm) PA66 Green Brass Tin Orange Stainless Steel 02;03;04;05;06;07;08;09;10;11;12;13;14;15;16;17;18;19;20;21;22;23;24 5.00 (mm) -40 °C up to +105 °C UL94-V0 10 16 300 450 2 20 E315414 40036896 Lead free / RoHS 9 up to 10 (mm) JEDEC lead free wave soldering process 14 to 24 (AWG) 0.205 to 2.08 (mm²) 14 to 24 (AWG) 0.205 to 2.08 (mm²) Box
Part Number
Description
Insulator Material
Insulator Colour
Contact Material
Contact Plating
Actuator Colour
Wire Guard
Standard Polarities
Pitch
Operating Temperature
Insulator Flammability Rating
Rated Current cULus (A)
Rated Current VDE (A)
Working Voltage cULus (VAC)
Working Voltage VDE (VAC)
Withstanding Voltage Culus (KVAC/min)
Contact Resistance cULus (mOHM)
cULus
VDE
Compliance
Wire Strip Lenght
Solder Profile
Solid Wire Gauge
Solid Wire Section (mm²)
Stranded Wire Gauge
Stranded Wire Section (mm²)
Packaging
Documentation
Contact the supplier
WÜRTH ELEKTRONIK Electronic & Electromechanical Components
WURTH ELEKTRONIK FRANCE