WÜRTH ELEKTRONIK - ELECTROMECHANICAL COMPONENTS - TBL-Terminal Blocks - Pluggable - 2.50 mm - PCB - Horizontal

Manufacturer WÜRTH ELEKTRONIK
Description ConTBL Serie 382 Horizontal PCB Header with Flanges _2,50 (mm)
Part Number 691382040002
Insulator Material PA66
Insulator Colour Green
Contact Material Copper Alloy
Contact Plating Tin
Contact Type Stamped
Standard Polarities 02;03;04;05;06;07;08;12
Pitch 2.50 (mm)
Operating Temperature -40 °C up to +105 °C
Insulator Flammability Rating UL94-V0
Rated Current cULus (A) 12
Working Voltage cULus (VAC) 300
Withstanding Voltage Culus (KVAC/min) 1
Contact Resistance cULus (mOHM) 20
cULus E315414
Compliance Lead free / RoHS
Solder Profile JEDEC lead free wave soldering process
Packaging Box
Orientation Horizontal
Option Flanges
Mating Type Pluggable
Product selection
Selector Part Number Description Insulator Material Insulator Colour Contact Material Contact Plating Contact Type Standard Polarities Pitch Operating Temperature Insulator Flammability Rating Rated Current cULus (A) Working Voltage cULus (VAC) Withstanding Voltage Culus (KVAC/min) Contact Resistance cULus (mOHM) cULus Compliance Solder Profile Packaging
1 691382040002 ConTBL Serie 382 Horizontal PCB Header with Flanges _2,50 (mm) PA66 Green Copper Alloy Tin Stamped 02;03;04;05;06;07;08;12 2.50 (mm) -40 °C up to +105 °C UL94-V0 12 300 1 20 E315414 Lead free / RoHS JEDEC lead free wave soldering process Box
2 691382040003 ConTBL Serie 382 Horizontal PCB Header with Flanges _2,50 (mm) PA66 Green Copper Alloy Tin Stamped 02;03;04;05;06;07;08;12 2.50 (mm) -40 °C up to +105 °C UL94-V0 12 300 1 20 E315414 Lead free / RoHS JEDEC lead free wave soldering process Box
3 691382040004 ConTBL Serie 382 Horizontal PCB Header with Flanges _2,50 (mm) PA66 Green Copper Alloy Tin Stamped 02;03;04;05;06;07;08;12 2.50 (mm) -40 °C up to +105 °C UL94-V0 12 300 1 20 E315414 Lead free / RoHS JEDEC lead free wave soldering process Box
4 691382040005 ConTBL Serie 382 Horizontal PCB Header with Flanges _2,50 (mm) PA66 Green Copper Alloy Tin Stamped 02;03;04;05;06;07;08;12 2.50 (mm) -40 °C up to +105 °C UL94-V0 12 300 1 20 E315414 Lead free / RoHS JEDEC lead free wave soldering process Box
5 691382040006 ConTBL Serie 382 Horizontal PCB Header with Flanges _2,50 (mm) PA66 Green Copper Alloy Tin Stamped 02;03;04;05;06;07;08;12 2.50 (mm) -40 °C up to +105 °C UL94-V0 12 300 1 20 E315414 Lead free / RoHS JEDEC lead free wave soldering process Box
6 691382040007 ConTBL Serie 382 Horizontal PCB Header with Flanges _2,50 (mm) PA66 Green Copper Alloy Tin Stamped 02;03;04;05;06;07;08;12 2.50 (mm) -40 °C up to +105 °C UL94-V0 12 300 1 20 E315414 Lead free / RoHS JEDEC lead free wave soldering process Box
7 691382040008 ConTBL Serie 382 Horizontal PCB Header with Flanges _2,50 (mm) PA66 Green Copper Alloy Tin Stamped 02;03;04;05;06;07;08;12 2.50 (mm) -40 °C up to +105 °C UL94-V0 12 300 1 20 E315414 Lead free / RoHS JEDEC lead free wave soldering process Box
8 691382040012 ConTBL Serie 382 Horizontal PCB Header with Flanges _2,50 (mm) PA66 Green Copper Alloy Tin Stamped 02;03;04;05;06;07;08;12 2.50 (mm) -40 °C up to +105 °C UL94-V0 12 300 1 20 E315414 Lead free / RoHS JEDEC lead free wave soldering process Box
Part Number
Description
Insulator Material
Insulator Colour
Contact Material
Contact Plating
Contact Type
Standard Polarities
Pitch
Operating Temperature
Insulator Flammability Rating
Rated Current cULus (A)
Working Voltage cULus (VAC)
Withstanding Voltage Culus (KVAC/min)
Contact Resistance cULus (mOHM)
cULus
Compliance
Solder Profile
Packaging
Documentation
Contact the supplier
WÜRTH ELEKTRONIK Electronic & Electromechanical Components
WURTH ELEKTRONIK FRANCE
Users Who Downloaded This Product Also Downloaded
Page