WÜRTH ELEKTRONIK - ELECTROMECHANICAL COMPONENTS - TBL-Terminal Blocks - Pluggable - 3.81 mm - Plug

Manufacturer WÜRTH ELEKTRONIK
Description ConTBL Serie 3633 Horizontal Cable Entry Plug with Hook on Wire Side _3,81 (mm)
Part Number 691363310002
Insulator Material PA66
Insulator Colour Green
Contact Material Brass
Contact Plating Tin
Screw/Nut Material Steel
Screw/Nut Plating Zinc
Wire Guard Phosphor Bronze
Standard Polarities 02;03;04;05;06;07;08;12
Pitch 3.81 (mm)
Operating Temperature -40 °C up to +105 °C
Insulator Flammability Rating UL94-V0
Rated Current cULus (A) 8
Rated Current VDE (A) 10.5
Working Voltage cULus (VAC) 300
Working Voltage VDE (VAC) 300
Withstanding Voltage Culus (KVAC/min) 1.6
Withstanding Voltage VDE (KVAC/min) 2.5
Contact Resistance cULus (mOHM) 20
Contact Resistance VDE (mOHM) 20
cULus E315414
VDE 40023402
Compliance Lead free / RoHS
Torque 0.2 Nm
Wire Strip Lenght 6 up to 7 (mm)
Screw M2
Solid Wire Gauge 16 to 28 (AWG)
Solid Wire Section (mm²) 0.081 to 1.31 (mm²)
Stranded Wire Gauge 16 to 28 (AWG)
Stranded Wire Section (mm²) 0.081 to 1.31 (mm²)
Packaging Box
Orientation Horizontal
Option Hook on Wire Side
Mating Type Pluggable
Locking sytem Rising cage clamp
Product selection
Selector Part Number Description Insulator Material Insulator Colour Contact Material Contact Plating Screw/Nut Material Screw/Nut Plating Wire Guard Standard Polarities Pitch Operating Temperature Insulator Flammability Rating Rated Current cULus (A) Rated Current VDE (A) Working Voltage cULus (VAC) Working Voltage VDE (VAC) Withstanding Voltage Culus (KVAC/min) Withstanding Voltage VDE (KVAC/min) Contact Resistance cULus (mOHM) Contact Resistance VDE (mOHM) cULus VDE Compliance Torque Wire Strip Lenght Screw Solid Wire Gauge Solid Wire Section (mm²) Stranded Wire Gauge Stranded Wire Section (mm²) Packaging
1 691363310002 ConTBL Serie 3633 Horizontal Cable Entry Plug with Hook on Wire Side _3,81 (mm) PA66 Green Brass Tin Steel Zinc Phosphor Bronze 02;03;04;05;06;07;08;12 3.81 (mm) -40 °C up to +105 °C UL94-V0 8 10.5 300 300 1.6 2.5 20 20 E315414 40023402 Lead free / RoHS 0.2 Nm 6 up to 7 (mm) M2 16 to 28 (AWG) 0.081 to 1.31 (mm²) 16 to 28 (AWG) 0.081 to 1.31 (mm²) Box
2 691363310003 ConTBL Serie 3633 Horizontal Cable Entry Plug with Hook on Wire Side _3,81 (mm) PA66 Green Brass Tin Steel Zinc Phosphor Bronze 02;03;04;05;06;07;08;12 3.81 (mm) -40 °C up to +105 °C UL94-V0 8 10.5 300 300 1.6 2.5 20 20 E315414 40023402 Lead free / RoHS 0.2 Nm 6 up to 7 (mm) M2 16 to 28 (AWG) 0.081 to 1.31 (mm²) 16 to 28 (AWG) 0.081 to 1.31 (mm²) Box
3 691363310004 ConTBL Serie 3633 Horizontal Cable Entry Plug with Hook on Wire Side _3,81 (mm) PA66 Green Brass Tin Steel Zinc Phosphor Bronze 02;03;04;05;06;07;08;12 3.81 (mm) -40 °C up to +105 °C UL94-V0 8 10.5 300 300 1.6 2.5 20 20 E315414 40023402 Lead free / RoHS 0.2 Nm 6 up to 7 (mm) M2 16 to 28 (AWG) 0.081 to 1.31 (mm²) 16 to 28 (AWG) 0.081 to 1.31 (mm²) Box
4 691363310005 ConTBL Serie 3633 Horizontal Cable Entry Plug with Hook on Wire Side _3,81 (mm) PA66 Green Brass Tin Steel Zinc Phosphor Bronze 02;03;04;05;06;07;08;12 3.81 (mm) -40 °C up to +105 °C UL94-V0 8 10.5 300 300 1.6 2.5 20 20 E315414 40023402 Lead free / RoHS 0.2 Nm 6 up to 7 (mm) M2 16 to 28 (AWG) 0.081 to 1.31 (mm²) 16 to 28 (AWG) 0.081 to 1.31 (mm²) Box
5 691363310006 ConTBL Serie 3633 Horizontal Cable Entry Plug with Hook on Wire Side _3,81 (mm) PA66 Green Brass Tin Steel Zinc Phosphor Bronze 02;03;04;05;06;07;08;12 3.81 (mm) -40 °C up to +105 °C UL94-V0 8 10.5 300 300 1.6 2.5 20 20 E315414 40023402 Lead free / RoHS 0.2 Nm 6 up to 7 (mm) M2 16 to 28 (AWG) 0.081 to 1.31 (mm²) 16 to 28 (AWG) 0.081 to 1.31 (mm²) Box
6 691363310007 ConTBL Serie 3633 Horizontal Cable Entry Plug with Hook on Wire Side _3,81 (mm) PA66 Green Brass Tin Steel Zinc Phosphor Bronze 02;03;04;05;06;07;08;12 3.81 (mm) -40 °C up to +105 °C UL94-V0 8 10.5 300 300 1.6 2.5 20 20 E315414 40023402 Lead free / RoHS 0.2 Nm 6 up to 7 (mm) M2 16 to 28 (AWG) 0.081 to 1.31 (mm²) 16 to 28 (AWG) 0.081 to 1.31 (mm²) Box
7 691363310008 ConTBL Serie 3633 Horizontal Cable Entry Plug with Hook on Wire Side _3,81 (mm) PA66 Green Brass Tin Steel Zinc Phosphor Bronze 02;03;04;05;06;07;08;12 3.81 (mm) -40 °C up to +105 °C UL94-V0 8 10.5 300 300 1.6 2.5 20 20 E315414 40023402 Lead free / RoHS 0.2 Nm 6 up to 7 (mm) M2 16 to 28 (AWG) 0.081 to 1.31 (mm²) 16 to 28 (AWG) 0.081 to 1.31 (mm²) Box
8 691363310012 ConTBL Serie 3633 Horizontal Cable Entry Plug with Hook on Wire Side _3,81 (mm) PA66 Green Brass Tin Steel Zinc Phosphor Bronze 02;03;04;05;06;07;08;12 3.81 (mm) -40 °C up to +105 °C UL94-V0 8 10.5 300 300 1.6 2.5 20 20 E315414 40023402 Lead free / RoHS 0.2 Nm 6 up to 7 (mm) M2 16 to 28 (AWG) 0.081 to 1.31 (mm²) 16 to 28 (AWG) 0.081 to 1.31 (mm²) Box
Part Number
Description
Insulator Material
Insulator Colour
Contact Material
Contact Plating
Screw/Nut Material
Screw/Nut Plating
Wire Guard
Standard Polarities
Pitch
Operating Temperature
Insulator Flammability Rating
Rated Current cULus (A)
Rated Current VDE (A)
Working Voltage cULus (VAC)
Working Voltage VDE (VAC)
Withstanding Voltage Culus (KVAC/min)
Withstanding Voltage VDE (KVAC/min)
Contact Resistance cULus (mOHM)
Contact Resistance VDE (mOHM)
cULus
VDE
Compliance
Torque
Wire Strip Lenght
Screw
Solid Wire Gauge
Solid Wire Section (mm²)
Stranded Wire Gauge
Stranded Wire Section (mm²)
Packaging
Documentation
Contact the supplier
WÜRTH ELEKTRONIK Electronic & Electromechanical Components
WURTH ELEKTRONIK FRANCE
Users Who Downloaded This Product Also Downloaded
Page