WÜRTH ELEKTRONIK - ELECTROMECHANICAL COMPONENTS - TBL-Terminal Blocks - Pluggable - 3.81 mm - PCB - Horizontal

Manufacturer WÜRTH ELEKTRONIK
Description ConTBL Serie 356 B Double Level Horizontal Male PCB Header _3,81 (mm)
Part Number 691356310004B
Insulator Material PA66
Insulator Colour Green
Contact Material Brass
Contact Plating Tin
Standard Polarities 04;06;08;10;12;14;16;24
Pitch 3.81 (mm)
Operating Temperature -40 °C up to +105 °C
Insulator Flammability Rating UL94-V0
Rated Current UL (A) 10
Working Voltage UL (VAC) 300
Withstanding Voltage UL (KVAC/min) 2
Contact Resistance UL (mOHM) 20
Insulation Resistance >2000 (MΩ)
UL E315414
Compliance Lead free / RoHS
Solder Profile JEDEC lead free wave soldering process
Packaging Box
Orientation Horizontal
Option Dual Row
Mating Type Pluggable
Product selection
Selector Part Number Description Insulator Material Insulator Colour Contact Material Contact Plating Standard Polarities Pitch Operating Temperature Insulator Flammability Rating Rated Current UL (A) Working Voltage UL (VAC) Withstanding Voltage UL (KVAC/min) Contact Resistance UL (mOHM) Insulation Resistance UL Compliance Solder Profile Packaging
1 691356310004B ConTBL Serie 356 B Double Level Horizontal Male PCB Header _3,81 (mm) PA66 Green Brass Tin 04;06;08;10;12;14;16;24 3.81 (mm) -40 °C up to +105 °C UL94-V0 10 300 2 20 >2000 (MΩ) E315414 Lead free / RoHS JEDEC lead free wave soldering process Box
2 691356310006B ConTBL Serie 356 B Double Level Horizontal Male PCB Header _3,81 (mm) PA66 Green Brass Tin 04;06;08;10;12;14;16;24 3.81 (mm) -40 °C up to +105 °C UL94-V0 10 300 2 20 >2000 (MΩ) E315414 Lead free / RoHS JEDEC lead free wave soldering process Box
3 691356310008B ConTBL Serie 356 B Double Level Horizontal Male PCB Header _3,81 (mm) PA66 Green Brass Tin 04;06;08;10;12;14;16;24 3.81 (mm) -40 °C up to +105 °C UL94-V0 10 300 2 20 >2000 (MΩ) E315414 Lead free / RoHS JEDEC lead free wave soldering process Box
4 691356310010B ConTBL Serie 356 B Double Level Horizontal Male PCB Header _3,81 (mm) PA66 Green Brass Tin 04;06;08;10;12;14;16;24 3.81 (mm) -40 °C up to +105 °C UL94-V0 10 300 2 20 >2000 (MΩ) E315414 Lead free / RoHS JEDEC lead free wave soldering process Box
5 691356310012B ConTBL Serie 356 B Double Level Horizontal Male PCB Header _3,81 (mm) PA66 Green Brass Tin 04;06;08;10;12;14;16;24 3.81 (mm) -40 °C up to +105 °C UL94-V0 10 300 2 20 >2000 (MΩ) E315414 Lead free / RoHS JEDEC lead free wave soldering process Box
6 691356310014B ConTBL Serie 356 B Double Level Horizontal Male PCB Header _3,81 (mm) PA66 Green Brass Tin 04;06;08;10;12;14;16;24 3.81 (mm) -40 °C up to +105 °C UL94-V0 10 300 2 20 >2000 (MΩ) E315414 Lead free / RoHS JEDEC lead free wave soldering process Box
7 691356310016B ConTBL Serie 356 B Double Level Horizontal Male PCB Header _3,81 (mm) PA66 Green Brass Tin 04;06;08;10;12;14;16;24 3.81 (mm) -40 °C up to +105 °C UL94-V0 10 300 2 20 >2000 (MΩ) E315414 Lead free / RoHS JEDEC lead free wave soldering process Box
8 691356310024B ConTBL Serie 356 B Double Level Horizontal Male PCB Header _3,81 (mm) PA66 Green Brass Tin 04;06;08;10;12;14;16;24 3.81 (mm) -40 °C up to +105 °C UL94-V0 10 300 2 20 >2000 (MΩ) E315414 Lead free / RoHS JEDEC lead free wave soldering process Box
Part Number
Description
Insulator Material
Insulator Colour
Contact Material
Contact Plating
Standard Polarities
Pitch
Operating Temperature
Insulator Flammability Rating
Rated Current UL (A)
Working Voltage UL (VAC)
Withstanding Voltage UL (KVAC/min)
Contact Resistance UL (mOHM)
Insulation Resistance
UL
Compliance
Solder Profile
Packaging
Documentation
Contact the supplier
WÜRTH ELEKTRONIK Electronic & Electromechanical Components
WURTH ELEKTRONIK FRANCE
Users Who Downloaded This Product Also Downloaded
Page