WÜRTH ELEKTRONIK - ELECTROMECHANICAL COMPONENTS - TBL-Terminal Blocks - Pluggable - 7.62 mm - Plug

Manufacturer WÜRTH ELEKTRONIK
Description ConTBL Serie 3524 Horizontal Cable Entry Plug with Hook on Wire Side _7,62 (mm)
Part Number 691352410002
Insulator Material PA66
Insulator Colour Green
Contact Material Brass
Contact Plating Tin
Screw/Nut Material Steel
Screw/Nut Plating Zinc
Wire Guard Phosphor Bronze
Standard Polarities 02;03;04;05;06;07;08;12
Pitch 7.62 (mm)
Operating Temperature -40 °C up to +105 °C
Insulator Flammability Rating UL94-V0
Rated Current cULus (A) 15
Working Voltage cULus (VAC) 300
Withstanding Voltage Culus (KVAC/min) 1.6
Contact Resistance cULus (mOHM) 20
cULus E315414
Compliance Lead free / RoHS
Torque 0.49 Nm
Wire Strip Lenght 6 up to 7 (mm)
Screw M3
Solid Wire Gauge 12 to 24 (AWG)
Solid Wire Section (mm²) 0.205 to 3.31 (mm²)
Stranded Wire Gauge 12 to 24 (AWG)
Stranded Wire Section (mm²) 0.205 to 3.31 (mm²)
Packaging Box
Orientation Horizontal
Option Hook on Wire Side
Mating Type Pluggable
Locking sytem Rising cage clamp
Product selection
Selector Part Number Description Insulator Material Insulator Colour Contact Material Contact Plating Screw/Nut Material Screw/Nut Plating Wire Guard Standard Polarities Pitch Operating Temperature Insulator Flammability Rating Rated Current cULus (A) Working Voltage cULus (VAC) Withstanding Voltage Culus (KVAC/min) Contact Resistance cULus (mOHM) cULus Compliance Torque Wire Strip Lenght Screw Solid Wire Gauge Solid Wire Section (mm²) Stranded Wire Gauge Stranded Wire Section (mm²) Packaging
1 691352410002 ConTBL Serie 3524 Horizontal Cable Entry Plug with Hook on Wire Side _7,62 (mm) PA66 Green Brass Tin Steel Zinc Phosphor Bronze 02;03;04;05;06;07;08;12 7.62 (mm) -40 °C up to +105 °C UL94-V0 15 300 1.6 20 E315414 Lead free / RoHS 0.49 Nm 6 up to 7 (mm) M3 12 to 24 (AWG) 0.205 to 3.31 (mm²) 12 to 24 (AWG) 0.205 to 3.31 (mm²) Box
2 691352410003 ConTBL Serie 3524 Horizontal Cable Entry Plug with Hook on Wire Side _7,62 (mm) PA66 Green Brass Tin Steel Zinc Phosphor Bronze 02;03;04;05;06;07;08;12 7.62 (mm) -40 °C up to +105 °C UL94-V0 15 300 1.6 20 E315414 Lead free / RoHS 0.49 Nm 6 up to 7 (mm) M3 12 to 24 (AWG) 0.205 to 3.31 (mm²) 12 to 24 (AWG) 0.205 to 3.31 (mm²) Box
3 691352410004 ConTBL Serie 3524 Horizontal Cable Entry Plug with Hook on Wire Side _7,62 (mm) PA66 Green Brass Tin Steel Zinc Phosphor Bronze 02;03;04;05;06;07;08;12 7.62 (mm) -40 °C up to +105 °C UL94-V0 15 300 1.6 20 E315414 Lead free / RoHS 0.49 Nm 6 up to 7 (mm) M3 12 to 24 (AWG) 0.205 to 3.31 (mm²) 12 to 24 (AWG) 0.205 to 3.31 (mm²) Box
4 691352410005 ConTBL Serie 3524 Horizontal Cable Entry Plug with Hook on Wire Side _7,62 (mm) PA66 Green Brass Tin Steel Zinc Phosphor Bronze 02;03;04;05;06;07;08;12 7.62 (mm) -40 °C up to +105 °C UL94-V0 15 300 1.6 20 E315414 Lead free / RoHS 0.49 Nm 6 up to 7 (mm) M3 12 to 24 (AWG) 0.205 to 3.31 (mm²) 12 to 24 (AWG) 0.205 to 3.31 (mm²) Box
5 691352410006 ConTBL Serie 3524 Horizontal Cable Entry Plug with Hook on Wire Side _7,62 (mm) PA66 Green Brass Tin Steel Zinc Phosphor Bronze 02;03;04;05;06;07;08;12 7.62 (mm) -40 °C up to +105 °C UL94-V0 15 300 1.6 20 E315414 Lead free / RoHS 0.49 Nm 6 up to 7 (mm) M3 12 to 24 (AWG) 0.205 to 3.31 (mm²) 12 to 24 (AWG) 0.205 to 3.31 (mm²) Box
6 691352410007 ConTBL Serie 3524 Horizontal Cable Entry Plug with Hook on Wire Side _7,62 (mm) PA66 Green Brass Tin Steel Zinc Phosphor Bronze 02;03;04;05;06;07;08;12 7.62 (mm) -40 °C up to +105 °C UL94-V0 15 300 1.6 20 E315414 Lead free / RoHS 0.49 Nm 6 up to 7 (mm) M3 12 to 24 (AWG) 0.205 to 3.31 (mm²) 12 to 24 (AWG) 0.205 to 3.31 (mm²) Box
7 691352410008 ConTBL Serie 3524 Horizontal Cable Entry Plug with Hook on Wire Side _7,62 (mm) PA66 Green Brass Tin Steel Zinc Phosphor Bronze 02;03;04;05;06;07;08;12 7.62 (mm) -40 °C up to +105 °C UL94-V0 15 300 1.6 20 E315414 Lead free / RoHS 0.49 Nm 6 up to 7 (mm) M3 12 to 24 (AWG) 0.205 to 3.31 (mm²) 12 to 24 (AWG) 0.205 to 3.31 (mm²) Box
8 691352410012 ConTBL Serie 3524 Horizontal Cable Entry Plug with Hook on Wire Side _7,62 (mm) PA66 Green Brass Tin Steel Zinc Phosphor Bronze 02;03;04;05;06;07;08;12 7.62 (mm) -40 °C up to +105 °C UL94-V0 15 300 1.6 20 E315414 Lead free / RoHS 0.49 Nm 6 up to 7 (mm) M3 12 to 24 (AWG) 0.205 to 3.31 (mm²) 12 to 24 (AWG) 0.205 to 3.31 (mm²) Box
Part Number
Description
Insulator Material
Insulator Colour
Contact Material
Contact Plating
Screw/Nut Material
Screw/Nut Plating
Wire Guard
Standard Polarities
Pitch
Operating Temperature
Insulator Flammability Rating
Rated Current cULus (A)
Working Voltage cULus (VAC)
Withstanding Voltage Culus (KVAC/min)
Contact Resistance cULus (mOHM)
cULus
Compliance
Torque
Wire Strip Lenght
Screw
Solid Wire Gauge
Solid Wire Section (mm²)
Stranded Wire Gauge
Stranded Wire Section (mm²)
Packaging
Documentation
Contact the supplier
WÜRTH ELEKTRONIK Electronic & Electromechanical Components
WURTH ELEKTRONIK FRANCE