WÜRTH ELEKTRONIK - ELECTROMECHANICAL COMPONENTS - TBL-Terminal Blocks - Pluggable - 5.08 mm - Plug

Manufacturer WÜRTH ELEKTRONIK
Description ConTBL Serie 3485 Reversed Gender Plug Vertical Entry _5,08 (mm)
Part Number 691348500002
Insulator Material PA66
Insulator Colour Green
Contact Material Brass
Contact Plating Tin
Screw/Nut Material Steel
Screw/Nut Plating Zinc
Wire Guard Phosphor Bronze
Standard Polarities 02;03;04;05;06;07;08;12
Pitch 5.08 (mm)
Operating Temperature -40 °C up to +105 °C
Insulator Flammability Rating UL94-V0
Rated Current cULus (A) 20
Working Voltage cULus (VAC) 300
Withstanding Voltage Culus (KVAC/min) 1.6
Contact Resistance cULus (mOHM) 20
cULus E315414
Compliance Lead free / RoHS
Torque 0.56 Nm
Wire Strip Lenght 7 up to 8 (mm)
Screw M3
Solid Wire Gauge 12 to 22 (AWG)
Solid Wire Section (mm²) 0.326 to 3.31 (mm²)
Stranded Wire Gauge 12 to 22 (AWG)
Stranded Wire Section (mm²) 0.326 to 3.31 (mm²)
Packaging Box
Orientation Vertical
Option Reversed Gender
Mating Type Pluggable
Locking sytem Rising cage clamp
Product selection
Selector Part Number Description Insulator Material Insulator Colour Contact Material Contact Plating Screw/Nut Material Screw/Nut Plating Wire Guard Standard Polarities Pitch Operating Temperature Insulator Flammability Rating Rated Current cULus (A) Working Voltage cULus (VAC) Withstanding Voltage Culus (KVAC/min) Contact Resistance cULus (mOHM) cULus Compliance Torque Wire Strip Lenght Screw Solid Wire Gauge Solid Wire Section (mm²) Stranded Wire Gauge Stranded Wire Section (mm²) Packaging
1 691348500002 ConTBL Serie 3485 Reversed Gender Plug Vertical Entry _5,08 (mm) PA66 Green Brass Tin Steel Zinc Phosphor Bronze 02;03;04;05;06;07;08;12 5.08 (mm) -40 °C up to +105 °C UL94-V0 20 300 1.6 20 E315414 Lead free / RoHS 0.56 Nm 7 up to 8 (mm) M3 12 to 22 (AWG) 0.326 to 3.31 (mm²) 12 to 22 (AWG) 0.326 to 3.31 (mm²) Box
2 691348500003 ConTBL Serie 3485 Reversed Gender Plug Vertical Entry _5,08 (mm) PA66 Green Brass Tin Steel Zinc Phosphor Bronze 02;03;04;05;06;07;08;12 5.08 (mm) -40 °C up to +105 °C UL94-V0 20 300 1.6 20 E315414 Lead free / RoHS 0.56 Nm 7 up to 8 (mm) M3 12 to 22 (AWG) 0.326 to 3.31 (mm²) 12 to 22 (AWG) 0.326 to 3.31 (mm²) Box
3 691348500004 ConTBL Serie 3485 Reversed Gender Plug Vertical Entry _5,08 (mm) PA66 Green Brass Tin Steel Zinc Phosphor Bronze 02;03;04;05;06;07;08;12 5.08 (mm) -40 °C up to +105 °C UL94-V0 20 300 1.6 20 E315414 Lead free / RoHS 0.56 Nm 7 up to 8 (mm) M3 12 to 22 (AWG) 0.326 to 3.31 (mm²) 12 to 22 (AWG) 0.326 to 3.31 (mm²) Box
4 691348500005 ConTBL Serie 3485 Reversed Gender Plug Vertical Entry _5,08 (mm) PA66 Green Brass Tin Steel Zinc Phosphor Bronze 02;03;04;05;06;07;08;12 5.08 (mm) -40 °C up to +105 °C UL94-V0 20 300 1.6 20 E315414 Lead free / RoHS 0.56 Nm 7 up to 8 (mm) M3 12 to 22 (AWG) 0.326 to 3.31 (mm²) 12 to 22 (AWG) 0.326 to 3.31 (mm²) Box
5 691348500006 ConTBL Serie 3485 Reversed Gender Plug Vertical Entry _5,08 (mm) PA66 Green Brass Tin Steel Zinc Phosphor Bronze 02;03;04;05;06;07;08;12 5.08 (mm) -40 °C up to +105 °C UL94-V0 20 300 1.6 20 E315414 Lead free / RoHS 0.56 Nm 7 up to 8 (mm) M3 12 to 22 (AWG) 0.326 to 3.31 (mm²) 12 to 22 (AWG) 0.326 to 3.31 (mm²) Box
6 691348500007 ConTBL Serie 3485 Reversed Gender Plug Vertical Entry _5,08 (mm) PA66 Green Brass Tin Steel Zinc Phosphor Bronze 02;03;04;05;06;07;08;12 5.08 (mm) -40 °C up to +105 °C UL94-V0 20 300 1.6 20 E315414 Lead free / RoHS 0.56 Nm 7 up to 8 (mm) M3 12 to 22 (AWG) 0.326 to 3.31 (mm²) 12 to 22 (AWG) 0.326 to 3.31 (mm²) Box
7 691348500008 ConTBL Serie 3485 Reversed Gender Plug Vertical Entry _5,08 (mm) PA66 Green Brass Tin Steel Zinc Phosphor Bronze 02;03;04;05;06;07;08;12 5.08 (mm) -40 °C up to +105 °C UL94-V0 20 300 1.6 20 E315414 Lead free / RoHS 0.56 Nm 7 up to 8 (mm) M3 12 to 22 (AWG) 0.326 to 3.31 (mm²) 12 to 22 (AWG) 0.326 to 3.31 (mm²) Box
8 691348500012 ConTBL Serie 3485 Reversed Gender Plug Vertical Entry _5,08 (mm) PA66 Green Brass Tin Steel Zinc Phosphor Bronze 02;03;04;05;06;07;08;12 5.08 (mm) -40 °C up to +105 °C UL94-V0 20 300 1.6 20 E315414 Lead free / RoHS 0.56 Nm 7 up to 8 (mm) M3 12 to 22 (AWG) 0.326 to 3.31 (mm²) 12 to 22 (AWG) 0.326 to 3.31 (mm²) Box
Part Number
Description
Insulator Material
Insulator Colour
Contact Material
Contact Plating
Screw/Nut Material
Screw/Nut Plating
Wire Guard
Standard Polarities
Pitch
Operating Temperature
Insulator Flammability Rating
Rated Current cULus (A)
Working Voltage cULus (VAC)
Withstanding Voltage Culus (KVAC/min)
Contact Resistance cULus (mOHM)
cULus
Compliance
Torque
Wire Strip Lenght
Screw
Solid Wire Gauge
Solid Wire Section (mm²)
Stranded Wire Gauge
Stranded Wire Section (mm²)
Packaging
Documentation
Contact the supplier
WÜRTH ELEKTRONIK Electronic & Electromechanical Components
WURTH ELEKTRONIK FRANCE
Users Who Downloaded This Product Also Downloaded
Page