WÜRTH ELEKTRONIK - ELECTROMECHANICAL COMPONENTS - TBL-Terminal Blocks - Pluggable - 3.81 mm - PCB - Horizontal

Manufacturer WÜRTH ELEKTRONIK
Description ConTBL Serie 3283 Double Level Horizontal Male PCB Header with Flanges & Nut _3,81 (mm)
Part Number 691328310004
Insulator Material PA66
Insulator Colour Green
Contact Material Brass
Contact Plating Tin
Screw/Nut Material Brass
Standard Polarities 04;06;08;10;12;16
Pitch 3.81 (mm)
Operating Temperature -40 °C up to +105 °C
Insulator Flammability Rating UL94-V0
Rated Current cULus (A) 10
Working Voltage cULus (VAC) 300
Withstanding Voltage Culus (KVAC/min) 1.6
Contact Resistance cULus (mOHM) 20
cULus E315414
Compliance Lead free / RoHS
Screw Flange Screw Nut M2.5
Solder Profile JEDEC lead free wave soldering process
Packaging Box
Orientation Horizontal
Option Flanges & Dual Row
Mating Type Pluggable
Product selection
Selector Part Number Description Insulator Material Insulator Colour Contact Material Contact Plating Screw/Nut Material Standard Polarities Pitch Operating Temperature Insulator Flammability Rating Rated Current cULus (A) Working Voltage cULus (VAC) Withstanding Voltage Culus (KVAC/min) Contact Resistance cULus (mOHM) cULus Compliance Screw Flange Screw Nut Solder Profile Packaging
1 691328310004 ConTBL Serie 3283 Double Level Horizontal Male PCB Header with Flanges & Nut _3,81 (mm) PA66 Green Brass Tin Brass 04;06;08;10;12;16 3.81 (mm) -40 °C up to +105 °C UL94-V0 10 300 1.6 20 E315414 Lead free / RoHS M2.5 JEDEC lead free wave soldering process Box
2 691328310006 ConTBL Serie 3283 Double Level Horizontal Male PCB Header with Flanges & Nut _3,81 (mm) PA66 Green Brass Tin Brass 04;06;08;10;12;16 3.81 (mm) -40 °C up to +105 °C UL94-V0 10 300 1.6 20 E315414 Lead free / RoHS M2.5 JEDEC lead free wave soldering process Box
3 691328310008 ConTBL Serie 3283 Double Level Horizontal Male PCB Header with Flanges & Nut _3,81 (mm) PA66 Green Brass Tin Brass 04;06;08;10;12;16 3.81 (mm) -40 °C up to +105 °C UL94-V0 10 300 1.6 20 E315414 Lead free / RoHS M2.5 JEDEC lead free wave soldering process Box
4 691328310010 ConTBL Serie 3283 Double Level Horizontal Male PCB Header with Flanges & Nut _3,81 (mm) PA66 Green Brass Tin Brass 04;06;08;10;12;16 3.81 (mm) -40 °C up to +105 °C UL94-V0 10 300 1.6 20 E315414 Lead free / RoHS M2.5 JEDEC lead free wave soldering process Box
5 691328310012 ConTBL Serie 3283 Double Level Horizontal Male PCB Header with Flanges & Nut _3,81 (mm) PA66 Green Brass Tin Brass 04;06;08;10;12;16 3.81 (mm) -40 °C up to +105 °C UL94-V0 10 300 1.6 20 E315414 Lead free / RoHS M2.5 JEDEC lead free wave soldering process Box
6 691328310016 ConTBL Serie 3283 Double Level Horizontal Male PCB Header with Flanges & Nut _3,81 (mm) PA66 Green Brass Tin Brass 04;06;08;10;12;16 3.81 (mm) -40 °C up to +105 °C UL94-V0 10 300 1.6 20 E315414 Lead free / RoHS M2.5 JEDEC lead free wave soldering process Box
Part Number
Description
Insulator Material
Insulator Colour
Contact Material
Contact Plating
Screw/Nut Material
Standard Polarities
Pitch
Operating Temperature
Insulator Flammability Rating
Rated Current cULus (A)
Working Voltage cULus (VAC)
Withstanding Voltage Culus (KVAC/min)
Contact Resistance cULus (mOHM)
cULus
Compliance
Screw Flange Screw Nut
Solder Profile
Packaging
Documentation
Contact the supplier
WÜRTH ELEKTRONIK Electronic & Electromechanical Components
WURTH ELEKTRONIK FRANCE
Users Who Downloaded This Product Also Downloaded
Page