WÜRTH ELEKTRONIK - ELECTROMECHANICAL COMPONENTS - TBL-Terminal Blocks - Pluggable - 3.50 mm - PCB - Horizontal

Manufacturer WÜRTH ELEKTRONIK
Description ConTBL Serie 3251 Horizontal PCB Header with Flanges _3,50 (mm)
Part Number 691325110002
Insulator Material PA66
Insulator Colour Green
Contact Material Brass
Contact Plating Tin
Screw/Nut Material Brass
Standard Polarities 02;03;04;05;06;07;08;12
Pitch 3.50 (mm)
Operating Temperature -40 °C up to +105 °C
Insulator Flammability Rating UL94-V0
Rated Current cULus (A) 10
Rated Current VDE (A) 10.5
Working Voltage cULus (VAC) 300
Working Voltage VDE (VAC) 300
Withstanding Voltage Culus (KVAC/min) 1.6
Withstanding Voltage VDE (KVAC/min) 2.5
Contact Resistance cULus (mOHM) 20
Contact Resistance VDE (mOHM) 20
cULus E315414
VDE 40023195
Compliance Lead free / RoHS
Screw Flange Screw Nut M2.5
Solder Profile JEDEC lead free wave soldering process
Packaging Box
Orientation Horizontal
Option Flanges
Mating Type Pluggable
Product selection
Selector Part Number Description Insulator Material Insulator Colour Contact Material Contact Plating Screw/Nut Material Standard Polarities Pitch Operating Temperature Insulator Flammability Rating Rated Current cULus (A) Rated Current VDE (A) Working Voltage cULus (VAC) Working Voltage VDE (VAC) Withstanding Voltage Culus (KVAC/min) Withstanding Voltage VDE (KVAC/min) Contact Resistance cULus (mOHM) Contact Resistance VDE (mOHM) cULus VDE Compliance Screw Flange Screw Nut Solder Profile Packaging
1 691325110002 ConTBL Serie 3251 Horizontal PCB Header with Flanges _3,50 (mm) PA66 Green Brass Tin Brass 02;03;04;05;06;07;08;12 3.50 (mm) -40 °C up to +105 °C UL94-V0 10 10.5 300 300 1.6 2.5 20 20 E315414 40023195 Lead free / RoHS M2.5 JEDEC lead free wave soldering process Box
2 691325110003 ConTBL Serie 3251 Horizontal PCB Header with Flanges _3,50 (mm) PA66 Green Brass Tin Brass 02;03;04;05;06;07;08;12 3.50 (mm) -40 °C up to +105 °C UL94-V0 10 10.5 300 300 1.6 2.5 20 20 E315414 40023195 Lead free / RoHS M2.5 JEDEC lead free wave soldering process Box
3 691325110004 ConTBL Serie 3251 Horizontal PCB Header with Flanges _3,50 (mm) PA66 Green Brass Tin Brass 02;03;04;05;06;07;08;12 3.50 (mm) -40 °C up to +105 °C UL94-V0 10 10.5 300 300 1.6 2.5 20 20 E315414 40023195 Lead free / RoHS M2.5 JEDEC lead free wave soldering process Box
4 691325110005 ConTBL Serie 3251 Horizontal PCB Header with Flanges _3,50 (mm) PA66 Green Brass Tin Brass 02;03;04;05;06;07;08;12 3.50 (mm) -40 °C up to +105 °C UL94-V0 10 10.5 300 300 1.6 2.5 20 20 E315414 40023195 Lead free / RoHS M2.5 JEDEC lead free wave soldering process Box
5 691325110006 ConTBL Serie 3251 Horizontal PCB Header with Flanges _3,50 (mm) PA66 Green Brass Tin Brass 02;03;04;05;06;07;08;12 3.50 (mm) -40 °C up to +105 °C UL94-V0 10 10.5 300 300 1.6 2.5 20 20 E315414 40023195 Lead free / RoHS M2.5 JEDEC lead free wave soldering process Box
6 691325110007 ConTBL Serie 3251 Horizontal PCB Header with Flanges _3,50 (mm) PA66 Green Brass Tin Brass 02;03;04;05;06;07;08;12 3.50 (mm) -40 °C up to +105 °C UL94-V0 10 10.5 300 300 1.6 2.5 20 20 E315414 40023195 Lead free / RoHS M2.5 JEDEC lead free wave soldering process Box
7 691325110008 ConTBL Serie 3251 Horizontal PCB Header with Flanges _3,50 (mm) PA66 Green Brass Tin Brass 02;03;04;05;06;07;08;12 3.50 (mm) -40 °C up to +105 °C UL94-V0 10 10.5 300 300 1.6 2.5 20 20 E315414 40023195 Lead free / RoHS M2.5 JEDEC lead free wave soldering process Box
8 691325110012 ConTBL Serie 3251 Horizontal PCB Header with Flanges _3,50 (mm) PA66 Green Brass Tin Brass 02;03;04;05;06;07;08;12 3.50 (mm) -40 °C up to +105 °C UL94-V0 10 10.5 300 300 1.6 2.5 20 20 E315414 40023195 Lead free / RoHS M2.5 JEDEC lead free wave soldering process Box
Part Number
Description
Insulator Material
Insulator Colour
Contact Material
Contact Plating
Screw/Nut Material
Standard Polarities
Pitch
Operating Temperature
Insulator Flammability Rating
Rated Current cULus (A)
Rated Current VDE (A)
Working Voltage cULus (VAC)
Working Voltage VDE (VAC)
Withstanding Voltage Culus (KVAC/min)
Withstanding Voltage VDE (KVAC/min)
Contact Resistance cULus (mOHM)
Contact Resistance VDE (mOHM)
cULus
VDE
Compliance
Screw Flange Screw Nut
Solder Profile
Packaging
Documentation
Contact the supplier
WÜRTH ELEKTRONIK Electronic & Electromechanical Components
WURTH ELEKTRONIK FRANCE
Users Who Downloaded This Product Also Downloaded
Page