2

WÜRTH ELEKTRONIK - ELECTROMECHANICAL COMPONENTS - TBL-Terminal Blocks - Pluggable - 3.50 mm - PCB - Horizontal

Manufacturer WÜRTH ELEKTRONIK
Description ConTBL Serie 3221 Horizontal PCB Header _3,50 (mm)
Part Number 691322110002
Insulator Material PA66
Insulator Colour Green
Contact Material Brass
Contact Plating Tin
Standard Polarities 02;03;04;05;06;07;08;12
Pitch 3.50 (mm)
Operating Temperature -40 °C up to +105 °C
Insulator Flammability Rating UL94-V0
Rated Current cULus (A) 10
Rated Current VDE (A) 10.5
Working Voltage cULus (VAC) 300
Working Voltage VDE (VAC) 300
Withstanding Voltage Culus (KVAC/min) 1.6
Withstanding Voltage VDE (KVAC/min) 2.5
Contact Resistance cULus (mOHM) 20
Contact Resistance VDE (mOHM) 20
cULus E315414
VDE 40023402
Compliance Lead free / RoHS
Solder Profile JEDEC lead free wave soldering process
Packaging Box
Orientation Horizontal
Mating Type Pluggable
Product selection
Selector Part Number Description Insulator Material Insulator Colour Contact Material Contact Plating Standard Polarities Pitch Operating Temperature Insulator Flammability Rating Rated Current cULus (A) Rated Current VDE (A) Working Voltage cULus (VAC) Working Voltage VDE (VAC) Withstanding Voltage Culus (KVAC/min) Withstanding Voltage VDE (KVAC/min) Contact Resistance cULus (mOHM) Contact Resistance VDE (mOHM) cULus VDE Compliance Solder Profile Packaging
1 691322110002 ConTBL Serie 3221 Horizontal PCB Header _3,50 (mm) PA66 Green Brass Tin 02;03;04;05;06;07;08;12 3.50 (mm) -40 °C up to +105 °C UL94-V0 10 10.5 300 300 1.6 2.5 20 20 E315414 40023402 Lead free / RoHS JEDEC lead free wave soldering process Box
2 691322110003 ConTBL Serie 3221 Horizontal PCB Header _3,50 (mm) PA66 Green Brass Tin 02;03;04;05;06;07;08;12 3.50 (mm) -40 °C up to +105 °C UL94-V0 10 10.5 300 300 1.6 2.5 20 20 E315414 40023402 Lead free / RoHS JEDEC lead free wave soldering process Box
3 691322110004 ConTBL Serie 3221 Horizontal PCB Header _3,50 (mm) PA66 Green Brass Tin 02;03;04;05;06;07;08;12 3.50 (mm) -40 °C up to +105 °C UL94-V0 10 10.5 300 300 1.6 2.5 20 20 E315414 40023402 Lead free / RoHS JEDEC lead free wave soldering process Box
4 691322110005 ConTBL Serie 3221 Horizontal PCB Header _3,50 (mm) PA66 Green Brass Tin 02;03;04;05;06;07;08;12 3.50 (mm) -40 °C up to +105 °C UL94-V0 10 10.5 300 300 1.6 2.5 20 20 E315414 40023402 Lead free / RoHS JEDEC lead free wave soldering process Box
5 691322110006 ConTBL Serie 3221 Horizontal PCB Header _3,50 (mm) PA66 Green Brass Tin 02;03;04;05;06;07;08;12 3.50 (mm) -40 °C up to +105 °C UL94-V0 10 10.5 300 300 1.6 2.5 20 20 E315414 40023402 Lead free / RoHS JEDEC lead free wave soldering process Box
6 691322110007 ConTBL Serie 3221 Horizontal PCB Header _3,50 (mm) PA66 Green Brass Tin 02;03;04;05;06;07;08;12 3.50 (mm) -40 °C up to +105 °C UL94-V0 10 10.5 300 300 1.6 2.5 20 20 E315414 40023402 Lead free / RoHS JEDEC lead free wave soldering process Box
7 691322110008 ConTBL Serie 3221 Horizontal PCB Header _3,50 (mm) PA66 Green Brass Tin 02;03;04;05;06;07;08;12 3.50 (mm) -40 °C up to +105 °C UL94-V0 10 10.5 300 300 1.6 2.5 20 20 E315414 40023402 Lead free / RoHS JEDEC lead free wave soldering process Box
8 691322110012 ConTBL Serie 3221 Horizontal PCB Header _3,50 (mm) PA66 Green Brass Tin 02;03;04;05;06;07;08;12 3.50 (mm) -40 °C up to +105 °C UL94-V0 10 10.5 300 300 1.6 2.5 20 20 E315414 40023402 Lead free / RoHS JEDEC lead free wave soldering process Box
Part Number
Description
Insulator Material
Insulator Colour
Contact Material
Contact Plating
Standard Polarities
Pitch
Operating Temperature
Insulator Flammability Rating
Rated Current cULus (A)
Rated Current VDE (A)
Working Voltage cULus (VAC)
Working Voltage VDE (VAC)
Withstanding Voltage Culus (KVAC/min)
Withstanding Voltage VDE (KVAC/min)
Contact Resistance cULus (mOHM)
Contact Resistance VDE (mOHM)
cULus
VDE
Compliance
Solder Profile
Packaging
Documentation
Contact the supplier
WÜRTH ELEKTRONIK Electronic & Electromechanical Components
WURTH ELEKTRONIK FRANCE