WÜRTH ELEKTRONIK - ELECTROMECHANICAL COMPONENTS - TBL-Terminal Blocks - Pluggable - 5.08 mm - PCB - 45°

Manufacturer WÜRTH ELEKTRONIK
Description ConTBL Serie 314 Closed PCB Header 45° _5,08 (mm)
Part Number 691314520102
Insulator Material PA66
Insulator Colour Green
Contact Material Brass
Contact Plating Tin
Standard Polarities 02;03;04;05;06;07;08;09;10;11;12;13;14;15;16;17;18;19;20;21;22;23;24
Pitch 5.08 (mm)
Operating Temperature -40 °C up to +105 °C
Insulator Flammability Rating UL94-V0
Rated Current cULus (A) 20
Rated Current VDE (A) 20
Working Voltage cULus (VAC) 300
Working Voltage VDE (VAC) 300
Withstanding Voltage Culus (KVAC/min) 1.6
Withstanding Voltage VDE (KVAC/min) 2.5
Contact Resistance cULus (mOHM) 20
Contact Resistance VDE (mOHM) 20
cULus E315414
VDE 40023195
Compliance Lead free / RoHS
Solder Profile JEDEC lead free wave soldering process
Packaging Box
Orientation 45°
Mating Type Pluggable
Product selection
Selector Part Number Description Insulator Material Insulator Colour Contact Material Contact Plating Standard Polarities Pitch Operating Temperature Insulator Flammability Rating Rated Current cULus (A) Rated Current VDE (A) Working Voltage cULus (VAC) Working Voltage VDE (VAC) Withstanding Voltage Culus (KVAC/min) Withstanding Voltage VDE (KVAC/min) Contact Resistance cULus (mOHM) Contact Resistance VDE (mOHM) cULus VDE Compliance Solder Profile Packaging
1 691314520102 ConTBL Serie 314 Closed PCB Header 45° _5,08 (mm) PA66 Green Brass Tin 02;03;04;05;06;07;08;09;10;11;12;13;14;15;16;17;18;19;20;21;22;23;24 5.08 (mm) -40 °C up to +105 °C UL94-V0 20 20 300 300 1.6 2.5 20 20 E315414 40023195 Lead free / RoHS JEDEC lead free wave soldering process Box
2 691314520103 ConTBL Serie 314 Closed PCB Header 45° _5,08 (mm) PA66 Green Brass Tin 02;03;04;05;06;07;08;09;10;11;12;13;14;15;16;17;18;19;20;21;22;23;24 5.08 (mm) -40 °C up to +105 °C UL94-V0 20 20 300 300 1.6 2.5 20 20 E315414 40023195 Lead free / RoHS JEDEC lead free wave soldering process Box
3 691314520104 ConTBL Serie 314 Closed PCB Header 45° _5,08 (mm) PA66 Green Brass Tin 02;03;04;05;06;07;08;09;10;11;12;13;14;15;16;17;18;19;20;21;22;23;24 5.08 (mm) -40 °C up to +105 °C UL94-V0 20 20 300 300 1.6 2.5 20 20 E315414 40023195 Lead free / RoHS JEDEC lead free wave soldering process Box
4 691314520105 ConTBL Serie 314 Closed PCB Header 45° _5,08 (mm) PA66 Green Brass Tin 02;03;04;05;06;07;08;09;10;11;12;13;14;15;16;17;18;19;20;21;22;23;24 5.08 (mm) -40 °C up to +105 °C UL94-V0 20 20 300 300 1.6 2.5 20 20 E315414 40023195 Lead free / RoHS JEDEC lead free wave soldering process Box
5 691314520106 ConTBL Serie 314 Closed PCB Header 45° _5,08 (mm) PA66 Green Brass Tin 02;03;04;05;06;07;08;09;10;11;12;13;14;15;16;17;18;19;20;21;22;23;24 5.08 (mm) -40 °C up to +105 °C UL94-V0 20 20 300 300 1.6 2.5 20 20 E315414 40023195 Lead free / RoHS JEDEC lead free wave soldering process Box
6 691314520107 ConTBL Serie 314 Closed PCB Header 45° _5,08 (mm) PA66 Green Brass Tin 02;03;04;05;06;07;08;09;10;11;12;13;14;15;16;17;18;19;20;21;22;23;24 5.08 (mm) -40 °C up to +105 °C UL94-V0 20 20 300 300 1.6 2.5 20 20 E315414 40023195 Lead free / RoHS JEDEC lead free wave soldering process Box
7 691314520108 ConTBL Serie 314 Closed PCB Header 45° _5,08 (mm) PA66 Green Brass Tin 02;03;04;05;06;07;08;09;10;11;12;13;14;15;16;17;18;19;20;21;22;23;24 5.08 (mm) -40 °C up to +105 °C UL94-V0 20 20 300 300 1.6 2.5 20 20 E315414 40023195 Lead free / RoHS JEDEC lead free wave soldering process Box
8 691314520109 ConTBL Serie 314 Closed PCB Header 45° _5,08 (mm) PA66 Green Brass Tin 02;03;04;05;06;07;08;09;10;11;12;13;14;15;16;17;18;19;20;21;22;23;24 5.08 (mm) -40 °C up to +105 °C UL94-V0 20 20 300 300 1.6 2.5 20 20 E315414 40023195 Lead free / RoHS JEDEC lead free wave soldering process Box
9 691314520110 ConTBL Serie 314 Closed PCB Header 45° _5,08 (mm) PA66 Green Brass Tin 02;03;04;05;06;07;08;09;10;11;12;13;14;15;16;17;18;19;20;21;22;23;24 5.08 (mm) -40 °C up to +105 °C UL94-V0 20 20 300 300 1.6 2.5 20 20 E315414 40023195 Lead free / RoHS JEDEC lead free wave soldering process Box
10 691314520111 ConTBL Serie 314 Closed PCB Header 45° _5,08 (mm) PA66 Green Brass Tin 02;03;04;05;06;07;08;09;10;11;12;13;14;15;16;17;18;19;20;21;22;23;24 5.08 (mm) -40 °C up to +105 °C UL94-V0 20 20 300 300 1.6 2.5 20 20 E315414 40023195 Lead free / RoHS JEDEC lead free wave soldering process Box
11 691314520112 ConTBL Serie 314 Closed PCB Header 45° _5,08 (mm) PA66 Green Brass Tin 02;03;04;05;06;07;08;09;10;11;12;13;14;15;16;17;18;19;20;21;22;23;24 5.08 (mm) -40 °C up to +105 °C UL94-V0 20 20 300 300 1.6 2.5 20 20 E315414 40023195 Lead free / RoHS JEDEC lead free wave soldering process Box
12 691314520113 ConTBL Serie 314 Closed PCB Header 45° _5,08 (mm) PA66 Green Brass Tin 02;03;04;05;06;07;08;09;10;11;12;13;14;15;16;17;18;19;20;21;22;23;24 5.08 (mm) -40 °C up to +105 °C UL94-V0 20 20 300 300 1.6 2.5 20 20 E315414 40023195 Lead free / RoHS JEDEC lead free wave soldering process Box
13 691314520114 ConTBL Serie 314 Closed PCB Header 45° _5,08 (mm) PA66 Green Brass Tin 02;03;04;05;06;07;08;09;10;11;12;13;14;15;16;17;18;19;20;21;22;23;24 5.08 (mm) -40 °C up to +105 °C UL94-V0 20 20 300 300 1.6 2.5 20 20 E315414 40023195 Lead free / RoHS JEDEC lead free wave soldering process Box
14 691314520115 ConTBL Serie 314 Closed PCB Header 45° _5,08 (mm) PA66 Green Brass Tin 02;03;04;05;06;07;08;09;10;11;12;13;14;15;16;17;18;19;20;21;22;23;24 5.08 (mm) -40 °C up to +105 °C UL94-V0 20 20 300 300 1.6 2.5 20 20 E315414 40023195 Lead free / RoHS JEDEC lead free wave soldering process Box
15 691314520116 ConTBL Serie 314 Closed PCB Header 45° _5,08 (mm) PA66 Green Brass Tin 02;03;04;05;06;07;08;09;10;11;12;13;14;15;16;17;18;19;20;21;22;23;24 5.08 (mm) -40 °C up to +105 °C UL94-V0 20 20 300 300 1.6 2.5 20 20 E315414 40023195 Lead free / RoHS JEDEC lead free wave soldering process Box
16 691314520117 ConTBL Serie 314 Closed PCB Header 45° _5,08 (mm) PA66 Green Brass Tin 02;03;04;05;06;07;08;09;10;11;12;13;14;15;16;17;18;19;20;21;22;23;24 5.08 (mm) -40 °C up to +105 °C UL94-V0 20 20 300 300 1.6 2.5 20 20 E315414 40023195 Lead free / RoHS JEDEC lead free wave soldering process Box
17 691314520118 ConTBL Serie 314 Closed PCB Header 45° _5,08 (mm) PA66 Green Brass Tin 02;03;04;05;06;07;08;09;10;11;12;13;14;15;16;17;18;19;20;21;22;23;24 5.08 (mm) -40 °C up to +105 °C UL94-V0 20 20 300 300 1.6 2.5 20 20 E315414 40023195 Lead free / RoHS JEDEC lead free wave soldering process Box
18 691314520119 ConTBL Serie 314 Closed PCB Header 45° _5,08 (mm) PA66 Green Brass Tin 02;03;04;05;06;07;08;09;10;11;12;13;14;15;16;17;18;19;20;21;22;23;24 5.08 (mm) -40 °C up to +105 °C UL94-V0 20 20 300 300 1.6 2.5 20 20 E315414 40023195 Lead free / RoHS JEDEC lead free wave soldering process Box
19 691314520120 ConTBL Serie 314 Closed PCB Header 45° _5,08 (mm) PA66 Green Brass Tin 02;03;04;05;06;07;08;09;10;11;12;13;14;15;16;17;18;19;20;21;22;23;24 5.08 (mm) -40 °C up to +105 °C UL94-V0 20 20 300 300 1.6 2.5 20 20 E315414 40023195 Lead free / RoHS JEDEC lead free wave soldering process Box
20 691314520121 ConTBL Serie 314 Closed PCB Header 45° _5,08 (mm) PA66 Green Brass Tin 02;03;04;05;06;07;08;09;10;11;12;13;14;15;16;17;18;19;20;21;22;23;24 5.08 (mm) -40 °C up to +105 °C UL94-V0 20 20 300 300 1.6 2.5 20 20 E315414 40023195 Lead free / RoHS JEDEC lead free wave soldering process Box
21 691314520122 ConTBL Serie 314 Closed PCB Header 45° _5,08 (mm) PA66 Green Brass Tin 02;03;04;05;06;07;08;09;10;11;12;13;14;15;16;17;18;19;20;21;22;23;24 5.08 (mm) -40 °C up to +105 °C UL94-V0 20 20 300 300 1.6 2.5 20 20 E315414 40023195 Lead free / RoHS JEDEC lead free wave soldering process Box
22 691314520123 ConTBL Serie 314 Closed PCB Header 45° _5,08 (mm) PA66 Green Brass Tin 02;03;04;05;06;07;08;09;10;11;12;13;14;15;16;17;18;19;20;21;22;23;24 5.08 (mm) -40 °C up to +105 °C UL94-V0 20 20 300 300 1.6 2.5 20 20 E315414 40023195 Lead free / RoHS JEDEC lead free wave soldering process Box
23 691314520124 ConTBL Serie 314 Closed PCB Header 45° _5,08 (mm) PA66 Green Brass Tin 02;03;04;05;06;07;08;09;10;11;12;13;14;15;16;17;18;19;20;21;22;23;24 5.08 (mm) -40 °C up to +105 °C UL94-V0 20 20 300 300 1.6 2.5 20 20 E315414 40023195 Lead free / RoHS JEDEC lead free wave soldering process Box
Part Number
Description
Insulator Material
Insulator Colour
Contact Material
Contact Plating
Standard Polarities
Pitch
Operating Temperature
Insulator Flammability Rating
Rated Current cULus (A)
Rated Current VDE (A)
Working Voltage cULus (VAC)
Working Voltage VDE (VAC)
Withstanding Voltage Culus (KVAC/min)
Withstanding Voltage VDE (KVAC/min)
Contact Resistance cULus (mOHM)
Contact Resistance VDE (mOHM)
cULus
VDE
Compliance
Solder Profile
Packaging
Documentation
Contact the supplier
WÜRTH ELEKTRONIK Electronic & Electromechanical Components
WURTH ELEKTRONIK FRANCE
Users Who Downloaded This Product Also Downloaded
Page