WÜRTH ELEKTRONIK - ELECTROMECHANICAL COMPONENTS - TBL-Terminal Blocks - Pluggable - 5.00 mm - PCB - Vertical

Manufacturer WÜRTH ELEKTRONIK
Description ConTBL Serie 3117 Open Vertical PCB Header _5,00 (mm)
Part Number 691311700002
Insulator Material PBT
Insulator Colour Green
Contact Material Brass
Contact Plating Tin
Standard Polarities 02;03;04;05;06;07;08;12
Pitch 5.00 (mm)
Operating Temperature -40 °C up to +105 °C
Insulator Flammability Rating UL94-V0
Rated Current cULus (A) 20
Rated Current VDE (A) 20
Working Voltage cULus (VAC) 300
Working Voltage VDE (VAC) 300
Withstanding Voltage Culus (KVAC/min) 1.6
Withstanding Voltage VDE (KVAC/min) 2.5
Contact Resistance cULus (mOHM) 20
Contact Resistance VDE (mOHM) 20
cULus E315414
VDE 40023195
Compliance Lead free / RoHS
Solder Profile JEDEC lead free wave soldering process
Packaging Box
Type Open
Orientation Vertical
Mating Type Pluggable
Product selection
Selector Part Number Description Insulator Material Insulator Colour Contact Material Contact Plating Standard Polarities Pitch Operating Temperature Insulator Flammability Rating Rated Current cULus (A) Rated Current VDE (A) Working Voltage cULus (VAC) Working Voltage VDE (VAC) Withstanding Voltage Culus (KVAC/min) Withstanding Voltage VDE (KVAC/min) Contact Resistance cULus (mOHM) Contact Resistance VDE (mOHM) cULus VDE Compliance Solder Profile Packaging
1 691311700002 ConTBL Serie 3117 Open Vertical PCB Header _5,00 (mm) PBT Green Brass Tin 02;03;04;05;06;07;08;12 5.00 (mm) -40 °C up to +105 °C UL94-V0 20 20 300 300 1.6 2.5 20 20 E315414 40023195 Lead free / RoHS JEDEC lead free wave soldering process Box
2 691311700003 ConTBL Serie 3117 Open Vertical PCB Header _5,00 (mm) PBT Green Brass Tin 02;03;04;05;06;07;08;12 5.00 (mm) -40 °C up to +105 °C UL94-V0 20 20 300 300 1.6 2.5 20 20 E315414 40023195 Lead free / RoHS JEDEC lead free wave soldering process Box
3 691311700004 ConTBL Serie 3117 Open Vertical PCB Header _5,00 (mm) PBT Green Brass Tin 02;03;04;05;06;07;08;12 5.00 (mm) -40 °C up to +105 °C UL94-V0 20 20 300 300 1.6 2.5 20 20 E315414 40023195 Lead free / RoHS JEDEC lead free wave soldering process Box
4 691311700005 ConTBL Serie 3117 Open Vertical PCB Header _5,00 (mm) PBT Green Brass Tin 02;03;04;05;06;07;08;12 5.00 (mm) -40 °C up to +105 °C UL94-V0 20 20 300 300 1.6 2.5 20 20 E315414 40023195 Lead free / RoHS JEDEC lead free wave soldering process Box
5 691311700006 ConTBL Serie 3117 Open Vertical PCB Header _5,00 (mm) PBT Green Brass Tin 02;03;04;05;06;07;08;12 5.00 (mm) -40 °C up to +105 °C UL94-V0 20 20 300 300 1.6 2.5 20 20 E315414 40023195 Lead free / RoHS JEDEC lead free wave soldering process Box
6 691311700007 ConTBL Serie 3117 Open Vertical PCB Header _5,00 (mm) PBT Green Brass Tin 02;03;04;05;06;07;08;12 5.00 (mm) -40 °C up to +105 °C UL94-V0 20 20 300 300 1.6 2.5 20 20 E315414 40023195 Lead free / RoHS JEDEC lead free wave soldering process Box
7 691311700008 ConTBL Serie 3117 Open Vertical PCB Header _5,00 (mm) PBT Green Brass Tin 02;03;04;05;06;07;08;12 5.00 (mm) -40 °C up to +105 °C UL94-V0 20 20 300 300 1.6 2.5 20 20 E315414 40023195 Lead free / RoHS JEDEC lead free wave soldering process Box
8 691311700012 ConTBL Serie 3117 Open Vertical PCB Header _5,00 (mm) PBT Green Brass Tin 02;03;04;05;06;07;08;12 5.00 (mm) -40 °C up to +105 °C UL94-V0 20 20 300 300 1.6 2.5 20 20 E315414 40023195 Lead free / RoHS JEDEC lead free wave soldering process Box
Part Number
Description
Insulator Material
Insulator Colour
Contact Material
Contact Plating
Standard Polarities
Pitch
Operating Temperature
Insulator Flammability Rating
Rated Current cULus (A)
Rated Current VDE (A)
Working Voltage cULus (VAC)
Working Voltage VDE (VAC)
Withstanding Voltage Culus (KVAC/min)
Withstanding Voltage VDE (KVAC/min)
Contact Resistance cULus (mOHM)
Contact Resistance VDE (mOHM)
cULus
VDE
Compliance
Solder Profile
Packaging
Documentation
Contact the supplier
WÜRTH ELEKTRONIK Electronic & Electromechanical Components
WURTH ELEKTRONIK FRANCE
Users Who Downloaded This Product Also Downloaded
Page