WÜRTH ELEKTRONIK - ELECTROMECHANICAL COMPONENTS - TBL-Terminal Blocks - Pluggable - 7.62 mm - PCB - Vertical

Manufacturer WÜRTH ELEKTRONIK
Description ConTBL Serie 3114 Closed Vertical PCB Header _7,62 (mm)
Part Number 691311400102
Insulator Material PBT
Insulator Colour Green
Contact Material Brass
Contact Plating Tin
Standard Polarities 02;03;04;05;06;07;08;12
Pitch 7.62 (mm)
Operating Temperature -40 °C up to +105 °C
Insulator Flammability Rating UL94-V0
Rated Current cULus (A) 20
Working Voltage cULus (VAC) 300
Withstanding Voltage Culus (KVAC/min) 1.6
Contact Resistance cULus (mOHM) 20
cULus E315414
Compliance Lead free / RoHS
Solder Profile JEDEC lead free wave soldering process
Packaging Box
Type Closed
Orientation Vertical
Mating Type Pluggable
Product selection
Selector Part Number Description Insulator Material Insulator Colour Contact Material Contact Plating Standard Polarities Pitch Operating Temperature Insulator Flammability Rating Rated Current cULus (A) Working Voltage cULus (VAC) Withstanding Voltage Culus (KVAC/min) Contact Resistance cULus (mOHM) cULus Compliance Solder Profile Packaging
1 691311400102 ConTBL Serie 3114 Closed Vertical PCB Header _7,62 (mm) PBT Green Brass Tin 02;03;04;05;06;07;08;12 7.62 (mm) -40 °C up to +105 °C UL94-V0 20 300 1.6 20 E315414 Lead free / RoHS JEDEC lead free wave soldering process Box
2 691311400103 ConTBL Serie 3114 Closed Vertical PCB Header _7,62 (mm) PBT Green Brass Tin 02;03;04;05;06;07;08;12 7.62 (mm) -40 °C up to +105 °C UL94-V0 20 300 1.6 20 E315414 Lead free / RoHS JEDEC lead free wave soldering process Box
3 691311400104 ConTBL Serie 3114 Closed Vertical PCB Header _7,62 (mm) PBT Green Brass Tin 02;03;04;05;06;07;08;12 7.62 (mm) -40 °C up to +105 °C UL94-V0 20 300 1.6 20 E315414 Lead free / RoHS JEDEC lead free wave soldering process Box
4 691311400105 ConTBL Serie 3114 Closed Vertical PCB Header _7,62 (mm) PBT Green Brass Tin 02;03;04;05;06;07;08;12 7.62 (mm) -40 °C up to +105 °C UL94-V0 20 300 1.6 20 E315414 Lead free / RoHS JEDEC lead free wave soldering process Box
5 691311400106 ConTBL Serie 3114 Closed Vertical PCB Header _7,62 (mm) PBT Green Brass Tin 02;03;04;05;06;07;08;12 7.62 (mm) -40 °C up to +105 °C UL94-V0 20 300 1.6 20 E315414 Lead free / RoHS JEDEC lead free wave soldering process Box
6 691311400107 ConTBL Serie 3114 Closed Vertical PCB Header _7,62 (mm) PBT Green Brass Tin 02;03;04;05;06;07;08;12 7.62 (mm) -40 °C up to +105 °C UL94-V0 20 300 1.6 20 E315414 Lead free / RoHS JEDEC lead free wave soldering process Box
7 691311400108 ConTBL Serie 3114 Closed Vertical PCB Header _7,62 (mm) PBT Green Brass Tin 02;03;04;05;06;07;08;12 7.62 (mm) -40 °C up to +105 °C UL94-V0 20 300 1.6 20 E315414 Lead free / RoHS JEDEC lead free wave soldering process Box
8 691311400112 ConTBL Serie 3114 Closed Vertical PCB Header _7,62 (mm) PBT Green Brass Tin 02;03;04;05;06;07;08;12 7.62 (mm) -40 °C up to +105 °C UL94-V0 20 300 1.6 20 E315414 Lead free / RoHS JEDEC lead free wave soldering process Box
Part Number
Description
Insulator Material
Insulator Colour
Contact Material
Contact Plating
Standard Polarities
Pitch
Operating Temperature
Insulator Flammability Rating
Rated Current cULus (A)
Working Voltage cULus (VAC)
Withstanding Voltage Culus (KVAC/min)
Contact Resistance cULus (mOHM)
cULus
Compliance
Solder Profile
Packaging
Documentation
Contact the supplier
WÜRTH ELEKTRONIK Electronic & Electromechanical Components
WURTH ELEKTRONIK FRANCE
Users Who Downloaded This Product Also Downloaded
Page