WÜRTH ELEKTRONIK - ELECTROMECHANICAL COMPONENTS - TBL-Terminal Blocks - Pluggable - 5.08 mm - PCB - Vertical

Manufacturer WÜRTH ELEKTRONIK
Description ConTBL Serie 311 Open Vertical PCB Header _5,08 (mm)
Part Number 691311500002
Insulator Material PBT
Insulator Colour Green
Contact Material Brass
Contact Plating Tin
Standard Polarities 02;03;04;05;06;07;08;09;10;11;12;13;14;15;16;17;18;19;20;21;22;23;24
Pitch 5.08 (mm)
Operating Temperature -40 °C up to +105 °C
Insulator Flammability Rating UL94-V0
Rated Current cULus (A) 20
Rated Current VDE (A) 20
Working Voltage cULus (VAC) 300
Working Voltage VDE (VAC) 300
Withstanding Voltage Culus (KVAC/min) 1.6
Withstanding Voltage VDE (KVAC/min) 2.5
Contact Resistance cULus (mOHM) 20
Contact Resistance VDE (mOHM) 20
cULus E315414
VDE 40023195
Compliance Lead free / RoHS
Solder Profile JEDEC lead free wave soldering process
Packaging Box
Type Open
Orientation Vertical
Mating Type Pluggable
Product selection
Selector Part Number Description Insulator Material Insulator Colour Contact Material Contact Plating Standard Polarities Pitch Operating Temperature Insulator Flammability Rating Rated Current cULus (A) Rated Current VDE (A) Working Voltage cULus (VAC) Working Voltage VDE (VAC) Withstanding Voltage Culus (KVAC/min) Withstanding Voltage VDE (KVAC/min) Contact Resistance cULus (mOHM) Contact Resistance VDE (mOHM) cULus VDE Compliance Solder Profile Packaging
1 691311500002 ConTBL Serie 311 Open Vertical PCB Header _5,08 (mm) PBT Green Brass Tin 02;03;04;05;06;07;08;09;10;11;12;13;14;15;16;17;18;19;20;21;22;23;24 5.08 (mm) -40 °C up to +105 °C UL94-V0 20 20 300 300 1.6 2.5 20 20 E315414 40023195 Lead free / RoHS JEDEC lead free wave soldering process Box
2 691311500003 ConTBL Serie 311 Open Vertical PCB Header _5,08 (mm) PBT Green Brass Tin 02;03;04;05;06;07;08;09;10;11;12;13;14;15;16;17;18;19;20;21;22;23;24 5.08 (mm) -40 °C up to +105 °C UL94-V0 20 20 300 300 1.6 2.5 20 20 E315414 40023195 Lead free / RoHS JEDEC lead free wave soldering process Box
3 691311500004 ConTBL Serie 311 Open Vertical PCB Header _5,08 (mm) PBT Green Brass Tin 02;03;04;05;06;07;08;09;10;11;12;13;14;15;16;17;18;19;20;21;22;23;24 5.08 (mm) -40 °C up to +105 °C UL94-V0 20 20 300 300 1.6 2.5 20 20 E315414 40023195 Lead free / RoHS JEDEC lead free wave soldering process Box
4 691311500005 ConTBL Serie 311 Open Vertical PCB Header _5,08 (mm) PBT Green Brass Tin 02;03;04;05;06;07;08;09;10;11;12;13;14;15;16;17;18;19;20;21;22;23;24 5.08 (mm) -40 °C up to +105 °C UL94-V0 20 20 300 300 1.6 2.5 20 20 E315414 40023195 Lead free / RoHS JEDEC lead free wave soldering process Box
5 691311500006 ConTBL Serie 311 Open Vertical PCB Header _5,08 (mm) PBT Green Brass Tin 02;03;04;05;06;07;08;09;10;11;12;13;14;15;16;17;18;19;20;21;22;23;24 5.08 (mm) -40 °C up to +105 °C UL94-V0 20 20 300 300 1.6 2.5 20 20 E315414 40023195 Lead free / RoHS JEDEC lead free wave soldering process Box
6 691311500007 ConTBL Serie 311 Open Vertical PCB Header _5,08 (mm) PBT Green Brass Tin 02;03;04;05;06;07;08;09;10;11;12;13;14;15;16;17;18;19;20;21;22;23;24 5.08 (mm) -40 °C up to +105 °C UL94-V0 20 20 300 300 1.6 2.5 20 20 E315414 40023195 Lead free / RoHS JEDEC lead free wave soldering process Box
7 691311500008 ConTBL Serie 311 Open Vertical PCB Header _5,08 (mm) PBT Green Brass Tin 02;03;04;05;06;07;08;09;10;11;12;13;14;15;16;17;18;19;20;21;22;23;24 5.08 (mm) -40 °C up to +105 °C UL94-V0 20 20 300 300 1.6 2.5 20 20 E315414 40023195 Lead free / RoHS JEDEC lead free wave soldering process Box
8 691311500009 ConTBL Serie 311 Open Vertical PCB Header _5,08 (mm) PBT Green Brass Tin 02;03;04;05;06;07;08;09;10;11;12;13;14;15;16;17;18;19;20;21;22;23;24 5.08 (mm) -40 °C up to +105 °C UL94-V0 20 20 300 300 1.6 2.5 20 20 E315414 40023195 Lead free / RoHS JEDEC lead free wave soldering process Box
9 691311500010 ConTBL Serie 311 Open Vertical PCB Header _5,08 (mm) PBT Green Brass Tin 02;03;04;05;06;07;08;09;10;11;12;13;14;15;16;17;18;19;20;21;22;23;24 5.08 (mm) -40 °C up to +105 °C UL94-V0 20 20 300 300 1.6 2.5 20 20 E315414 40023195 Lead free / RoHS JEDEC lead free wave soldering process Box
10 691311500011 ConTBL Serie 311 Open Vertical PCB Header _5,08 (mm) PBT Green Brass Tin 02;03;04;05;06;07;08;09;10;11;12;13;14;15;16;17;18;19;20;21;22;23;24 5.08 (mm) -40 °C up to +105 °C UL94-V0 20 20 300 300 1.6 2.5 20 20 E315414 40023195 Lead free / RoHS JEDEC lead free wave soldering process Box
11 691311500012 ConTBL Serie 311 Open Vertical PCB Header _5,08 (mm) PBT Green Brass Tin 02;03;04;05;06;07;08;09;10;11;12;13;14;15;16;17;18;19;20;21;22;23;24 5.08 (mm) -40 °C up to +105 °C UL94-V0 20 20 300 300 1.6 2.5 20 20 E315414 40023195 Lead free / RoHS JEDEC lead free wave soldering process Box
12 691311500013 ConTBL Serie 311 Open Vertical PCB Header _5,08 (mm) PBT Green Brass Tin 02;03;04;05;06;07;08;09;10;11;12;13;14;15;16;17;18;19;20;21;22;23;24 5.08 (mm) -40 °C up to +105 °C UL94-V0 20 20 300 300 1.6 2.5 20 20 E315414 40023195 Lead free / RoHS JEDEC lead free wave soldering process Box
13 691311500014 ConTBL Serie 311 Open Vertical PCB Header _5,08 (mm) PBT Green Brass Tin 02;03;04;05;06;07;08;09;10;11;12;13;14;15;16;17;18;19;20;21;22;23;24 5.08 (mm) -40 °C up to +105 °C UL94-V0 20 20 300 300 1.6 2.5 20 20 E315414 40023195 Lead free / RoHS JEDEC lead free wave soldering process Box
14 691311500015 ConTBL Serie 311 Open Vertical PCB Header _5,08 (mm) PBT Green Brass Tin 02;03;04;05;06;07;08;09;10;11;12;13;14;15;16;17;18;19;20;21;22;23;24 5.08 (mm) -40 °C up to +105 °C UL94-V0 20 20 300 300 1.6 2.5 20 20 E315414 40023195 Lead free / RoHS JEDEC lead free wave soldering process Box
15 691311500016 ConTBL Serie 311 Open Vertical PCB Header _5,08 (mm) PBT Green Brass Tin 02;03;04;05;06;07;08;09;10;11;12;13;14;15;16;17;18;19;20;21;22;23;24 5.08 (mm) -40 °C up to +105 °C UL94-V0 20 20 300 300 1.6 2.5 20 20 E315414 40023195 Lead free / RoHS JEDEC lead free wave soldering process Box
16 691311500017 ConTBL Serie 311 Open Vertical PCB Header _5,08 (mm) PBT Green Brass Tin 02;03;04;05;06;07;08;09;10;11;12;13;14;15;16;17;18;19;20;21;22;23;24 5.08 (mm) -40 °C up to +105 °C UL94-V0 20 20 300 300 1.6 2.5 20 20 E315414 40023195 Lead free / RoHS JEDEC lead free wave soldering process Box
17 691311500018 ConTBL Serie 311 Open Vertical PCB Header _5,08 (mm) PBT Green Brass Tin 02;03;04;05;06;07;08;09;10;11;12;13;14;15;16;17;18;19;20;21;22;23;24 5.08 (mm) -40 °C up to +105 °C UL94-V0 20 20 300 300 1.6 2.5 20 20 E315414 40023195 Lead free / RoHS JEDEC lead free wave soldering process Box
18 691311500019 ConTBL Serie 311 Open Vertical PCB Header _5,08 (mm) PBT Green Brass Tin 02;03;04;05;06;07;08;09;10;11;12;13;14;15;16;17;18;19;20;21;22;23;24 5.08 (mm) -40 °C up to +105 °C UL94-V0 20 20 300 300 1.6 2.5 20 20 E315414 40023195 Lead free / RoHS JEDEC lead free wave soldering process Box
19 691311500020 ConTBL Serie 311 Open Vertical PCB Header _5,08 (mm) PBT Green Brass Tin 02;03;04;05;06;07;08;09;10;11;12;13;14;15;16;17;18;19;20;21;22;23;24 5.08 (mm) -40 °C up to +105 °C UL94-V0 20 20 300 300 1.6 2.5 20 20 E315414 40023195 Lead free / RoHS JEDEC lead free wave soldering process Box
20 691311500021 ConTBL Serie 311 Open Vertical PCB Header _5,08 (mm) PBT Green Brass Tin 02;03;04;05;06;07;08;09;10;11;12;13;14;15;16;17;18;19;20;21;22;23;24 5.08 (mm) -40 °C up to +105 °C UL94-V0 20 20 300 300 1.6 2.5 20 20 E315414 40023195 Lead free / RoHS JEDEC lead free wave soldering process Box
21 691311500022 ConTBL Serie 311 Open Vertical PCB Header _5,08 (mm) PBT Green Brass Tin 02;03;04;05;06;07;08;09;10;11;12;13;14;15;16;17;18;19;20;21;22;23;24 5.08 (mm) -40 °C up to +105 °C UL94-V0 20 20 300 300 1.6 2.5 20 20 E315414 40023195 Lead free / RoHS JEDEC lead free wave soldering process Box
22 691311500023 ConTBL Serie 311 Open Vertical PCB Header _5,08 (mm) PBT Green Brass Tin 02;03;04;05;06;07;08;09;10;11;12;13;14;15;16;17;18;19;20;21;22;23;24 5.08 (mm) -40 °C up to +105 °C UL94-V0 20 20 300 300 1.6 2.5 20 20 E315414 40023195 Lead free / RoHS JEDEC lead free wave soldering process Box
23 691311500024 ConTBL Serie 311 Open Vertical PCB Header _5,08 (mm) PBT Green Brass Tin 02;03;04;05;06;07;08;09;10;11;12;13;14;15;16;17;18;19;20;21;22;23;24 5.08 (mm) -40 °C up to +105 °C UL94-V0 20 20 300 300 1.6 2.5 20 20 E315414 40023195 Lead free / RoHS JEDEC lead free wave soldering process Box
Part Number
Description
Insulator Material
Insulator Colour
Contact Material
Contact Plating
Standard Polarities
Pitch
Operating Temperature
Insulator Flammability Rating
Rated Current cULus (A)
Rated Current VDE (A)
Working Voltage cULus (VAC)
Working Voltage VDE (VAC)
Withstanding Voltage Culus (KVAC/min)
Withstanding Voltage VDE (KVAC/min)
Contact Resistance cULus (mOHM)
Contact Resistance VDE (mOHM)
cULus
VDE
Compliance
Solder Profile
Packaging
Documentation
Contact the supplier
WÜRTH ELEKTRONIK Electronic & Electromechanical Components
WURTH ELEKTRONIK FRANCE
Users Who Downloaded This Product Also Downloaded
Page