WÜRTH ELEKTRONIK - ELECTROMECHANICAL COMPONENTS - TBL-Terminal Blocks - Pluggable - 5.08 mm - PCB - Horizontal

Manufacturer WÜRTH ELEKTRONIK
Description ConTBL Serie 3095 Reversed Gender Horizontal PCB Header _5,08 (mm)
Part Number 691309510002
Insulator Material PA66
Insulator Colour Green
Contact Material Brass
Contact Plating Tin
Standard Polarities 02;03;04;05;06;07;08;12
Pitch 5.08 (mm)
Operating Temperature -40 °C up to +105 °C
Insulator Flammability Rating UL94-V0
Rated Current cULus (A) 20
Working Voltage cULus (VAC) 300
Withstanding Voltage Culus (KVAC/min) 1.6
Contact Resistance cULus (mOHM) 20
cULus E315414
Compliance Lead free / RoHS
Solder Profile JEDEC lead free wave soldering process
Packaging Box
Orientation Horizontal
Option Reversed Gender
Mating Type Pluggable
Product selection
Selector Part Number Description Insulator Material Insulator Colour Contact Material Contact Plating Standard Polarities Pitch Operating Temperature Insulator Flammability Rating Rated Current cULus (A) Working Voltage cULus (VAC) Withstanding Voltage Culus (KVAC/min) Contact Resistance cULus (mOHM) cULus Compliance Solder Profile Packaging
1 691309510002 ConTBL Serie 3095 Reversed Gender Horizontal PCB Header _5,08 (mm) PA66 Green Brass Tin 02;03;04;05;06;07;08;12 5.08 (mm) -40 °C up to +105 °C UL94-V0 20 300 1.6 20 E315414 Lead free / RoHS JEDEC lead free wave soldering process Box
2 691309510003 ConTBL Serie 3095 Reversed Gender Horizontal PCB Header _5,08 (mm) PA66 Green Brass Tin 02;03;04;05;06;07;08;12 5.08 (mm) -40 °C up to +105 °C UL94-V0 20 300 1.6 20 E315414 Lead free / RoHS JEDEC lead free wave soldering process Box
3 691309510004 ConTBL Serie 3095 Reversed Gender Horizontal PCB Header _5,08 (mm) PA66 Green Brass Tin 02;03;04;05;06;07;08;12 5.08 (mm) -40 °C up to +105 °C UL94-V0 20 300 1.6 20 E315414 Lead free / RoHS JEDEC lead free wave soldering process Box
4 691309510005 ConTBL Serie 3095 Reversed Gender Horizontal PCB Header _5,08 (mm) PA66 Green Brass Tin 02;03;04;05;06;07;08;12 5.08 (mm) -40 °C up to +105 °C UL94-V0 20 300 1.6 20 E315414 Lead free / RoHS JEDEC lead free wave soldering process Box
5 691309510006 ConTBL Serie 3095 Reversed Gender Horizontal PCB Header _5,08 (mm) PA66 Green Brass Tin 02;03;04;05;06;07;08;12 5.08 (mm) -40 °C up to +105 °C UL94-V0 20 300 1.6 20 E315414 Lead free / RoHS JEDEC lead free wave soldering process Box
6 691309510007 ConTBL Serie 3095 Reversed Gender Horizontal PCB Header _5,08 (mm) PA66 Green Brass Tin 02;03;04;05;06;07;08;12 5.08 (mm) -40 °C up to +105 °C UL94-V0 20 300 1.6 20 E315414 Lead free / RoHS JEDEC lead free wave soldering process Box
7 691309510008 ConTBL Serie 3095 Reversed Gender Horizontal PCB Header _5,08 (mm) PA66 Green Brass Tin 02;03;04;05;06;07;08;12 5.08 (mm) -40 °C up to +105 °C UL94-V0 20 300 1.6 20 E315414 Lead free / RoHS JEDEC lead free wave soldering process Box
8 691309510012 ConTBL Serie 3095 Reversed Gender Horizontal PCB Header _5,08 (mm) PA66 Green Brass Tin 02;03;04;05;06;07;08;12 5.08 (mm) -40 °C up to +105 °C UL94-V0 20 300 1.6 20 E315414 Lead free / RoHS JEDEC lead free wave soldering process Box
Part Number
Description
Insulator Material
Insulator Colour
Contact Material
Contact Plating
Standard Polarities
Pitch
Operating Temperature
Insulator Flammability Rating
Rated Current cULus (A)
Working Voltage cULus (VAC)
Withstanding Voltage Culus (KVAC/min)
Contact Resistance cULus (mOHM)
cULus
Compliance
Solder Profile
Packaging
Documentation
Contact the supplier
WÜRTH ELEKTRONIK Electronic & Electromechanical Components
WURTH ELEKTRONIK FRANCE
Users Who Downloaded This Product Also Downloaded
Page