WÜRTH ELEKTRONIK - ELECTROMECHANICAL COMPONENTS - TBL-Terminal Blocks - Pluggable - 5.08 mm - PCB - Horizontal

Manufacturer WÜRTH ELEKTRONIK
Description ConTBL Serie 3055 Horizontal PCB Header with Plastic ears _5,08 (mm)
Part Number 691305540002
Insulator Material PA66
Insulator Colour Green
Contact Material Copper Alloy
Contact Plating Tin-plated surface
Standard Polarities 02;03;04;05;06;07;08;09;10
Pitch 5.08 (mm)
Operating Temperature -40 °C up to +105 °C
Insulator Flammability Rating UL94-V0
Rated Current cULus (A) 16
Working Voltage cULus (VAC) 300
Withstanding Voltage Culus (KVAC/min) 2.5
Contact Resistance cULus (mOHM) 20
cULus E315414
Compliance Lead free / RoHS
Solder Profile JEDEC lead free wave soldering process
Packaging Box
Orientation Horizontal
Option Plastic ears
Product selection
Selector Part Number Description Insulator Material Insulator Colour Contact Material Contact Plating Standard Polarities Pitch Operating Temperature Insulator Flammability Rating Rated Current cULus (A) Working Voltage cULus (VAC) Withstanding Voltage Culus (KVAC/min) Contact Resistance cULus (mOHM) cULus Compliance Solder Profile Packaging
1 691305540002 ConTBL Serie 3055 Horizontal PCB Header with Plastic ears _5,08 (mm) PA66 Green Copper Alloy Tin-plated surface 02;03;04;05;06;07;08;09;10 5.08 (mm) -40 °C up to +105 °C UL94-V0 16 300 2.5 20 E315414 Lead free / RoHS JEDEC lead free wave soldering process Box
2 691305540003 ConTBL Serie 3055 Horizontal PCB Header with Plastic ears _5,08 (mm) PA66 Green Copper Alloy Tin-plated surface 02;03;04;05;06;07;08;09;10 5.08 (mm) -40 °C up to +105 °C UL94-V0 16 300 2.5 20 E315414 Lead free / RoHS JEDEC lead free wave soldering process Box
3 691305540004 ConTBL Serie 3055 Horizontal PCB Header with Plastic ears _5,08 (mm) PA66 Green Copper Alloy Tin-plated surface 02;03;04;05;06;07;08;09;10 5.08 (mm) -40 °C up to +105 °C UL94-V0 16 300 2.5 20 E315414 Lead free / RoHS JEDEC lead free wave soldering process Box
4 691305540005 ConTBL Serie 3055 Horizontal PCB Header with Plastic ears _5,08 (mm) PA66 Green Copper Alloy Tin-plated surface 02;03;04;05;06;07;08;09;10 5.08 (mm) -40 °C up to +105 °C UL94-V0 16 300 2.5 20 E315414 Lead free / RoHS JEDEC lead free wave soldering process Box
5 691305540006 ConTBL Serie 3055 Horizontal PCB Header with Plastic ears _5,08 (mm) PA66 Green Copper Alloy Tin-plated surface 02;03;04;05;06;07;08;09;10 5.08 (mm) -40 °C up to +105 °C UL94-V0 16 300 2.5 20 E315414 Lead free / RoHS JEDEC lead free wave soldering process Box
6 691305540007 ConTBL Serie 3055 Horizontal PCB Header with Plastic ears _5,08 (mm) PA66 Green Copper Alloy Tin-plated surface 02;03;04;05;06;07;08;09;10 5.08 (mm) -40 °C up to +105 °C UL94-V0 16 300 2.5 20 E315414 Lead free / RoHS JEDEC lead free wave soldering process Box
7 691305540008 ConTBL Serie 3055 Horizontal PCB Header with Plastic ears _5,08 (mm) PA66 Green Copper Alloy Tin-plated surface 02;03;04;05;06;07;08;09;10 5.08 (mm) -40 °C up to +105 °C UL94-V0 16 300 2.5 20 E315414 Lead free / RoHS JEDEC lead free wave soldering process Box
8 691305540009 ConTBL Serie 3055 Horizontal PCB Header with Plastic ears _5,08 (mm) PA66 Green Copper Alloy Tin-plated surface 02;03;04;05;06;07;08;09;10 5.08 (mm) -40 °C up to +105 °C UL94-V0 16 300 2.5 20 E315414 Lead free / RoHS JEDEC lead free wave soldering process Box
9 691305540010 ConTBL Serie 3055 Horizontal PCB Header with Plastic ears _5,08 (mm) PA66 Green Copper Alloy Tin-plated surface 02;03;04;05;06;07;08;09;10 5.08 (mm) -40 °C up to +105 °C UL94-V0 16 300 2.5 20 E315414 Lead free / RoHS JEDEC lead free wave soldering process Box
Part Number
Description
Insulator Material
Insulator Colour
Contact Material
Contact Plating
Standard Polarities
Pitch
Operating Temperature
Insulator Flammability Rating
Rated Current cULus (A)
Working Voltage cULus (VAC)
Withstanding Voltage Culus (KVAC/min)
Contact Resistance cULus (mOHM)
cULus
Compliance
Solder Profile
Packaging
Documentation
Contact the supplier
WÜRTH ELEKTRONIK Electronic & Electromechanical Components
WURTH ELEKTRONIK FRANCE