WÜRTH ELEKTRONIK - ELECTROMECHANICAL COMPONENTS - TBL-Terminal Blocks - Pluggable - 3.81 mm - Plug

Manufacturer WÜRTH ELEKTRONIK
Description ConTBL Serie 3043 Vertical Cable Entry Plug with Plastics Latches _3,81 (mm)
Part Number 691304330002
Insulator Material PA66
Insulator Colour Green
Contact Material Stainless Steel
Actuator Colour Orange
Wire Guard Copper Alloy
Standard Polarities 02;03;04;05;06;07;08;12
Pitch 3.81 (mm)
Operating Temperature -40 °C up to +105 °C
Insulator Flammability Rating UL94-V0
Rated Current cULus (A) 12
Working Voltage cULus (VAC) 300
Withstanding Voltage Culus (KVAC/min) 2.5
Contact Resistance cULus (mOHM) 20
cULus E315414
Compliance Lead free / RoHS
Wire Strip Lenght 6 (mm)
Solid Wire Gauge 16 to 24 (AWG)
Solid Wire Section (mm²) 0.205 to 1.31 (mm²)
Stranded Wire Gauge 16 to 24 (AWG)
Stranded Wire Section (mm²) 0.205 to 1.31 (mm²)
Packaging Box
Orientation Vertical
Option Plastic Latches
Mating Type Pluggable
Locking sytem Screwless
Product selection
Selector Part Number Description Insulator Material Insulator Colour Contact Material Actuator Colour Wire Guard Standard Polarities Pitch Operating Temperature Insulator Flammability Rating Rated Current cULus (A) Working Voltage cULus (VAC) Withstanding Voltage Culus (KVAC/min) Contact Resistance cULus (mOHM) cULus Compliance Wire Strip Lenght Solid Wire Gauge Solid Wire Section (mm²) Stranded Wire Gauge Stranded Wire Section (mm²) Packaging
1 691304330002 ConTBL Serie 3043 Vertical Cable Entry Plug with Plastics Latches _3,81 (mm) PA66 Green Stainless Steel Orange Copper Alloy 02;03;04;05;06;07;08;12 3.81 (mm) -40 °C up to +105 °C UL94-V0 12 300 2.5 20 E315414 Lead free / RoHS 6 (mm) 16 to 24 (AWG) 0.205 to 1.31 (mm²) 16 to 24 (AWG) 0.205 to 1.31 (mm²) Box
2 691304330003 ConTBL Serie 3043 Vertical Cable Entry Plug with Plastics Latches _3,81 (mm) PA66 Green Stainless Steel Orange Copper Alloy 02;03;04;05;06;07;08;12 3.81 (mm) -40 °C up to +105 °C UL94-V0 12 300 2.5 20 E315414 Lead free / RoHS 6 (mm) 16 to 24 (AWG) 0.205 to 1.31 (mm²) 16 to 24 (AWG) 0.205 to 1.31 (mm²) Box
3 691304330004 ConTBL Serie 3043 Vertical Cable Entry Plug with Plastics Latches _3,81 (mm) PA66 Green Stainless Steel Orange Copper Alloy 02;03;04;05;06;07;08;12 3.81 (mm) -40 °C up to +105 °C UL94-V0 12 300 2.5 20 E315414 Lead free / RoHS 6 (mm) 16 to 24 (AWG) 0.205 to 1.31 (mm²) 16 to 24 (AWG) 0.205 to 1.31 (mm²) Box
4 691304330005 ConTBL Serie 3043 Vertical Cable Entry Plug with Plastics Latches _3,81 (mm) PA66 Green Stainless Steel Orange Copper Alloy 02;03;04;05;06;07;08;12 3.81 (mm) -40 °C up to +105 °C UL94-V0 12 300 2.5 20 E315414 Lead free / RoHS 6 (mm) 16 to 24 (AWG) 0.205 to 1.31 (mm²) 16 to 24 (AWG) 0.205 to 1.31 (mm²) Box
5 691304330006 ConTBL Serie 3043 Vertical Cable Entry Plug with Plastics Latches _3,81 (mm) PA66 Green Stainless Steel Orange Copper Alloy 02;03;04;05;06;07;08;12 3.81 (mm) -40 °C up to +105 °C UL94-V0 12 300 2.5 20 E315414 Lead free / RoHS 6 (mm) 16 to 24 (AWG) 0.205 to 1.31 (mm²) 16 to 24 (AWG) 0.205 to 1.31 (mm²) Box
6 691304330007 ConTBL Serie 3043 Vertical Cable Entry Plug with Plastics Latches _3,81 (mm) PA66 Green Stainless Steel Orange Copper Alloy 02;03;04;05;06;07;08;12 3.81 (mm) -40 °C up to +105 °C UL94-V0 12 300 2.5 20 E315414 Lead free / RoHS 6 (mm) 16 to 24 (AWG) 0.205 to 1.31 (mm²) 16 to 24 (AWG) 0.205 to 1.31 (mm²) Box
7 691304330008 ConTBL Serie 3043 Vertical Cable Entry Plug with Plastics Latches _3,81 (mm) PA66 Green Stainless Steel Orange Copper Alloy 02;03;04;05;06;07;08;12 3.81 (mm) -40 °C up to +105 °C UL94-V0 12 300 2.5 20 E315414 Lead free / RoHS 6 (mm) 16 to 24 (AWG) 0.205 to 1.31 (mm²) 16 to 24 (AWG) 0.205 to 1.31 (mm²) Box
8 691304330012 ConTBL Serie 3043 Vertical Cable Entry Plug with Plastics Latches _3,81 (mm) PA66 Green Stainless Steel Orange Copper Alloy 02;03;04;05;06;07;08;12 3.81 (mm) -40 °C up to +105 °C UL94-V0 12 300 2.5 20 E315414 Lead free / RoHS 6 (mm) 16 to 24 (AWG) 0.205 to 1.31 (mm²) 16 to 24 (AWG) 0.205 to 1.31 (mm²) Box
Part Number
Description
Insulator Material
Insulator Colour
Contact Material
Actuator Colour
Wire Guard
Standard Polarities
Pitch
Operating Temperature
Insulator Flammability Rating
Rated Current cULus (A)
Working Voltage cULus (VAC)
Withstanding Voltage Culus (KVAC/min)
Contact Resistance cULus (mOHM)
cULus
Compliance
Wire Strip Lenght
Solid Wire Gauge
Solid Wire Section (mm²)
Stranded Wire Gauge
Stranded Wire Section (mm²)
Packaging
Documentation
Contact the supplier
WÜRTH ELEKTRONIK Electronic & Electromechanical Components
WURTH ELEKTRONIK FRANCE