WÜRTH ELEKTRONIK - ELECTROMECHANICAL COMPONENTS - TBL-Terminal Blocks - Rising Cage - 5.00 mm

Manufacturer WÜRTH ELEKTRONIK
Description ConTBL Serie 2327 Double Level Horizontal Entry Modular with Rising Cage Clamp _5,00 (mm)
Part Number 691232710004
Insulator Material PA66
Insulator Colour Green
Contact Material Brass
Contact Plating Tin
Screw/Nut Material Steel
Screw/Nut Plating Zinc
Wire Guard Stainless Steel
Standard Polarities 04;06
Pitch 5.00 (mm)
Operating Temperature -40 °C up to +105 °C
Insulator Flammability Rating UL94-V0
Rated Current cULus (A) 20
Working Voltage cULus (VAC) 300
Withstanding Voltage Culus (KVAC/min) 1.6
Contact Resistance cULus (mOHM) 20
cULus E315414
Compliance Lead free / RoHS
Torque 0.4 Nm
Wire Strip Lenght 6 up to 7 (mm)
Screw M2.5
Solder Profile JEDEC lead free wave soldering process
Solid Wire Gauge 12 to 22 (AWG)
Solid Wire Section (mm²) 0.326 to 3.31 (mm²)
Stranded Wire Gauge 12 to 22 (AWG)
Stranded Wire Section (mm²) 0.326 to 3.31 (mm²)
Packaging Box
Orientation Horizontal
Option Dual Row
Mating Type Fix
Locking sytem Rising cage clamp
Request Free PCB CAD Models
Product selection
Selector Part Number Description Insulator Material Insulator Colour Contact Material Contact Plating Screw/Nut Material Screw/Nut Plating Wire Guard Standard Polarities Pitch Operating Temperature Insulator Flammability Rating Rated Current cULus (A) Working Voltage cULus (VAC) Withstanding Voltage Culus (KVAC/min) Contact Resistance cULus (mOHM) cULus Compliance Torque Wire Strip Lenght Screw Solder Profile Solid Wire Gauge Solid Wire Section (mm²) Stranded Wire Gauge Stranded Wire Section (mm²) Packaging
1 691232710004 ConTBL Serie 2327 Double Level Horizontal Entry Modular with Rising Cage Clamp _5,00 (mm) PA66 Green Brass Tin Steel Zinc Stainless Steel 04;06 5.00 (mm) -40 °C up to +105 °C UL94-V0 20 300 1.6 20 E315414 Lead free / RoHS 0.4 Nm 6 up to 7 (mm) M2.5 JEDEC lead free wave soldering process 12 to 22 (AWG) 0.326 to 3.31 (mm²) 12 to 22 (AWG) 0.326 to 3.31 (mm²) Box
2 691232710006 ConTBL Serie 2327 Double Level Horizontal Entry Modular with Rising Cage Clamp _5,00 (mm) PA66 Green Brass Tin Steel Zinc Stainless Steel 04;06 5.00 (mm) -40 °C up to +105 °C UL94-V0 20 300 1.6 20 E315414 Lead free / RoHS 0.4 Nm 6 up to 7 (mm) M2.5 JEDEC lead free wave soldering process 12 to 22 (AWG) 0.326 to 3.31 (mm²) 12 to 22 (AWG) 0.326 to 3.31 (mm²) Box
Part Number
Description
Insulator Material
Insulator Colour
Contact Material
Contact Plating
Screw/Nut Material
Screw/Nut Plating
Wire Guard
Standard Polarities
Pitch
Operating Temperature
Insulator Flammability Rating
Rated Current cULus (A)
Working Voltage cULus (VAC)
Withstanding Voltage Culus (KVAC/min)
Contact Resistance cULus (mOHM)
cULus
Compliance
Torque
Wire Strip Lenght
Screw
Solder Profile
Solid Wire Gauge
Solid Wire Section (mm²)
Stranded Wire Gauge
Stranded Wire Section (mm²)
Packaging
Documentation
Contact the supplier
WÜRTH ELEKTRONIK Electronic & Electromechanical Components
WURTH ELEKTRONIK FRANCE